Geo Products, L.L.C.
CONTENT

EnviroGrid® Geocell

For over 30 years, the EnviroGrid® Geocell has been the solution for erosion control problems and soil stabilization needs for projects throughout all 7 continents. EnviroGrid® is manufactured in the USA within an ISO 9001:2015 and CE Certified facility with 100% virgin high-density polyethylene (HDPE) resin. PRODUCTSEnviroGrid® is offered in 3 typical cell sizes which are EGA 20, EGA 30, and EGA 40 and each are offered in cell heights of 3", 4", 6", and 8". Custom cell sizes and heights are able to be manufactured for specific projects. APPLICATIONSGeo Products divides projects into 4 main applications which are soil stabilization, erosion control, channel protection and retaining walls. 
Rated 5 based on 1 product reviews

Soil Stabilization

EnviroGrid® provides a direct, cost-effective solution for poor load-bearing soils that create issues for transportation and construction based projects. The high-strength cell walls maintain the shape and integrity of the structure, allowing for heavy loads without fear of lateral movement of the infill material. KEY BENEFITS OF GEOCELL FOR SOIL STABILIZATION: Ease of InstallationAllows for Use of On-Site, Local Infill MaterialProvides Great DrainageReduces ExcavationImmediate Use After Filled TYPICAL APPLICATIONS: Access Roads/Oil PadsParking LotsRecreational TrailsSub-Grade ImprovementEquipment YardsRailroad Support 
Rated 5 based on 1 product reviews

Slope Erosion

EnviroGrid® effectively holds slope cover materials in place, reducing the potential for slope erosion. The EnviroGrid® geocells can be used in slopes as steep as 70 degrees and secured in place by our EnviroClip twist anchors or our tendon system.TYPICAL APPLICATIONS:Bank Stabilization Geomembrane Protection Lake/Ocean Erosion Protection Slope Stabilization Highway Banks Vegetated Slope
Rated 5 based on 1 product reviews

Channel Protection

EnviroGrid® allows channels to achieve a system that is not only resistant to erosion, but stable under the slope geometry and hydro-static uplift forces. EnviroGrid® can be laid directly on the slope, properly anchored, and filled with a various material based on the project's needs.TYPICAL APPLICATIONS:Stormwater Channels Inlet Protection CanalsSpillways
Rated 5 based on 1 product reviews

Retaining Walls

In situations where a slope is steeper than the soil alone would allow, EnviroGrid® can be stacked to create a gravity retaining wall. The structure stands by virtue of its weight and can be easily constructed with local aggregates. Gravity retaining walls have a degree of flexibility that allows them to be constructed over variable foundation soils without loss of structural stability.
Rated 5 based on 1 product reviews

ENVIROCLIP

8-Gauge Galvanized SteelQuick installation with cordless drill5x Pullout Strength of RebarEliminates the need for tendons and deadman anchorAttaches to bottom of cell, avoiding damage to the top
Rated 5 based on 1 product reviews

ENVIROLOCK

Simple installation with no tools neededTwo points of contact per connectionStronger than other industry connection devicesMinimum pull-through strength of 300 lbs.UV Stabilized, made of high-strength nylon
Rated 5 based on 1 product reviews

TENDON

Made of high-strength polyester with 6 different break strengthsCan be tied directly to the cell wall or by using a load displacement device
Rated 5 based on 1 product reviews

Case Studies - Soil Stabilization

Oil & Gas Access Road - Orito - Putumayo, ColombiaAirport Taxiway - Myrtle Beach, South CarolinaBeach Front Erosion Control - Gulf Coast, Mississippi,Pavilion at Riverwalk Park - West Point, VAPipe Storage Yard - Houma, LouisianaContainer Yard Expansion -  Port of Long Beach, CaliforniaEquipment Yard - Port Fourchon, LouisianaOil Sands Haul Road - Alberta, CanadaOil & Gas Haul Road - Siberia, RussiaRoad Construction Over Sandy Soil - South PoleBeach Restoration - Dreams Natura Resort - Cancun, Mexico 
Rated 5 based on 1 product reviews

Case Studies Slope Erosion

Punta Raton Beach - PanamaBijao Beach Resort - PanamaVegetated Landfill Cap - Guam, MicronesiaSoapberry WWTP - Kingston, Jamaica 
Rated 5 based on 1 product reviews

Case Studies Channels / Retaining Walls

Riverbank Protection - PanamaRoadway Erosion Control - PanamaBristol Buenaventura Golf & Beach Resort - PanamaSt. Johns Water Mangement District - Brevard County, Florida 
Rated 5 based on 1 product reviews

LEED® Green Building Credits

ENVIRONMENTAL MERITGeo Products recognizes that construction generally leaves a significant footprint upon the environment, and therefore seeks to reduce any impact that our EnviroGrid® incurs upon the landscape. The limited amount of infill required for EnviroGrid® as opposed to conventional construction methods, as well as the lower quality needed, offers not only a much softened blow to the environment but also reduces project engineering, length, and cost.The Leadership in Energy and Environmental Design (LEED®) system for designing and certifying environmentally sustainable buildings is the national standard for rating environmentally responsible construction. Introduced and enabled by the United States Green Building Council, LEED® takes into account materials and resources used, site location and development, air quality, and water and energy use in its evaluation of green buildings.
Rated 5 based on 1 product reviews

Design Resources

Geo Products offers full support and preliminary designs for all of our applications.Submit Slope Design FormSubmit Wall Design FormWebinars & Training
Rated 5 based on 1 product reviews