Ameristar Security Products
CONTENT

Bulwark Security Bollards

BULWARK® Security Bollards combine simplistic installation with
ultimate anti-ram functionality. By utilizing the latest manufacturing design technologies, BULWARK brings the strongest protection available while meeting the standards you expect.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

DS22 Dept. of State Bollards

State Designed DS22 Security Bollards are an excellent perimeter security choice anywhere where K12 anti-ram protection in required. The DS22 state designed security bollards comply with the toughest U.S. Department of State (DOS) crash-test ratings.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Ultra Shallow Bollard - Gladiator

Ameristar's Ultra Shallow bollards are quick and easy to install crash-rated bollards that provide superb protection against vehicular threats.
All configurations in the series require between 6"-10" of total excavation, enabling you to install a crash test certified security product at a fraction of the depth required by traditional products.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Ultra Shallow Bollard - SP1000

Ameristar's Ultra Shallow Series is available in 3 crash test certified configurations. The first is crash test cerified as M50/P1 (aka Gladiator) which is a K12/L3 equivalent rating. The second is crash test certified as PAS68 (aka the SP1000) and is equivalent to a M40/P2 or K8 rating. The final configuration is crash test certified to K4/L3 (aka the SMB) which is equivalent to a M30/P1 rating.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Ultra Shallow Bollard - SMB

Ameristar's Ultra Shallow Series is available in 3 crash test certified configurations. The first is crash test cerified as M50/P1 (aka Gladiator) which is a K12/L3 equivalent rating. The second is crash test certified as PAS68 (aka the SP1000) and is equivalent to a M40/P2 or K8 rating. The final configuration is crash test certified to K4/L3 (aka the SMB) which is equivalent to a M30/P1 rating.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Titan Security Bollards

Improve perimeter security with crash-test certified bollards capable of stopping a 15,000 lb truck traveling at 50 mph. Ameristar's Titan anti-ram retractable security bollards combine an open, aesthetic appearance with the highest level of perimeter control.

The Titan anti-ram retractable bollards, available in automatic, are excellent for sites where the pathway access changes often. When retracted, the Titan security bollards are flush with the roadway and provide free movement of pedestrians and vehicle traffic. Utilizing the highest cycle duties available, the Titan automatic hydraulic rising bollards are an economical and effective way of securing any entry point.


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Defender Security Bollards

Ameristar's Defender anti-ram retractable security bollards combine an open, aesthetic appearance with the highest level of perimeter control.

The Defender is excellent for sites where the pathway access changes often. When retracted, the Defender security bollards are flush with the roadway and provide free movement of pedestrians and vehicle traffic. Utilizing the highest cycle duties available, the Defender automatic hydraulic rising bollards are an economical and effective way of securing any access point.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

GloBoll Lit Bollards

Ameristar's GloBoll retractable security bollard is an automatic product that provides exceptional flexibility in appearance and functionality. This automatic bollard is designed for access control for building entrances such as hotels, event centers, golf clubs, exhibition centers and town centers.

For areas where changing roadway access is a must, the GloBoll provides safety and protection without sacrificing pedestrian freedom of movement. As an added benefit, the modular design allows for easy servicing and general maintenance by one man. This helps reduce the total cost of ownership.

In addition, the GloBoll can be installed in shallower depths than traditional bollards. What does this mean for you? Simpler and faster installation. This offers many benefits that include hefty cost savings, reduced disruption to a business and surrounding environment, decreased environmental impact, avoiding underground utilities and the ability to install more units in the same time frame.


Rated 5 based on 1 product reviews
CAD CATALOGS

Retractable Manual Bollards

Ameristar's bollards are an economical safety barrier offering protection against vehicular attacks and providing reliable traffic control without restricting pedestrian movement. Our commercial bollards are available as retractable, fixed or removable.

Rated 5 based on 1 product reviews
CAD

Sentinel Wedge Barrier

Ameristar's Sentinel® wedge barriers are designed for maximum perimeter entry security. The potential for an unauthorized vehicle to enter a secured location presents a real and everyday threat that must be addressed. Combat vehicular threats at your perimeter's entry point with the Sentinel wedge vehicle barrier.

The Sentinel® anti-ram vehicle barrier also features a full security guard height of 38" and is available in various widths. Plus, its shallow in-ground installation requires an excavation of only 19", allowing 12" for barrier height and 7" for the foundation pad. When installed, the unit is completely flush with the roadway surface, requiring no side pillars or above grade assemblies. In addition, the hydraulic operating cylinder is concealed behind a tamper-resistant panel.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Patriot Rising Beam Barrier

The Patriot® rising beam barrier drastically increases perimeter entry security. This security barrier has a rapid deployent rate and remains functional even after a crash, making it an excellent choice for high security access control.

The Patriot utilizes a hydraulically actuated structural beam that is recessed flush with the roadway when granting vehicle access. It also has a rapid rate of deployment between 3 and 5 seconds and a full guard height of 36". The crash beam barrier's primary excavation is outside the roadway opening, and minimal excavation is required across the roadway, which avoids most underground utilities and obstructions.


Rated 5 based on 1 product reviews
CAD CATALOGS

Cityscape Anti-Ram Barrier Gate

Cityscape barrier gate is perfect for urban environments with a heavy amount of pedestrian traffic and an irregular need to allow vehicular access. The aesthetically appealing design blends well in urban areas, unlike most gates or barriers that have a bland industrial appearance.

The Cityscape gate can be installed using shallow mount technology and is lightweight, yet remarkably strong. Also, the Cityscape gate uses up to 70% less concrete than similar passive vehicle entry barriers on the market. This means a quicker and more cost effective installation with less maintenance requirements in the future.


Rated 5 based on 1 product reviews
CAD CATALOGS

M530 Barrier Arm

The M530 barrier arm is a multi-purpose entry drop-arm that controls traffic while providing an anti-ram obstacle to protect from potential vehicular threats.
The M530 has two successfully tested designs. The 22-foot barrier design does not require excavation across the roadway, whereas the 12-foot barrier design uses a shallow excavation across the roadway for a monolithic installation. The M530 barrier arm is also available in engineered design lengths to fit specific site requirements.

Rated 5 based on 1 product reviews
CAD CATALOGS

Surface Guard Temporary Barrier

The Surface Guard barrier system is the preferred choice for temporary event protection. Large events create targets for senseless acts of violence. Easily deploy the entire system in 20 minutes and provide anti-crash security at any event. The Surface Guard barricades protect event goers from accidental or targeted vehicular attacks and allow for pedestrian traffic to flow seamlessly through the barricade wedges.

Rated 5 based on 1 product reviews
CAD

High Security Cantilever Slide Gate - TransPort IS

The innovative TransPort IS cantilever gate system is made of three components: frame, facade, & hardware. Because of this simple and efficient design, the TransPort IS can easily be installed without the use of equipment or excess labor.


Rated 5 based on 1 product reviews
CATALOGS

Cantilever Sliding Gate - TransPort II

TransPort II has been redesigned with new features to better serve our customers. Improvements include a new slim bottom track with guide roller and a single latch.

These new features ensure customers receive the highest quality product with incomparable perimeter security that is more affordable and competitive.



Rated 5 based on 1 product reviews
CATALOGS

Cantilever Sliding Gate - TransPort Link

TransPort Link has been redesigned with new features to better serve our customers. Improvements include a new slim bottom track with guide roller and a single latch.
These new features ensure customers receive the highest quality product with incomparable perimeter security that is more affordable and competitive.



Rated 5 based on 1 product reviews
CATALOGS

Sliding Roll Gate - PassPort IS

PassPort IS is Ameristar's line of sliding roll gates that are ideal for projects that require a higher level of security. It features fully-welded construction for increased durability and strength and a PermaCoat double coating process for increased weather resistance and reduced corrosion.



Rated 5 based on 1 product reviews
CATALOGS

Sliding Roll Gate - PassPort II

PassPort II is an innovative roll gate system for industrial fence applications.
All PassPort roll gates are designed with versatility in mind. The reversible design of the PassPort roll gate insures a flawless installation by allowing the gate to be installed one either side of the gate opening.

  • Superior Strength


Rated 5 based on 1 product reviews
CATALOGS

Anti-Ram High Security Steel Fence - Stalwart IS

The Stalwart IS (Impasse Security) system integrates the strongest high security fence available with the most used anti-ram barrier. The Stalwart anti-crash barrier has been engineered and tested in compliance with current ASTM F2656-07 (Standard Test Method for Vehicle Crash Testing of Perimeter Barriers) and meets the demand for multiple vehicle threats.


Rated 5 based on 1 product reviews
CATALOGS

Anti-Ram Industrial Ornamental Steel Fence - Stalwart II

The Stalwart II system integrates the design features of a traditional ornamental iron fence with the resilience of the Stalwart anti-ram barrier.


The ornamental picket design blends into its surroundings while not drawing attention to itself, but still maintaining the requirements of an anti-ram barrier. Stalwart II security fences use the same fence framework as the Impasse high security fence, giving it the ability to integrate multiple security components without a costly patchwork installation.


Rated 5 based on 1 product reviews
CATALOGS

Anti-Ram Post & Rail Barrier - Stalwart

The Stalwart anti-ram barrier is a standalone crash barrier. The post and rail fence system is the most economical passive perimeter barrier system available on the market.

Rated 5 based on 1 product reviews
CATALOGS

High Security Steel Palisade Fence - Impasse ll

Maintaining a secure perimeter is your first line of defense against potential threats. An Impasse II fence serves as a visual deterrent backed with heavy steel components that give a higher level of protection compared to the traditional chain link or architectural mesh fence alternatives. Impasse II is the best choice for securing at risk facilities or protecting specific assets within a property.

Rated 5 based on 1 product reviews
CATALOGS

Anti-Climb Steel Fence - Impasse ll High Security

Ameristar's Impasse II anti-scale fencing will deter intruders with its intimidating profile and steel cross sections. Decreased anti-climb pale spacing further dissuades intruders from climbing, and also increases the delay time when attempting to cut or pry through the fence. To increase delay time from a security breach, expanded metal fillers can be positioned between the pales and rails, allowing the facility's security personnel more time to react.

Rated 5 based on 1 product reviews
CATALOGS

Anti-Climb Welded Wire Fence - WireWorks

The WireWorks Anti-Climb fence is a unique perimeter security product that maintains a guarded display of visual screening balancing the need to delay and deter an attack.
The distinguishing feature of WireWorks Anti-Climb is the anti-scale and anti-cut welded wire mesh. This makes it very difficult to get a foothold on this fence, and the cutting implements required to sever its welded heavy steel wire cannot fit into the minimal spaces of the mesh.


Rated 5 based on 1 product reviews
CATALOGS

Modular Security Enclosure Grid - Matrix

Matrix security fence is a perimeter enclosure grid designed to expand to the level of site security required. Its framework structure allows the user to define the level of security needed by choosing a suitable mesh option that details the degree of delay and site visibility. The Matrix design is a result of multiple power utility companies seeking a design that could comply with CIP-014 physical security standards.



Rated 5 based on 1 product reviews
CATALOGS

Industrial & Security Steel Fence - Montage II

Montage II is Ameristar's line of heavier ornamental steel fence suited for projects which require a higher-level of security.

Owners deserve a fence system that's more than a perception of security. The architectural community has embraced ornamental fences over unattractive chain-link fences that detract from the overall appearance of the project.



Rated 5 based on 1 product reviews
CATALOGS

Industrial & Security Steel Fence - Aegis II

Aegis II industrial and high security ornamental fence can be customized to match rail spacing of any existing fence. The flexibility of the ForeRunner rail provides Aegis II the ability to place the rail at any location on the fence panel, and the fence can be manufactured to any specified height or custom color. Aegis II ornamental steel fences are the perfect choice for a industrial and high security ornamental fence application that requires non-standard heights, rail spacing or colors.


Rated 5 based on 1 product reviews
CATALOGS