Covertech Fabricating, Inc.
CONTENT
Covertech Fabricating, Inc.
CONTENT

BIG 6 2260 Reflective Duct Insulation

Commercially tough yet installation friendly, Big 6 meets or exceeds all requirements for all duct types requiring R6 Code Requirements.


The Big-6 Reflective Duct Insulation has been tested to an R-6 and is classified as Class 1/Class A in accordance with the ASTM E84-09 fire test standard. The product was mounted in accordance to ASTM-E2599-08.


An inspector-friendly easily visible code certification strip on Big-6 means no hassles at the jobsite and extra peace of mind for installers.


rFOIL Big-6 is specially designed to reduce radiant heat gain/loss in all residential and commercial duct applications. rFOIL also helps control condensation by providing an airtight thermal break around duct work.


Big 6 Brochure

Big 6 Technical Data Sheet


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Big 8 2280 Reflective Duct Insulation

Designed, manufactured, tested and certified to meet R8 code requirements for all duct types, rFOIL Big 8 2280 Reflective Duct Insulation series is a consistent contractor's choice.


Our rFOIL Big 8 2280 Reflective Duct Insulation series consists of two layers of thick polyethylene bubble pack reflective insulation connected by 2-inch wide spacers. Multi-Layer Duct Insulation-Reflective Duct Insulation with built in spacer strips and multi-layer reflective insulation.


An inspector-friendly easily visible code certification strip on Big-8 means no hassles at the jobsite and extra peace of mind for installers!


The Big-8 Reflective Duct Insulation has been tested to an R-8 and is classified as Class 1/Class A in accordance with the ASTM E84-09 fire test standard. The product was mounted in accordance to ASTM-E2599-08. rFOIL Big-8 is specially designed to reduce radiant heat gain/loss in all residential and commercial duct applications. rFOIL also helps control condensation by providing an airtight thermal break around duct work.


Big 8 Brochure

Big 8 Technical Data Sheet

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

2290 Standard Reflective Duct Insulation

Use a low-profile duct insulation product to control condensation and to seal out duct systems from attic dust and fibrous glass particles. Our rFOIL 2290 Standard Reflective Duct Insulation series consists of a double-layer of polyethylene bubble, bonded to and sandwiched between two radiant barrier sheets. An inspector-friendly easily visible code certification strip on 2290 means no hassles at the jobsite and extra peace of mind for installers!


Covertech has developed and tested two methods of installation which will yield thermal resistance of R-4.2 and R-6.0. Regardless of the suggested installation method chosen, 2290 is classified as Class 1/Class A in accordance with the ASTM E84-09 fire test standard. The product was mounted in accordance to ASTM-E2599-08.


rFOIL 2290 Standard Reflective Duct Insulation series is specially designed to provide a high thermal value with less product thickness in all residential and commercial duct applications. High compression resistance maintains thermal value.


2290 Brochure

2290 Technical Data Sheet

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Accessories

rFOIL Accessories are a Perfect Complement to rFOIL Products.

  • Choose the RIGHT Adhesive Tape for the JOB!
  • Use Duct Insulation Spacer Strips with select rFOIL products to Improve Product Performance
  • R4-2 2290 Standard Reflective Duct Insulation
  • Big 6 2260 Reflective Duct Insulation


Adhesive Tapes Brochure

Single Garage Door Kit R-3.0 Brochure

Water Heater Blanket Kit R-4.5 (50 Gallon Tank) Brochure

Adhesive Tapes Technical Data Sheet

Single Garage Door Kit R-3.0 Technical Data Sheet

Water Heater Blanket Kit R-4.5 (50 Gallon Tank) Technical Data Sheet

Water Heater Blanket Kit R-4.5 (60 Gallon Tank) Technical Data Sheet

Rated 5 based on 1 product reviews
CATALOGS

2500 and 2600 Metal & Post Frame Building Insulation

Our best-selling building insulation product.
Reflective on one side and an attractive finish on the other with one or two layers of bubbles in the middle. Your Choice. Simple and effective.


2600 vs 2500

Both rFOIL 2500 series and rFOIL 2600 series employ a patented technology which consists of a layer of polyethylene bubble bonded to and sandwiched between a radiant barrier metalized foil and a white polyethylene sheet with washable UV-resistant facing. While rFOIL 2500 is covered under the Standard Warranty, rFOIL 2600 Series Warranty is separate.


rFoil is specifically designed to control heat gain or loss, while preventing interior condensation in both commercial and residential applications. The low moisture transfer improves the overall thermal performance of the building.


2500 Brochure

2600 Brochure

Thermal Roofing Underlayment Brochure

2510 Technical Data Sheet

2520 Technical Data Sheet

2620 Technical Data Sheet

2610 Technical Data Sheet

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Retrofit MBI® System

The rFOIL® Retrofit MBI® System is a unique and innovative take on insulating both new and existing metal buildings. Our patented clip and pin purlin system, combined with rFOIL® Reflective Insulation provides a cost effective and energy efficient way to insulate all types of metal buildings.


Specifically designed to control heat gain/loss and control condensation in all types of metal and metal-clad buildings.


Retrofit MBI Brochure


Rated 5 based on 1 product reviews
CATALOGS

2200 Reflective Insulation

rFOIL 2200 has proven to be our most versatile insulation product, as our customers report uses well beyond our design expectations. Think roof, attics, walls, and even special purpose duct insulation. Now think homemade custom size cooler, camping cooker, water heater wrap, garage door insulation and shipping packaging. What do you need insulated?Imagine what you can construct from this versatile product.


rFOIL Metalized Foil Barrier has been specifically designed for insulating commercial and residential building assemblies, reducing the amount of radiant heat transfer. Adding rFOIL Metalized Foil Barrier to your construction project improves the insulation value of the building envelope and significantly increases its energy efficiency.


rFOIL Metalized Foil Barrier is constructed as either a single or double layer of polyethylene bubbles, sandwiched between two highly reflective surfaces. All products in this line are classified as Class 1 / Class A in accordance with the ASTM-E84-09 fire test standard. This product was mounted in accordance to ASTM-E2599-08.


2200 Brochure

2200 Technical Data Sheet


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

4800 NT Radiant Barrier

Reduce air conditioning costs in the summer while reducing heating costs in the winter with rFOIL 4800 NT Radiant Barrier. In addition to energy savings, a radiant barrier can significantly enhance a home's level of comfort.


Our NT Radiant Barrier works well alone or as an additional layer of protection to increase the performance of existing insulation in walls, ceilings, and especially attics.


Choose either 4800P or 4800S, depending on your needs. rFOIL 4800P (S) NT radiant barrier is a perforated (non-perforated) sheet made up of a single layer of woven polyethylene bonded to and sandwiched between two highly reflective radiant barrier sheets.


4800 Brochure

4800P Technical Data Sheet

4800S Technical Data Sheet

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

1800 Ultra NT Radiant Barrier for SCIF's

Fully compliant with Sensitive Compartmented Information Facility (SCIF) applications and provides an effective RF attenuation barrier against a wide range of RF frequencies, rFOIL 1800 Ultra NT Radiant Barrier for SCIF's is a special purpose product.


Ultra NT Radiant Barrier is durable, lightweight, and easily installed in many different types of buildings. Ultra NT Radiant Barrier is also an approved vapor barrier.


Ultra NT Radiant Barrier is a heavy duty radiant barrier sheet made up of a single layer of woven polyethylene material bonded to and sandwiched between two highly reflective aluminum surfaces. rFOIL 1800 Ultra NT Radiant Barrier for SCIF's works with existing fiber insulation to lower energy usage and reduce utility bills.


1800 Brochure

1800 Technical Data Sheet

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

4320 Standard Concrete Underpad

Our rFOIL 4320 Standard Concrete Underpad is an outstanding reflective insulation and puncture-resistant vapor barrier.


rFOIL 4320 Standard Concrete Underpad consists of a double layer of polyethylene bubbles sandwiched between an aluminum surface and a clear polyethylene sheet. It is ideal for many under-slab insulation applications because a protective film is applied to the aluminum surface virtually eliminating the risk of corrosion.


Using rFOIL 4320 Standard Concrete Underpad in your construction project can improve the efficiency of radiant heating systems and significantly decrease heat loss to the ground below when properly installed with the clear side facing upwards.


4320 Brochure

4320 Technical Data Sheet

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

1620 Ultra CBF Insulation

Our rFOIL 1620 Ultra CBF series is made extra tough for over slabs (as a concrete underlayment) and under flooring. It provides exceptional thermal value and a strong, permanent vapor and radon barrier. Because radiant heat loss is reduced, floors are warmer and more comfortable. Ultra CBF consists of a single layer reflective sheet laminated between two layers of ultra-strong polyethylene bubble.


At a compression strength of 140 psi Ultra CBF is our recommended product to install beneath a concrete slab or as part of an in-floor radiant heating system to make it more efficient. Ultra CBF offers superior puncture resistance and tear strength and withstands job site traffic.


Ultra CBF conforms around plumbing, wiring and other obstructions and easily installs over any grade. Compared to rigid PE board insulation, Ultra CBF is easier to handle, cut, and install AND has nearly six times the compression strength.


1620 Brochure

1620 Technical Data Sheet


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Help the Environment and Make Life More Comfortable

Saving energy is more than just about saving money. It's about being more efficient with our natural resources, conservation, and being environmentally conscious. Reflective Insulation and Radiant Barriers by rFOIL will help you save energy and together we take one more step forward towards saving our planet. 


It's About Saving Energy

Reflective Insulation and Radiant Barriers and the Energy Crisis

Radiant Barriers: Depends on Where You Live

Radiant Barriers: Performance Revealed

Effect of Attic Ventilation on the Performance of Radiant Barriers



Rated 5 based on 1 product reviews