Napoleon Heating and Cooling
CONTENT
Gas Furnaces image

Gas Furnaces - 9700 Series

The Napoleon Ultimate 9700 Series Gas Furnace is the most stylish in the industry and will meet all your heating needs. The two-stage system creates a consistent, comfortable temperature throughout your home. The furnace will operate on the first, low fire stage for greater efficiency and comfort for most of the heating season. On colder days, the furnace automatically switches to the high fire, second stage to produce additional heat for your home. This effective two-stage system is like having two furnaces in one. Napoleon's superior engineering and design guarantees reliable and efficient heat for years to come. With the Ultimate 9700 Series furnace, you'll forget it's winter. Napoleon Professional Support Center 
Rated 5 based on 1 product reviews
Gas Furnaces image

Gas Furnaces - 9600 Series

The Napoleon 9600 Series Gas Furnace is one of the most stylish and efficient furnaces on the market. Available with either a two stage variable speed EnerSave Plus motor, or EnerSave Pro motor, Napoleon's 9600 Series furnace will meet all your heating needs. The 9600 Series uses the first, low-fire stage for greater efficiency throughout the heating season. During colder days, the furnace automatically switches to the high fire, second stage to produce additional heat for your home. This effective two stage system is like having two furnaces in one. Napoleon's superior engineering and design guarantees consistent and comfortable temperatures throughout your home for many winters to come. With the 9600 Series furnace, you'll forget it's winter. Napoleon Professional Support Center 
Rated 5 based on 1 product reviews
Gas Furnaces image

Gas Furnaces - 9600Q Series

Napoleon's 9600Q Series is the best choice for large projects. With flexfit installation options, 96% AFUE, and capability for new construction heat - it's perfect for residential new construction projects. Napoleon Professional Support Center 
Rated 5 based on 1 product reviews
Gas Furnaces image

Gas Furnaces - 9600E Series

Napoleon's 9600E Series is one of the most stylish and efficient furnaces on the market. Napoleon's 9600E Series is Energy Star rated and performs with higher energy efficiencies, achieving your heating needs with less impact on our environment. The 9600E Series runs using the first, low-fire stage for greater efficiency throughout the heating season. During colder days, the furnace automatically switches to the high fire, second stage to produce additional heat for your home. This powerful two-stage system is like having two furnaces in one. Napoleon's superior engineering and design guarantees consistent and comfortable temperatures throughout your home for many winters to come. With the 9600E Series furnace, you'll forget it's winter. Napoleon Professional Support Center 
Rated 5 based on 1 product reviews
Gas Furnaces image

Gas Furnaces - 9500 Series

The Napoleon 9500 Series Gas Furnace is the perfect addition to any home. Superior engineering and design make it one of the most reliable gas furnaces on the market. The 9500 Series includes two model options with either an EnerSave motor or an EnerSave Pro motor. Both options boast energy efficiency and WHISPER QUIET operation. A variety of flexfit installation options allow the 9500 Series to conveniently fit into any home. With Napoleon's 9500 Series gas furnace, you'll be enjoying warm, comfortable temperatures all winter long. Napoleon Professional Support Center 
Rated 5 based on 1 product reviews
Gas Furnaces image

Gas Furnaces - 8000 Series

Napoleon's 8000 Mid-Efficiency Gas Furnace is designed to effectively heat your home at a consistent temperature. Just set the desired temperature on your thermostat and let the 8000 Series take care of the rest. With small cabinet sizes, quiet operation and a neutral color, you won't even know it's there as you enjoy comfortable home temperatures for years to come. Napoleon Professional Support Center 
Rated 5 based on 1 product reviews
Central Air Conditioners image

Central Air Conditioners - 16 SEER

During those long, hot summer days, coming home to cool house is a relaxing treat. Napoleon's NT Series 16 SEER Central Air Conditioners create the perfect indoor environment for your family to enjoy. With WHISPER QUIET operation features and a natural grey color that compliments any outdoor space, Napoleon's NT Series air conditioners are the perfect choice for your home comfort needs. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Central Air Conditioners image

Central Air Conditioners - 14 SEER

Summer is easily a favorite season when you have a nice cool home to enjoy. Napoleon's NT Series 14 SEER Central Air Conditioner will create a perfectly balanced temperature throughout your home during the warmer seasons. With WHISPER QUIET operation features and a natural grey color, Napoleon's NT Series air conditioners will effortlessly blend into any outdoor living space. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Central Air Conditioners       image

Central Air Conditioners - 13 Seer

Napoleon's NT Series 13 SEER central air conditioner offers consistent, reliable temperatures throughout the season. Engineered to be WHISPER QUIET, it will effectively cool and dehumidify your home while operating no louder than a whisper. Designed with a natural grey color, Napoleon's NT Series air conditioners effortlessly blend into the landscape of your home. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Ductless Heat Pump image

Ductless Heat Pump - NH25 Series

The Napoleon NH25 Series Ductless Heat Pumps are the perfect addition to any home without ducting. Clean, sleek and easy to use, Napoleon's NH25 Series will meet all your home comfort needs. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Ductless Heat Pump image

Ductless Heat Pump - NH21 Series

The Napoleon NH21 Series Ductless Heat Pumps are the perfect solution to any home without ducting. The white, sleek indoor wall mount blends into most rooms as it quietly maintains comfort levels. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Ductless Heat Pump image

Ductless Heat Pump - NHAS Series

Napoleon's NHAS Series ductless heat pumps are the perfect solution for spaces without ducting. Clean, sleek and easy to use, the NHAS Series will meet your heating and cooling needs throughout the seasons. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Ductless Air Conditioner image

Ductless Air Conditioner - NC19 Series

Napoleon's NC19 Ductless Air Conditioner is an ideal way to add the comfort and convenience of air conditioning to your home without using ducting. Unobtrusive and easy to use, the NC19 Ductless Air Conditioner features an energy-efficient sleep mode and louver position memory for consistent cooling comfort. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Ductless Heat Pump image

Ductless Heat Pump - Multi-Zone Series

The Napoleon Multi-Zone Ductless Heat Pump (NMZO-B) is a versatile ductless unit that offers a variety of indoor installation options. The NMZO-B is a sleek outdoor unit that blends into a wide range of outdoor settings. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Central Heat Pumps image

Central Heat Pumps - NT Series

Napoleon's NT Series Heat Pumps are perfect for heating and cooling your home. With a natural taupe color and WHISPER QUIET™ operation, they blend into the landscape of any home. Available in a variety of sizes, the Napoleon NT Series heat pump can meet a wide range of home comfort needs. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Air Handler Series image

Air Handler Series

Napoleon's 16 SEER (Seasonal Energy Efficiency Rating) air handler is a great addition to your heating and cooling system. With multiple installation options, quiet operation and a neutral color, you won't notice your Napoleon air handler is there as it maintains a balanced, comfortable temperature in your home.  Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Energy Recovery Ventilator - NERV Series image

Energy Recovery Ventilator - NERV Series - NERV Series

Energy Recovery Ventilators circulate fresh air throughout your home without making your furnace work harder by pre-warming the air ahead of time.  Energy Recovery Ventilators also work to recuperate energy that's trapped in humidity - this process greatly improves the overall efficiency of your home. Should humidity levels outside be undesirable, the ERV will manage the humidity level that enters and exits your home maintaining comfort levels throughout the seasons. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
 Heat Recovery Ventilator - NHRV series image

Heat Recovery Ventilator - NHRV series

Heat Recovery Ventilators circulate fresh air throughout your home without impacting energy efficiency.  This means, rather than opening a window which might trigger your furnace to work harder, an HRV can introduce fresh air while pre-warming it so your furnace can run efficiently - enjoy the benefits of fresh air without increasing your heating bills. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
UV Sanitation Kit image

UV Sanitation Kit - HomeShield

You sanitize countertops, door handles and your hands to stop the spread of germs, but have you thought about sanitizing your home's air? Napoleon's UV-C air sanitization system uses Philips UV-C technology to keep your home's air at its best by eradicating airborne contaminants like viruses, bacteria and mold. The same method that's used in hospitals, UV-C technology is another defense against threats like coronaviruses and cold & flu season. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Media Filters image

Media Filters - Merv 11

The Napoleon Merv 11 HVAC Media Filter easily installs to the side of your current system. Media filters are low maintenance, easy to clean and are a cost effective way to filter your indoor air.The term "MERV" refers to the Minimum Efficiency Reporting Value, which measures the performance of the filter. The MERV 11 rating is considered a superior filter for residential applications. As the indoor air cycles through your HVAC system, Napoleon's MERV 11 Media Filter will capture 85% dust, dirt and other unwanted particles before they can re-circulate into your home. In addition to managing indoor air quality, Napoleon's Media Filter will extend the life of your HVAC system and allow it to run more smoothly. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Thermostats image

Thermostats - NT95

Napoleon's NT95 is a two-stage thermostat that is capable of programming 7 different days of comfort settings. The Napoleon NT95 Thermostat automatically switches to heating or cooling to ensure your comfort settings are managed at all times. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Thermostats image

Thermostats - NT86

The Napoleon NT86 Thermostat is simple to use and includes distinct icons for each temperature pre-set. The NT86 offers unique features including Sleep Timer, and a bright LED screen means your settings are easy to view day or night. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Thermostats image

Thermostats - NT15

The Napoleon NT15 Thermostat is programmable so your comfort is taken care of throughout the week. The bright LED back lit screen makes it easy to read day and night. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Thermostats  image

Thermostats - NT14-V

The Napoleon NT14-V Thermostat is a simple, straight-forward thermostat. Set your preferred temperature, set the controls to heating or cooling and relax, worry free. Napoleon  Professional Support Center 
Rated 5 based on 1 product reviews
Condo Pack Series image

Condo Pack Series

Designed for conventional thru-wall installation applications, Napoleon™s Condo Pack is perfect for residential low and high-rise applications as well as institutional and industrial. A standard footprint and dual slide out heating and cooling modules allow for ease of installation and servicing. Heating Modules: High Efficiency, Mid-Efficiency, ElectricCooling Modules: Air Conditioner, Blower onlyPre-Installed Wall Sleeve during ConstructionAll Indoor Access to parts and maintenance 
Rated 5 based on 1 product reviews