SRC 360 Mobile Safety Railing is a freestanding, non-penetrating, OSHA compliant passive fall protection system designed to be used around leading edge fall hazards. The SRC 360 Mobile Railing Systems are commonly used for guarding rooftop perimeters, roof hatches, skylights, dock doors and truck pit protection, warehouse traffic lanes, crowd control, pier and rail yard protection and much more. The SRC 360 railing systems utilize weighted base plates and railings that do not require any mechanical penetrations in roof membranes or other substrates. They can be used for permanent or temporary use. Each of our safety products are third-party tested and certified to meet all applicable OSHA standards for fall protection namely 1910.28, 1910.29 and 1926.500-503. We pride ourselves in our portable guard rail designs. Each portable guard rail is simple to install, and flexible in the respect that they can be set up in a number of different configurations which allow workers to be productive within the barrier without the need to be tied off to an anchorage point. You can rest assured that here at Safety Rail Company, our professional sales and engineering staff are here to help in meeting your specific fall protection requirements. We also provide custom colors and galvanizing and our engineering team ensures safety, quality and compliance. Give us a call today with any questions. Safety Rail Company is here to support business productivity by making the work environment safe, secure and OSHA compliant. Made in USA.
Rated 5 based on
1 product reviews