Sunair®
Sunair®
Awnings Pergolas Louvered Roofs Canopies Screens
CONTACT INFO
Sunair East: 7785 Old Jessup Rd. P. O Box 1068
Jessup, MD 20794

Sunair West:
3803 W. Thomas Rd.
Phoenix, AZ 85019

Toll Free: 800-548-0408
Phone: 410-799-1145
Fax:
Continuing Education Logo
Request for information Sunair® Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
SOCIAL

Retractable Fabric Roof Pergola Awnings - Commercial

The Sunair Pergola® retractable fabric roof awning provides a unique level of control over weather. For restaurants and hotels, they are the ideal solution for outdoor eating areas on patios and decks. They enhance and maximize the use of the patio space by providing control of the weather. On hot sunny days the fabric roof can be extended to provide a cool comfortable dining experience for the patrons. On rainy days with the roof extended, the establishment will not lose the use of the patio on inclement days.The rain water is channeled to integrated gutters and downspouts within the awning structure. They are available in several innovative aluminum and wood designs and a variety of frame and fabric colors. They are ideal for small to large spaces and can be mounted freestanding or attached to existing structures or walls. Add optional retractable roll down zip shades with mesh fabric or vinyl windows. Add heaters for extended using during the cooler season. Optional integrated RGB LED lighting is also available.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Adjustable Motorized Louvered Roof Pergola Awnings

The OPERA & VISION Pergola® Commercial Adjustable Louvered roof systems are a motorized sun and rain solution for large and small patio areas. They are a great solution for restaurant and hotel outdoor eating areas. The motorized louvers can be positioned anywhere within their 140-degree range of motion for the exact amount of sun protection or ventilation desired. For rain protection, close the louvers and the rain will be diverted through the integrated gutter system and posts. For the Opera model, add optional retractable roll down zip shades available with mesh fabric or vinyl windows.Optional heaters are available for extended using during the cooler season. Optional integrated RGB LED lighting and soft white spotlights are also available.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Retractable Fabric Roof Pergola Awnings - Residential

Our residential retractable fabric roof pergola awnings are ideal for outdoor living areas such as patios and decks. They can be installed near a pool or outdoor kitchen areas.They are designed for small to large spaces, freestanding or wall mounted and available in several innovative aluminum or wood designs. Add optional retractable roll down zip mesh shades to control the sun's glare or close in for a mosquito free environment. Add heaters for extended using during the cooler season. Optional Integrated RGB LED lighting is also available.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Adjustable Motorized Louvered Roof Pergola Awnings

The OPERA & VISION Pergola® Commercial motorized adjustable louvered roof systems are ideal sun and rain solution for large and small residential patio, deck and outdoor living areas. A variety of colors are available to compliment any architectural style.The louvered Pergola provides an alternative unique level of control over nature,combining style and function to create and enhance the outdoor living space. 140-degree range of motion for the motorized louvers. Integrated gutter system for water management. Optional Raso screens and RGB led lighting are available.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Fabric Canopies & Fixed Frame Awnings

Sunair® manufactures fixed frame fabric canopies for both residential and commercial applications. We work with the designers, General Contractors, architects and engineers from conception of a project to the manufacturing and installation of the finished canopies. On commercial projects, we assist with renderings and conceptual drawings as well as shop drawings and submittals for the permitting process.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Retractable Lateral Arm Fabric Patio and Deck Awnings

Our Sunair lateral arm retractable awning is a high-quality awning system ideal for residential patios, decks and for commercial store fronts. The Sunair patio awning is custom made to fit the space and is available either manual or motorized with a remote control. On cloudy days the awning can be retracted to take advantage of the natural light. There is no need for seasonal removal and storage. An optional hood system is available to protect the awning fabric when it is safely retracted against the wall.Optional sun and wind control automatic sensors are available as well as soft white LED lighting. On Western facing patios, the awning can be fitted with a Valance Plus retractable shade on the front bar for extra sun protection when the sun is lower in the horizon. The Sunair patio awning can be mounted to most walls, soffits and pitched roofs. Tempotest Para or Sunbrella fabric is standard.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Retractable Roll Down Mastershade SC4500 Zipper Shades

The Mastershade® SC4500 zipper screen is the ideal rolling solar screen and bug screen system for verandas, garage doors and lanais. Roll down the fabric and specially engineered zipper system keeps the fabric within the track, keeping unwanted bugs from entering the space. The SC4500 can be customized to fit the opening or space. It is available in a variety of frame colors. Manual operation with a hand crank is standard, with an option of motorizing with a remote control. Mesh fabrics are available in a variety of colors and openings from 3 to 50% open.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Retractable Roll Down Mastershade SC4500 zipper screens

The SC4500 Mastershade® can also be used with Ferrari 502 vinyl fabric and clear windows for keeping moderate weather at bay to create a three season roll down enclosure. Great for private residences, hospitality spaces and restaurants. Each screen is custom crafted to fit your opening and are customized to best fit the space and individual needs. It is available in a variety of frame colors. Manual operation with a hand crank is standard, with an option of motorizing with a remote control. The Ferrari 502 precontraint vinyl fabric is available in many colors to complement the architectural colors of the building.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Retractable Shade System

The SOLHARO® conservatory awning offers the ideal solution for solar protection by controlling the temperature in your sun room or conservatory. The fabric blocks the sun before it enters your home which can significantly reduce the indoor temperature,lowering cooling costs. The system is custom made to fit the space and is available in a variety of frame colors and fabrics. Acrylic Tempotest Para, Sunbrella or Soltis 86 mesh fabric is standard. Standard operation is with a remote controlled Somfy motor.Optional sun and wind control automatic sensors are available as well.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Retractable Maxi & Combi Drop Arm Awnings

The Maxi and Combi retractable window awning from Sunair® is the ideal solution for complete solar control and privacy in your home or business. The awnings can be lowered to any position to provide as little or as much sunlight as you want. With a traditional awning flair, the awning fabric when not in use is rolled up and protected by an optional hood or cassette. On cloudy days the awning can be retracted to take advantage of the natural light. Each awning is custom crafted to fit the opening or window. It is available in a variety of frame colors. Manual operation with a hand crank is standard, with an option of motorizing with a remote control. Tempotest Para or Sunbrella fabric is standard.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Interior Motorized or Chain Operated Roller Shades

The MASTERSHADE® ISC Interior roller shade system from Sunair® is the perfect solution for maintaining shade and comfort in your home or office. The ISC Mastershade® dramatically decreases heat and glare caused by the sun. The screens are the ideal solution for solar protection, shading or total black out by controlling or blocking the sunlight that penetrates windows and doors. The ISC 6000 shades also protect your furniture, curtains and floor coverings. The ISC 6000 is customized to fit the space. Optional 3" & 4" fascia is available. The shade fabrics are available in a variety of colors and shade factor openness from total black out to 10 % open. Standard operation is with a clutch and chain. Optional hardwire RTS radio controlled or Sonesse battery motors are available.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Retractable or Stationary Glass Walls

SUNAIR® glass window dividers are the perfect solution for adding both elegance and functionality to any restaurant patio or home. The Up and Down model provides the added functionality to be lowered on days with calm air movement and raised on windy days for protecting the patrons. Glass Walls on patios and decks can be beautiful and functional both for residential patios and for restaurants and cafes. Sunair® offers many models of glass walls from traditional to modern, and retractable and fixed. We are proud to offer the line of glass walls from Star Progetti. Outdoor furnishing, an inviting patio area is the key to your business image, drawing customers and enticing them to enter. Our Glass wall systems can be used as stand alone to create a defined outdoor seating area and also function as a wind break barrier for the comfort of your patrons.They can also be used in combination with one of our Pergola® awnings or fixed frame canopies.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Retractable Rolling SC2000 & SC3000 Exterior Solar Screens

The MASTERSHADE® SC2000 & SC3000 exterior rolling solar screen systems bySunair® are the perfect solution for maintaining shade and comfort in your home, office or business. The Mastershade® dramatically decreases heat and glare caused by the sun and is the ideal solution for solar protection, glare control and energy savings. Each screen is custom crafted to fit your window or opening and are customized to best fit your individual sun protection needs with either standard tracks or cables. Standard operation is manual gear with hand crank either from the front of the cassette or in the rear of the box. Motorized is an option with RTS Somfy motors and controls. Choose between our five solar screen models and nine standard frame colors depending on model to match or accent your exterior. We have many fabrics to choose from that will offer sun control and also a view through the window.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Somfy RTS Remote Motor with a Telis 1 or 4 Remote

Making a decision to motorize your new Sunair® awning or shade with a Somfy motor is an easy one. With a motor and a hand held remote, there is no more manually extending and retracting the system. With a simple touch of a button from up to 65 ft.away the awning or shade will extend and retract automatically. This makes operating your awning or shade more convenient and you will use it more. Adding an automatic “sun" or "wind" sensor to your awning can control your awning or screen to minimize wind damage and maximize energy savings and protect your indoor carpet and furnishings.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Exterior Solar Mesh Fabric

Mesh fabrics are ideal for solar protection and bug screen protection while still maintaining a view out of the window or space when the shade is lowered or in down position. Sunair® offers exterior mesh fabrics from all major manufacturers and stocks many of the main brands and their most popular colors. Some of the brands we offer are Phifer, Mermet, Serge Ferrari Soltis, Alkenz, Textiline and Nano by Twitchell, Suntex and Recscreen. These fabrics offer you exceptional transparency, sun blocking capabilities, strength and durability. All of brands listed above are not recommended on all of our systems, so it is best to ask your local Sunair dealer for the best fabric for your application.


Request a Sample Click Here


Rated 5 based on 1 product reviews

Sunbrella and Tempotest Para Solution Dyed Awning Fabric

Sunair offers acrylic solution dyed fabrics from all the main manufacturers. Acrylic fabric integrates perfectly in any outdoor space creating protection from the sun and elements and adding a touch of color and elegance. This fabric is ideally suited for retractable awnings and stationary fabric canopies providing comfort in the heat of the summer. Acrylic fibers are saturated with highly UV stable pigments. These fabrics are breathable creating a comfortable space below that is mildew and fade resistant. Sunair offers fabrics from Tempotest / Para, Sattler, Recasense and Sunbrella by Glen Raven Mills.


Request a Sample Click Here


Rated 5 based on 1 product reviews