3M Commercial Solutions
CONTENT

3M™ Sun Control Window Films

3M™ Sun Control Window Films help you to control energy costs and provide workers with a more comfortable environment. Prestige SeriesCeramic SeriesNight Vision SeriesTraditional Series
Rated 5 based on 1 product reviews

3M™ Thinsulate™ Window Film

Virtually invisible insulation. Enhance comfort and efficiency year round. Unique low-e window film helps retain warmth in the winter and cool air in the summer by increasing your windows insulation value Helps improve the insulation value of a typical single-pane window close to that of a double-pane window, and of a double-pane close to that of a triple-pane Offers high visible light transmission with a neutral appearance to help maintain a home's existing appearance Helps extend the life of furnishings by significantly reducing harmful UV rays, the largest cause of fading
Rated 5 based on 1 product reviews

3M™ Safety & Security Window Films

3M™ Window Films can do more than shield you from high energy bills. They can help protect you from unwelcome events like hurricanes, severe storms, terrorism and vandalism. Ultra PrestigeSafety SeriesUltra Series S800Anti Graffiti/Surface Protection Series3M Impact Protection Attachments
Rated 5 based on 1 product reviews

3M™ Fasara Decorative Window Films

Apply 3M™ Fasara™ Decorative Window Films to glass to create beautiful privacy screens, partitions and architectural statements at a fraction of the cost of etched glass. Best of all, when styles change you can update the look without replacing the window. Fabric, Frost and Matte Patterns Gradation & Combination Patterns Prism & Dot Patterns Stripe, Border & Line Pattern
Rated 5 based on 1 product reviews

DI-NOC Finishes

3M™ Comply™ Adhesive Technology makes application easy, fast, and bubble-free. Over 500 designs to choose from resembling surfaces from natural to faux. For renovations: Lightweight and self-adhering DI-NOC architectural finishes can be applied in situ to the existing substrate reducing labor and material cost compared to natural materials. With DI-NOC products you create a whole new look quickly and inexpensively. But not at the expense of aesthetics thanks to its uncanny resemblance to natural materials. For new construction: Perhaps you prefer the authenticity of real wood metal or stone. That's only natural. Use them for select areas. Specify DI-NOC architectural finishes everywhere else. You'll get cost savings, speed of application, durability and still maintain the aesthetic look you desire.
Rated 5 based on 1 product reviews

3M™ DI-NOC™ E-Series

3M™ DI-NOC™ Architectural Finishes help preserve rare and exotic woods by providing an authentic, natural look that applies easily to minimize waste. It requires no harsh chemicals to maintain, allowing the use of eco-friendly cleaners. The new DI-NOC E-Series, available in more than 70 designs and natural textures, is made of polyolefin.
Rated 5 based on 1 product reviews

3M™ DI-NOC™ Whiteboard Film

New 3M™ DI-NOC™ Whiteboard Film turns walls, columns, tabletops virtually any surface into a whiteboard that can be written and drawn on. Yet it avoids the pitfalls and problems found with traditional whiteboard and whiteboard paints. Thinkers, talkers, presenters and idea-people of all types love whiteboard. Now, with lightweight, easy-to-apply DI-NOC Whiteboard film, you'll love to specify it too!
Rated 5 based on 1 product reviews

3M™ Dichroic Glass Finishes

Dichroic glass films by 3M combine beauty, light and color with extraordinary 3M technology to create a unique, affordable solution for interior glass surfaces. Designed to mimic the brilliant iridescent look of pigment-less butterfly wings, the shimmering color-shifting films are made with premium materials and are available in warm and cool tones.
Rated 5 based on 1 product reviews

3M™ Fasara™ Glass Finishes

Aesthetics: Our decorative glass and window films transform plain glass, capturing the look of cut or texturized glass to an astonishing degree at a fraction of the price. Flexible: Fasara™ Glass Finishes allow you to tailor the amount of privacy a space possesses. Use Fasara glass finishes monolithically to create serene "ricepaper wall" effects, or die-cut or layer the films to create exciting, dynamic effects. Easy application: 3M expertise in adhesives ensures you of fast, accurate, beautiful and durable application to a variety of glass substrates. Materials: Constructed from durable and flexible polyester materials.
Rated 5 based on 1 product reviews

3M™ Crystal™ Glass Finishes

Dusted and frosted designs provide the look of sandblasted or etched glass, at a fraction of the cost. Digital printing on dusted materials offers both customization and personalization options. These permanent, pressure-sensitive films have a transparent synthetic liner for easy cutting. They are available in a dusted crystal finish in translucent white (2 mil) or translucent frosted crystal finish (3.8 mil) in five colors.
Rated 5 based on 1 product reviews

Resources

Design Tips and Installation Videos
Rated 5 based on 1 product reviews