Seves Glass Block Inc.
CONTENT
Seves Glass Block Inc.
CONTENT
Imperial Line  image

Imperial Line

Fully versatile glass blocks designed for vertical structures in awide variety of formats and thicknesses, to increase maximum flexibility with wall compositions.Realize vertical structures that are lighter, thinner, more structurally stable, and solid. Create angles, curves, or finished jambs and/ or heads.
Rated 5 based on 1 product reviews
Contemporary: Pure & Solid Glass Blocks image

Contemporary: Pure & Solid Glass Blocks

Pure and solid glass block offers design possibilities limited only by an architect's imagination and vision.The Vistabrik glass block increases the amount of natural daylight while providing security. The Vetropieno Line offers three colors to add atmosphere to interiors.
Rated 5 based on 1 product reviews
Imperial Line  image

Imperial Line

A range of glass blocks in a variety of formats and thicknesses offer designers maximum flexibility in wall composition. Realize vertical structures that are lighter, thinner, more structurally stable, and solid. Full of personality, Basic Imperial glass blocks are perfect for special projects in which character, warmth, and originality are the main attractions.
Rated 5 based on 1 product reviews
Basic Line - Smooth & Wave image

Basic Line - Smooth & Wave

The Transparent range - with smooth and wave glass design - is ideal for all the applications where the product is chosen prevalently for its characteristic function: the passage of light. To complete the range, special pieces are available: linear, curved and corner wall end blocks.
Rated 5 based on 1 product reviews
Basic Line  image

Basic Line

Playful, dancing shapes, forms that arrange and rearrange themselves suggestively: discover a variety of designs to realize highly diverse and personalized ambiences with effects like striking identifying marks, symbols, and geometries that determine the flow and direction of light.
Rated 5 based on 1 product reviews
Coloured: Soft Shades image

Coloured: Soft Shades

A selection of 7 gentle tints of color: Azur, Pink, Green, Grey, Blue, Brown and Turquoise in wave glass design, designed to add elegance and delicate light effects. Basic Soft Shades glass blocks have three different finishings to adapt to all light diffusion requirements.
Rated 5 based on 1 product reviews
Strong Shades: Matty image

Strong Shades: Matty

4 bold tints that emit a timeless elegance in the matt transparent version: Matty glass blocks offer new design possibilities for internal walls. Ink injected coloured glass block designed for internal use only and available in classic formats with wave glass design.
Rated 5 based on 1 product reviews
Strong Shades: Brilly image

Strong Shades: Brilly

The Brilly range is available in 9 bright colours in the wave glass design and with the transparent finishing. Choose from yellow, orange, red, blue, bronze, green, ruby, violet and turquoise to bring any design to life. Recommended for interior applications, Brilly range give a great color to liven up any dark room with a splash of color.
Rated 5 based on 1 product reviews
Pegasus image

Pegasus

Smooth and wave glass design with invisible joints, allowing a continuous 'all glass™ wall that emits brightness and light in all environments. A variegated range of colours, shapes, glass designs and finishes for every need and aesthetic taste. Ideal for interior and exterior applications as well as stylish and creative architectural designs.
Rated 5 based on 1 product reviews
Pegasus Metallised image

Pegasus Metallised

Pegasus Metallised is the glass block to use to create walls that are extraordinarily light and aesthetically refined. Ideal for striking interiors and exteriors, the metallised range is available in smooth and wave glass designs and in a rich variety of colours that, thanks to metallisation, acquire special brightness and luminosity.
Rated 5 based on 1 product reviews
Mendini Collection image

Mendini Collection

A new generation of building elements for interiors: the Mendini Collection in 16 colors, from the boldest one to black and white, both in different degrees of transparency, has been designed to enable glass blocks to generate chromatic and figurative arrangements. With smooth glass design and metallised edges, it is the ideal solutions to create impressive interior walls, full of personality and color.
Rated 5 based on 1 product reviews
New Colour Collection image

New Colour Collection

The New Colour Collection provides endless ways to explore interior design through colour. Vibrant colors, wave glass design and metallised edges: a collection created to define interior spaces with the power of its bold tones, brilliant shades and light effects.
Rated 5 based on 1 product reviews
Doric Q19 image

Doric Q19

The first three dimensional glass design inspired by the motif of the famous columns of the Greek temples. DORIC unites classic and modern styles into one exclusive design element, ideal for creating dramatic linear patterns and optical illusions that play upon the depths of space.
Rated 5 based on 1 product reviews
Other Formats and Thicknesses image

Other Formats and Thicknesses

Glass block designed for vertical structures in different formats and thicknesses to increase flexibility and versatility with wall compositions. Create structurally more solid and stable walls with 1919/10 glass blocks, or lighter and thinner walls with 1919/5. Mix and match the big formats with 1111/8, available in different glass designs and finishings.
Rated 5 based on 1 product reviews
Orbis image

Orbis

The ideal solution for adding style, character and originality to residential and commercial applications: floors, sidewalks, skywalks, underground spaces, pedestrian bridges and courtyards.
Rated 5 based on 1 product reviews
Photovoltaic  image

Photovoltaic

Photovoltaic transforms the already eco-friendly glass block into a new building instrument, ideal for lighting exterior applications while conserving energy. The energy accumulated via the solar panel is stored in the high capacity battery, and used to power the LEDs during the night once the external luminosity drops below 30lux.
Rated 5 based on 1 product reviews
Smart Home Applications image

Smart Home Applications

Designed for living, Smart Home helps people experience architecture through light, color, movement, and space. Glass block is the natural solution for increasing privacy without sacrificing an environment's natural light ' elegant, refined, and timeless. Discover how to fully express your creativity by using light, space, transparency and colour as you prefer.
Rated 5 based on 1 product reviews
Smart Architecture Applications image

Smart Architecture Applications

Both matter and the material of architects, natural light, and its proper management, continues to influence the future of design, the wellbeing of individuals, and the environment. Discover how to make wow architecture possible.
Rated 5 based on 1 product reviews