Superior Plastic Products, Inc.
CONTENT

Vinyl Railing - 200 Series

The 200 Series is an economical railing choice that brings style and safety to porches, decks, or balconies. This affordable, low-profile railing creates a clean, classic look in outdoor spaces. Like all of Superior's railing, it comes with a robust limited lifetime warranty. No visible screws when installed High-quality vinyl is extruded, assembled, and packaged in the USA Tested to ICC standards Available in boxed kits for maximum convenience Engineered for a quick and easy install using only standard tools The 200 Series is available in three colors (white, clay, black) and with three baluster options. Every railing contains aluminum reinforcement channels for lasting strength.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Railing - 1000 Series

The timeless 1000 Series provides charm and character to outdoor living spaces. This t-top railing is our original rail, designed to be dressed up or dressed down for ultimate flexibility. The 1000 Series is the ideal choice for almost any outdoor living area. No visible screws when installed High-quality vinyl is extruded, assembled, and packaged in the USA Tested to ICC standards Available in boxed kits for maximum convenience Engineered for a quick and easy install using only standard tools Custom radius sections available The 1000 Series comes in three colors (white, almond, clay) and with ten baluster options. Every railing contains aluminum reinforcement channels for lasting strength.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Railing - 3000 Series

Create a one-of- a-kind railing with the 3000 Series. This substantial railing has a sense of flair and plenty of options for customization. Our low-maintenance vinyl is easy to clean and, together with aluminum reinforcement channels, provides a secure, sturdy railing. No visible screws when installed High-quality vinyl is extruded, assembled, and packaged in the USA Tested to ICC standards Available in boxed kits for maximum convenience Engineered for a quick and easy install using only standard tools Custom radius sections available The 3000 Series is available in four colors (white, almond, clay, black) and with ten baluster options.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Railing - 5000 Series

If you're concerned about a smaller rail getting "lost" or overwhelmed, the 5000 Series is your solution. This generously-sized railing won't be overshadowed by a home's size or by other architectural features. High-quality vinyl is extruded, assembled, and packaged in the USA Tested to ICC standards Available in boxed kits for maximum convenience Engineered for a quick and easy install using only standard tools Custom radius sections available The 5000 Series is available in white or clay, with square balusters for a modern look or "turned" balusters for a classic appearance. Each railing contains an aluminum reinforcement channel for strength.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Railing - 7000 Series

The 7000 Series is our largest, most substantial railing, Perfect for large homes, estates, or country clubs, this railing holds its own, even on the grandest buildings. High-quality vinyl is extruded, assembled, and packaged in the USA Tested to ICC standards Available in boxed kits for maximum convenience Engineered for a quick and easy install using only standard tools Custom radius sections available The 7000 Series comes in white, with an elegant turned baluster for a handsome, traditional look. These very large railings come with large aluminum reinforcing channels for strength.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Newels & Post Wrap

Vinyl newel posts link all railing sections and bring stability to your railing. These sturdy posts are built to last and can be ordered to match balusters for both consistency and an elegant look. 4", 5", 6", and 8" posts available Low-maintenance, long-lasting vinyl Used to build functional and attractive stair treatments Depending on the style chosen, newel posts are available in white, almond, and clay.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Structural Porch Posts

Superior's vinyl porch posts provide structural support to the porch roof and are available to match all of our baluster styles. No matter what your baluster looks like, we have a porch post to complement it. Full-length aluminum inserts provide structural support Posts support between 7,800 and 18,000 lbs. depending on post size Post plates are packaged with all posts, and include Tapcon® screws for concrete installations Posts are also available in a non-structural option (hollow posts) Superior porch posts are nine feet in height and are available in many styles and colors. Color options vary by style.(Porch posts are intended for porches, not free-standing structures)Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Structural Porch Columns

Porch columns make an architectural statement with their style and presence. Used with your choice of railing and baluster, or in conjunction with newel posts, these attractive, low-maintenance columns increase the value of any property. Posts don't have seam lines 9' and 10' porch column options Structural porch columns load capabilities from 7,500 - 26,000 lbs. Allows underdeck space to be turned into an open-air living area or other usable space Porch columns are available in several styles and in four colors (depending on the style): white, clay, almond, and black. (These columns are intended for use with porches, not free-standing structures)Request More Information: Click Here
Rated 5 based on 1 product reviews

Post Mounts

Give Your Vinyl Posts a Secure FoundationRequest More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Post Caps Trim

Post Caps and Trim: The Finishing Touches.Request More Information: Click Here
Rated 5 based on 1 product reviews

Classic Picket Fence

Picket fences conjure feelings of home, family, and tradition. Superior engineers our picket fences to last for decades, so multiple generations can make memories in a yard surrounded by a safe, secure fence. The Classic picket comes with pinch-top pickets, and you can choose between two different widths. Classic picket fence is available with 1 1/2" or 3" pickets Comes in 36", 48", 57" heights 6' or 8' section widths 1 3/4" x 3 1/2" routed rails The Classic picket fence comes in white, almond, clay, black, and WoodTone wood grain colors. Pickets are routed through the rails for a "neighbor-friendly" look that's the same on both sides.Request More Information: Click Here
Rated 5 based on 1 product reviews

Columbia Picket Fence

Superior's picket fences come with either notched or pre-drilled pickets for quick installation and a stable fence. Posts contain pre-drilled holes in the bottom to allow concrete to flow through, securing the posts into the footer. The Columbia has our notched "dog-ear" caps for a visually interesting look. 3" pickets Comes in 36", 48", 57" heights 6' or 8' section widths 1 3/4" x 3 1/2" routed rails The Columbia picket fence is available in white, almond, clay, and black. Pickets are routed through the rails for a "neighbor-friendly" look that's the same on both sides.Request More Information: Click Here
Rated 5 based on 1 product reviews

Deluxe Picket Fence

The Deluxe picket fence, like all of our fences, is made with high-quality vinyl that won't rot or crack. Maintenance is easy; a simple cleaning once a year will keep this fence looking like new. 3" pickets Comes in 36", 48", 60", and 72" heights 6' section widths 1 3/4" x 3 1/2" drilled rails The Deluxe picket fence has face-mounted pickets that fasten into the railings with provided screws and is available in white and almond.Request More Information: Click Here
Rated 5 based on 1 product reviews

New England Picket Fence

The New England picket fence (and all of our fences) can be customized. With four styles of fence, three styles of pickets, and multiple heights and colors, there are numerous ways to design a vinyl picket fence to your needs and tastes. The New England offers the unique square picket routed through both rails. 1 1/2" square picket Comes in 36" or 48" heights 6' or 8' section widths 2" x 4" routed top rail 2" x 6" routed bottom rail Pickets can be straight or concave The New England picket fence is available white, almond, and clay.Request More Information: Click Here
Rated 5 based on 1 product reviews

Baron Vinyl Yard Fences

Yard fence combines the best of picket fence with the best of privacy fence for a unique look. Sometimes called semi-privacy, yard fences have gaps between pickets for an open feeling, while still providing a relaxing sense of seclusion. Available in four heights: 36", 48", 60" or 72" 7/8" x 3" pickets Max spacing 3 1/4" The Baron yard fence is available in three colors: white, almond, and clay. Request More Information: Click Here
Rated 5 based on 1 product reviews

Imperial Yard Fence

With its closely-spaced pickets, the Imperial is our attractive semi-private yard fence. A lattice accent topper can be added for height and a finishing touch. Because we offer a variety of colors and sizes, there are numerous ways to customize the Imperial, as well as all of our yard fences. Available in four heights: 36", 48", 60" or 72" 7/8 x 1 1/2" pickets Max spacing: 11/16" The Imperial yard fence is available in three colors: white, almond, and clay.Request More Information: Click Here
Rated 5 based on 1 product reviews

Model Yard Fence

The Model yard fence is a clean, economical choice for any yard. Like all of Superior's yard fences, it comes with an aluminum reinforcement channel running through the top and bottom rail to strengthen the fence and keep it from sagging. Available in 48" height 1.3" square pickets Max spacing 3 1/4" The Model yard fence is available in four colors, white, almond, clay, and black.Request More Information: Click Here
Rated 5 based on 1 product reviews

Ramada Yard Fence

Made of high-quality vinyl, the Ramada yard fence (and all of our yard fences), come with a limited lifetime warranty. They'll last for decades with only a simply yearly cleaning. Available in four heights: 36", 48", 60" or 72" 7/8 x 1 1/2" pickets Max spacing: 1 3/4" The Ramada yard fence is available in three colors: white, almond, and clay.Request More Information: Click Here
Rated 5 based on 1 product reviews

Victorian Yard Fence

The Victorian yard fence and all of our other yard fences come with routed rails, so pickets slide easily and quickly into place. This makes fence installation a breeze! Available in four heights: 36", 48", 60" or 72" 7/8 x 1 1/2" pickets Max spacing 3 1/4" The Victorian yard fence is available in three colors: white, almond, and clay.Request More Information: Click Here
Rated 5 based on 1 product reviews

Boston Privacy Fence

Privacy fence creates a sense of seclusion in any backyard or can be used to provide privacy between units in multi-family dwellings. The Boston privacy fence, like all vinyl fencing from Superior, will last for decades and only require occasional cleaning. Handsomely detailed deco rails make the Boston a stylish choice. Comes in 48", 60", 66", 72", 84", and 96" heights 6' or 8' section widths 2 x 6 1/2" deco rails 7/8" x 8 1/2" tongue & groove panels The Boston privacy fence is available in white, almond, and clay.Request More Information: Click Here
Rated 5 based on 1 product reviews

Cambridge Privacy Fence

The Cambridge fence is fabricated with interlocking panels, which snap together quickly and fit easily into the bottom rail. This makes installation both fast and uncomplicated. Comes in Classic and Smooth styles 3/4" by 10" interlocking panels Comes in 56 1/2" and 72" heights The Classic Cambridge style is available in white, almond, and clay. Smooth style is available in white and clay.Request More Information: Click Here
Rated 5 based on 1 product reviews

Manor Privacy Fence

There are numerous ways to customize the Manor fence (and all of Superior's privacy fences), thanks to the many style and color offerings. Our accent pieces, designed to top off our privacy fences with lattice or pickets, add height and a classic finishing touch. Manor's deco rails add an additional sense of style. Comes in 48", 60", 66", 72", 84", and 96" heights 6' or 8' section widths 2 x 6 1/2" deco rails 7/8" x 8 1/2" tongue & groove panels The Manor fence is available in white, almond, clay, and WoodTone wood grain colors.Request More Information: Click Here
Rated 5 based on 1 product reviews

Newbury Privacy Fence

With tongue and groove panels, the Newbury fence (along with Boston and Manor styles), snaps together quickly and stands strong. Superior's privacy fences all contain aluminum reinforcement channels in the bottom and top rail, for additional strength. Comes in 48", 60", and 72" heights 6' or 8' section widths 2 x 6 1/2" deco rails 7/8" x 8 1/2" tongue & groove panels The Newbury offers a visually interesting shadow box design and is available in white and almond.Request More Information: Click Here
Rated 5 based on 1 product reviews

Nantucket Privacy Fence

The Nantucket is a simple way to add privacy to any backyard or outdoor living area. The slim 6™ interlocking panels snap together quickly for an easy install, and the finished product has classic lines and a timeless style. You can top the Nantucket with a lattice accent topper for additional height, and the fence is available in Classic rail and Smooth rail styles. Comes in 56 1/2" and 72" heights 6' or 8' section widths Smooth comes with 2"x 7" top and bottom rails OR 1 1/2" x 5 1/2" rails Classic has 1 3/4" x 7" top/bottom rails 3/4" x 6" interlocking panels 5" x 5" posts The Nantucket is available in white, almond, clay, and WoodTone woodgrain colors.Request More Information: Click Here
Rated 5 based on 1 product reviews

2 Rail Fence

2 rail fencing creates an unmistakable barrier while still providing open sight lines. And, like all of Superior's post-and- rail fence (sometimes called horse fence), it's made of low-maintenance, high-quality vinyl. 1.5" x 5.5" or 2" x 6" rails 8' or 16' lengths Sections include one 5" post and one flat cap Superior's 2 rail fence comes in white, almond, and WoodTone wood grain colors.Request More Information: Click Here
Rated 5 based on 1 product reviews

3 Rail Fence

Post and rail fencing's classic appearance is perfect for a traditional country look and is a wonderful way to mark a property line, contain animals, or enclose a yard. Best of all, post-and- rail vinyl fence won't rot or crack, nor will it need to be painted. 1.5" x 5.5" or 2" x 6" rails 8' or 16' lengths Sections include one 5" post and one flat cap Three-rail fence is available in white, almond, clay, black, and WoodTone wood grain colors.Request More Information: Click Here
Rated 5 based on 1 product reviews

4 Rail Fence

Superior's 4 rail fencing is the tallest post and rail option, providing the most security for a property while still maintaining those desirable wide-open spaces. Each section of post-and- rail fence comes neatly boxed and installs quickly with standard tools. 1.5" x 5.5" or 2" x 6" rails 8' or 16' lengths Sections include one 5" post and one flat cap Four-rail fence comes in white, almond, and WoodTone wood grain colors.Request More Information: Click Here
Rated 5 based on 1 product reviews

Arbors

Arbors bring a sense of old-world charm to any garden, but the chore of painting and repairing a wooden arbor is less enchanting. Vinyl arbors from Superior retain their low-maintenance good looks for years.Easy to clean Never needs to be painted Won't rot or split Vinyl arbors are available in many styles, some with seating options. All styles come in white, and two styles are available in almond.Request More Information: Click Here
Rated 5 based on 1 product reviews

Pergolas

Bring additional living space to your home with a stylish pergola. High-quality vinyl pergolas create an open but still sheltered spot for outdoor entertaining, dining, or simply relaxing.Stands up under snow loads Designed to last for decades Won't rot or crack Resists bugs and the elements Standard sizes come in a boxed kit, with all required pieces included Custom sizes also available Superior's pergolas are engineered to last for decades. Our vinyl pergolas contain aluminum channels that strengthen the structure.Request More Information: Click Here
Rated 5 based on 1 product reviews

Accent Corner Fences

Use a vinyl accent fence to mark the corners of a property or as an attractive backdrop for flowerbeds. These corner fences are a subtle way for homeowners to show where their property begins. Never needs to be painted Easily cleaned with soap and water 6' sections 1.5" or 3" pickets Superior's accent corner fences come in low-maintenance, high-quality white vinyl.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Mailbox Post

Never think about mailbox post maintenance again! This vinyl post makes a great first impression and will stand up to the elements for years. Never needs to be painted Easily cleaned Won't rot or crack Mailbox posts come in white and are available in several styles. (Mailbox not included).Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Trellis

A vinyl trellis provides a long-lasting support for flowers and climbing vines. While wooden trellises can rot, a vinyl trellis lasts for decades with little maintenance. Just occasionally rinse with water and it's ready for another season! Never needs to be painted Won't rot or crack Coordinates with other Superior vinyl products Superior offers multiple trellis styles, including a planter trellis, and all are available in white.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Cold Frames

Get a garden started sooner with a vinyl cold frame! This frame acts as a mini-greenhouse, so plants can be started earlier and last longer. This cold frame would also be perfect for a large near-the- kitchen herb garden or planter. Easily cleaned with water Stands up to bugs Won't rot or split Cold frames are white vinyl and are available in 3' x 6' and 3' x 8' sizes.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Planter Boxes

Place flowers or plants wherever it's most convenient with these vinyl planters. Use them alone or in groups to create bunches of greenery and splashes of color wherever they're needed. Comes in easy-to- assemble kit Easy to clean Won't rot or crack Perfectly matches Superior vinyl railing or fencing These white vinyl planters are available in three sizes and can be mixed and matched for interesting, varied looks.Request More Information: Click Here
Rated 5 based on 1 product reviews

Raised Beds

Raised beds are the perfect choice in places where soil or drainage is poor, or where a small garden is ideal. These beds can be filled with high-quality soil for growing vegetables or plants, and conveniently placed wherever growing conditions are best. Easily cleaned with water Stands up to bugs Won't rot or split Can be stacked using our kit Beds come in 2' x 6' or 4 x 6' sizes and are 8" high (12" when stacked).Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Park Benches

These handsome, functional, and low-maintenance park benches provide comfortable seating that will last for years. No splinters Easy to clean Won't rot or crack Perfectly matches Superior railing or fencing 5' length Superior's vinyl benches are available with white or almond rails and black or dark green ends/legs.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Picnic Tables

For enjoyable, no-mess outdoor eating, these picnic tables are an ideal choice. Easy to clean with just the swipe of a cloth, vinyl makes the perfect picnic table material. 6'or 8' foot tables available Choose attached benches (6' or 8' foot tables) or detached benches (6' table) Won't rot, crack, or split Picnic tables are available in white and coordinate with Superior's vinyl railing and fencing.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Lattice

Lattice provides a sturdy screening option that still allows air to circulate and light to filter in. Vinyl lattice won't crack or split, won't need to be painted, and will stand up to the elements for years. Easy to clean Won't rot or deteriorate Square or diamond shaped openings Comes in 4' x 8' sheets or 11.5" x 72" or 11.5" x 98" strips Poly lattice also available in 4' x 8' sheets Vinyl lattice is available in white, almond, or clay. Poly lattice is available in those three colors and also black.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vinyl Lamp Posts

Add a fresh, polished look to any property with a vinyl lamp post. Low-maintenance, durable vinyl means this post will look good for decades with just an occasional cleaning. Choose from three handsome styles Coordinates perfectly with Superior railing or fencing Will not rot or crack Doesn™t need to be painted Comes ready to install Lamp posts are 4" and are available in white, almond, and clay. (Lamps not included).Request More Information: Click Here
Rated 5 based on 1 product reviews

LED Lighting

Create stunning focal points for your deck, patio, or porch while adding just the right ambiance with our energy efficient line of Outdoor LED Lighting.Pyramid Post Cap Light Decorative Post Cap Light Post Cap Downlight Post & Stair Accent Light Request More Information: Click Here
Rated 5 based on 1 product reviews

Aluminum Railing - American Series

The sleek-profile American Series is perfect for a classic look and a sense of wide open space, especially when paired with cable rail. This flat-top railing is one of our most popular series. Like each of our railing series, it comes in an easy-to- install boxed railing kit. Available with horizontal and vertical cable rail Powder coated with AAMA 2604 coating Tested to ICC standards Railings contain vinyl inserts, which eliminate metal-on- metal rattling The American Series is available in three standard colors and ten special order colors. In addition to stainless steel cable, there are seven other infill options.Request More Information: Click Here
Rated 5 based on 1 product reviews

Aluminum Railing - Arabian Series

For contemporary styling, nothing beats the Arabian Series. This slim-profile railing brings a modern look to porches and decks. Self-centering mounting brackets, which are standard with all of our aluminum railing, make this a simple, efficient installation. Available with horizontal cable rail Powder coated with AAMA 2604 coating Tested to ICC standards Railings contain vinyl inserts, which eliminates metal-on- metal rattling The Arabian Series is available in four standard colors and nine special order colors. In addition to horizontal cable, there are seven other infill options.Request More Information: Click Here
Rated 5 based on 1 product reviews

Aluminum Railing - Lancaster Series

With a generous profile and a timeless appeal, the Lancaster Series railing is a classic choice for any deck, porch or balcony. Like all of our aluminum railing, the Lancaster Series is made of easy to clean, low-maintenance aluminum. With its 2.8" wide rail, this is our largest and most robust aluminum railing series Available with 5 baluster options, including square, twisted, and bowed Powder coated with AAMA 2604 coating Tested to ICC standards Railings contain vinyl inserts, which eliminates metal-on- metal rattling The Lancaster Series is available in three standard colors and ten special order colors.Request More Information: Click Here
Rated 5 based on 1 product reviews

Aluminum Railing - Outlook Series

Affordable and elegant, the Outlook Series can enhance any outdoor living space. Performance, security, and style exist together in this economical railing choice. The Outlook Series comes standard with a limited lifetime warranty, as do all of our aluminum railing series. Available with a classic square baluster Powder coated with AAMA 2604 coating Tested to ICC standards Railings contain vinyl inserts, which eliminates metal-on- metal rattling The Outlook Series is available in six standard colors.Request More Information: Click Here
Rated 5 based on 1 product reviews

ADA Aluminum Handrail

ADA Aluminum Handrail from Superior Plastic Products and Key-Link Fencing & Railing provides a smooth graspable surface for those who have trouble walking or navigating stairs.Coordinating colors to match existing railingEnhances safetyInstalls easily without painting or weldingIn addition to the railing, we offer brackets, elbows, and returnsRequest More Information: Click Here
Rated 5 based on 1 product reviews

Aluminum Barrier Railing

Key-Link's patio door barrier railing is ideal for multi-family homes where strong, code-approved railing is required. You can welcome the outside in, without worrying about safety.Request More Information: Click Here
Rated 5 based on 1 product reviews

Horizontal Cable Railing Infill

Cable railing is currently one of the most popular infill options on the market: it's modern, attractive, and low-maintenance. Key-Link's horizontal cable rail, made of 316 grade stainless steel, installs quickly and easily through our posts' pre-drilled holes. End posts come standard with cable fittings already installed. Unique pre-drilled posts make installations fast and easy Cable easily rounds corner post stairs w/one tensioner set Pre-drilled center baluster and top rail conveniently boxed as kit The end posts' pre-installed post fittings make threading cable effortless Line posts with cable fittings pre-installed are also available for an extra charge Only single post necessary at corners Cable capable of spanning up to 100' Horizontal cable rail is available with both the American and Arabian Series railing.Request More Information: Click Here
Rated 5 based on 1 product reviews

Vertical Cable Railing Infill

Vertical cable railing brings a contemporary look and unobstructed views to any outdoor living space. Thanks to pre-installed cable, this railing system will save hours of time on the jobsite. Cable comes pre-inserted into railings, installer simply needs to tighten 316 grade stainless steel cable Pre-assembled boxed kits for shorter install time Boxed kits include brackets and hardware Stainless steel spacer bars provide support Vertical cable rail is available with the American Series railing.Request More Information: Click Here
Rated 5 based on 1 product reviews

Cable Rail Infill Components (for wood or composite railing)

Retrofit existing railing, or get a new railing started right with Key-Link's cable rail fittings. These components can be used to upgrade existing wood or composite systems with state-of- the-art cable infill. Level or stair fittings available Made of high-quality stainless steel Key-Link's unique proprietary system engineered to outperform competition These components help you add contemporary infill options to any railing project, and give your railing a stylish, up-to- date look.Request More Information: Click Here
Rated 5 based on 1 product reviews

Residential Series Fence

Long-lasting aluminum fences are a sophisticated way to surround a home. These fences add class and style to the smallest property and bring elegance and security to the largest estate. The Residential Series aluminum fence provides safety for yards, pools, or other residential or commercial properties. This fence system is made in the USA and manufactured with high-quality aluminum. 6' preassembled sections Powder coated with AAMA 2604 standard coating to ensure durability "No screw" assembly process for ease of installation Two finial options and multiple picket arrangements availableThe Residential Series comes in three stock colors and 10 special order colors.Request More Information: Click Here
Rated 5 based on 1 product reviews

Commercial Series Fence

For long-lasting security, nothing beats the heavy-duty Commercial Series fence. This fence is the perfect choice for commercial properties that require a substantial, sturdy fence.8' preassembled sections Variety of finial choices, short pickets, and ring assemblies available Hidden picket fasteners make for a sophisticated, clean look Powder coated with AAMA 2604 standard coating to ensure durability For the Commercial Series, choose from three standard colors and ten special order color options.Request More Information: Click Here
Rated 5 based on 1 product reviews

Aluminum Railing Accessories

Aluminum railing accessories are the perfect way to customize any railing to customers' tastes. From post caps to accent pieces, you can find what you need to completely finish your job. Add a third rail to aluminum railing, then add rings or butterfly scrolls for additional interest Gingerbread corner scrolls add character and interest Angle posts, end post accents, and specialty brackets also available Our accessories are available to match all of our railing series, and we also offer color matching screws for all product lines. Request More Information: Click Here
Rated 5 based on 1 product reviews

Gate Hardware

Key-Link distributes D&D Gate Hardware, a leading supplier of latches, hinges, and more. This hardware pairs well with both aluminum and vinyl custom gates and fences. Available hardware includes: Regular and self-closing hinges Lockable latches for pool safety Drop-pins and gate handles Most hardware is available in both black and white.Request More Information: Click Here
Rated 5 based on 1 product reviews

Aluminum Porch Posts

Aluminum porch posts are the perfect match for your aluminum railing. They're offered in two square sizes, so you can find the best fit. Support up to 26,000 lbs., depending on size Available in colors to match your railing Powder coated with AAMA 2604 standard coating Made of strong but lightweight aluminum, these are low-maintenance posts that offer high performance but require only occasional cleaning.Request More Information: Click Here
Rated 5 based on 1 product reviews