PROFLEX® Products, Inc.
CONTENT

Composite Underlayment - Maxxim Series, SIM 40

PROFLEX™SIM 40 is a 40 mil composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheet on the adhesive side. Proflex SIM 40 is designed for full coverage crack suppression.
Rated 5 based on 1 product reviews

Composite Underlayment - Maxxim Series, SIM 90

PROFLEX™ SIM 90 is a 90 mil composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheet on the adhesive side. PROFLEX' SIM 90 is specially designed to be used under approved thinsets, mortars, and adhesives for interior and exterior applications of ceramic tile, stone, and brick, and for interior applications of wood flooring to eliminate the transmission of cracks and to reduce sound transmission.
Rated 5 based on 1 product reviews

Composite Sound Control Flooring Underlay - SUPER SIM-90

PROFLEX™ SUPER SIM-90 is a 90 mil composite sound control flooring underlay consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a release sheet on the adhesive side. PROFLEX' SUPER SIM-90 is specially designed to be used under approved thinsets, mortars, and adhesives for interior and exterior applications of ceramic tile, stone, and brick, and for interior applications of wood flooring to eliminate the transmission of cracks.
Rated 5 based on 1 product reviews

Composite Underlayment - CISM 40

PROFLEX™ CISM 40 is a 40 mil composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheet on the adhesive side. Proflex CISM is designed for full coverage crack suppression.
Rated 5 based on 1 product reviews

Composite Underlayment - SSC 70

PROFLEX™ SSC 70 is a 70 mil composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheet on the adhesive side. Offers full coverage crack suppression.
Rated 5 based on 1 product reviews

Composite Underlayment - MSC 90

PROFLEX™ MSC 90 is a 90 mil composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheet on the adhesive side. Proflex MSC is designed for full coverage crack suppression and sound control.
Rated 5 based on 1 product reviews

Crack-Isolation Membrane - AF300

PROFLEX AF300 (Anti-Fracture 300) is a ready-to-use single component mold resistant crack-isolation membrane. AF300 provides a uniform surface with excellent elongation to prevent in-plane cracks up to 3/8™ from the substrate to the finished ceramic, porcelain, or stone tile. For residential to heavy commercial application; interior and exterior use.
Rated 5 based on 1 product reviews

Perimeter Isolation Barrier - PIB

PROFLEX' PIB (Perimeter Isolation Barrier) is a low density polyethylene foam product. The product serves as a means to assist the installer in maintaining a 1/4™ perimeter isolation space along the perimeter of a flooring installation where a change of plane occurs. (Floor to Wall).
Rated 5 based on 1 product reviews

Hydra-Mesh

PROFLEX Hydra-Mesh is a reinforcing fiber mesh fabric that is used in conjunction with PROFLEX Hydra-Seal waterproofing membrane product.
Rated 5 based on 1 product reviews

Interior Primer - PR 11

PROFLEX™ PR-Series of primers are necessary companion products to be used with the Proflex' series of elastomeric membranes. The PR-Series of primers are designed to condition and prepare a substrate for the application of Proflex' membranes. The primers are formulated for interior or exterior conditions, see specific features and benefits of each product, and can be applied easily and safely to a variety of substrates.
Rated 5 based on 1 product reviews

Exterior Primer - PR 27

PROFLEX™ PR-Series of primers are necessary companion products to be used with the Proflex' series of elastomeric membranes. The PR-Series of primers are designed to condition and prepare a substrate for the application of Proflex' membranes. The primers are formulated for interior or exterior conditions, see specific features and benefits of each product, and can be applied easily and safely to a variety of substrates
Rated 5 based on 1 product reviews

Gypcrete Primer - GP-1™

PROFLEX™ GP-1™ is specially formulated primer for use with Proflex elastomeric membranes over Gypcrete™ substrates.
Rated 5 based on 1 product reviews

Composite Sound Control Underlayment - LV-200

PROFLEX™ LV-200 is an advanced composite sound control underlayment utilizing a combination of 100% recycled products to achieve superior IIC (Impact Insulation Class) and STC (Sound Transmission Class) sound reduction ratings for use under LVT (Luxury Vinyl Tile) and LVP (Luxury Vinyl Plank), Laminate, Engineered Wood and Hardwood. The product is also easy to install using a direct bond method.
Rated 5 based on 1 product reviews

Composite Sound Control Underlayment - RCU-200

PROFLEX® RCU-200 is an advanced composite sound control underlayment utilizing a combination of natural and engineered products to achieve superior IIC (Impact Insulation Class) and STC (Sound Transmission Class) sound reduction ratings. The product is also easy to install using a direct bond method, and is compatible with a variety of substrates and adhesives. PROFLEX™ RCU-200 thickness is 5mm.
Rated 5 based on 1 product reviews

Composite Sound Control Underlayment - RCU-250

PROFLEX™ RCU-250 is an advanced composite sound control underlayment utilizing a combination of natural and engineered products to achieve superior IIC (Impact Insulation Class) and STC (Sound Transmission Class) sound reduction ratings. The product is also easy to install using a direct bond method, and is compatible with a variety of substrates and adhesives. PROFLEX' RCU-250 thickness is 250/1000 of an inch or 1/4″.
Rated 5 based on 1 product reviews

Composite Sound Control Underlayment - RCU-500

PROFLEX™ RCU-500 is an advanced composite sound control underlayment utilizing a combination of natural and engineered products to achieve superior IIC (Impact Insulation Class) and STC (Sound Transmission Class) sound reduction ratings. The product is also easy to install using a direct bond method, and is compatible with a variety of substrates and adhesives. PROFLEX' RCU-500 thickness is 500/1000 of an inch or 1/2".
Rated 5 based on 1 product reviews

RCU-Adhesive - RC4G

Proflex™ RCU-Adhesive is a high-tack aggressive bonding adhesive to be used in conjunction with Proflex' RCU Membrane products.
Rated 5 based on 1 product reviews

Double Bond Carpet Pad - dB250

PROFLEX™ Products dB250 sound deadening is the ultimate choice in sound control carpet cushion. dB250 can be used in businesses and homes. By selecting our premium sound control underlayment, you are selecting a product that is elegant, durable, 100% recyclable, and contributes to LEED. dB250 is HUD/FHA approved and CRI Green Label Certified for low VOC™s.
Rated 5 based on 1 product reviews

Double Bond Carpet Pad - dB280

ADVANTAGES: Recycled content from auto tires extends the life of the carpet. Contributes to LEED™ green building credits for recycled content, regional materials and low-emitting materials. High performance backing contains materials from responsible reforestation program. 100% natural treatment to prevent the growth of mold, mildew and fungus. Carpet and Rug Institute approved for indoor air quality. Contains Ultra-Fresh™, non-allergenic, anti-microbial. Contains baking soda for added deodorizing protection. Open cell rubber for air circulation to improve maintenance. Noise reduction.
Rated 5 based on 1 product reviews

SIM Crack Kit

PROFLEX® SIM Crack KIT is an elastomeric membrane kit specially designed to be used under approved thinsets, mortars, adhesives, and is typically used to bridge existing cracks up to 3/8" in flooring surfaces. The 18" wide roll allows installers to cover up to 12" tiles on a diagonal pattern. SIM Crack KIT is ideal for making small repairs to substrates without the time and expense of applying PROFLEX® membrane to an entire substrate.
Rated 5 based on 1 product reviews

Bonding Compound - ReBond It

PROFLEX™ Rebond It™ is an easy to use bonding compound designed to bond loose or hollow tiles without the costly expense of replacing them. The compound is a safe, easy to install, and easy to clean, is used by tile professionals and builders to provide an economical alternative to removing and resetting tiles or repairing hollow sounding tiles.
Rated 5 based on 1 product reviews

ERK - Engineered Wood Repair Kit

PROFLEX™ ERK is a complete professional wood floor repair system used for repairing hollow spots, loose areas, and endlifting.
Rated 5 based on 1 product reviews

Backer Board

PROFLEX™ Backer Board is made of proprietary and patent pending technology. Ingredients include Magnesium Oxide, Magnesium Chloride as the primary components, with additional natural mineral components, woven and non-woven strengthening fibers. PROFLEX Backer Board is manufactured with a patent pending process and formula, using primary components of magnesium oxide and magnesium chloride. The manufacturing process uses less than 50% of the energy consumed to make a comparable Portland cement based wall board, and contains a minimum of 5% transferred post-industrial recycled material, and 100% of manufacturing post-industrial waste is recycled into future production runs.
Rated 5 based on 1 product reviews

Feather Finish Skim Coat - Feather Flex

FEATHER FLEX Skim Coat is a high performance, one component product for leveling and smoothing concrete, ceramic and quarry tile, terrazzo, wood, and water insoluble cut-back adhesive prior to the installation of finished flooring like VCT, continuous vinyl flooring, or other standard flooring products. This Portland cement based product mixes easily with water to produce a skim coat that is exceptionally easy to apply, does not require priming, and cures sufficiently for flooring installation in as little as 30 minutes, depending on thickness and drying conditions.
Rated 5 based on 1 product reviews

PSP - Pro Stick Patch

PSP (Pro Stick Patch) is a multi-purpose cementitious floor patching compound and skim coat. PSP is a polymer modified product that is capable of being used as a skim coat or patch by simply adjusting the liquid to powder mix ratio. PSP as an "All Purpose" material for the installer who requires product consolidation without giving up quality and performance. PSP also is designed to give maximum pot life, and regains workability by simply remixing without additional water.
Rated 5 based on 1 product reviews

IFR - Industrial Floor Repair

PROFLEX® Industrial Floor Repair (IFR) is a Portland cement based, polymer modified, fiber reinforced, rapid setting, one component, structural repair and leveling mortar. IFR is for interior and exterior restoration of deteriorated concrete elements and slabs. It may be placed into forms or used in horizontal applications. IFR may be used as an exposed industrial wear surface or as an underlayment for resilient, carpet, laminate, ceramic tile, and wood flooring
Rated 5 based on 1 product reviews

SLU - Self Leveling Underlayment

PROFLEX™ SLU is a cement based self-leveling underlayment providing a smooth and flat concrete surface. Installs quickly and can be delivered via pump or pouring methods. The self leveling properties eliminate the need for sanding, grinding, and troweling. For interior use only over primed concrete substrates.
Rated 5 based on 1 product reviews

DPU - Deep Pour Underlayment

PROFLEX™ DPU is a self leveling compound of calcium aluminate cement, sand, and proprietary chemicals used to smooth and finish rough interior concrete or wood floors where a fast set is desired within hours. DPU may be applied up to 1 1/2 inches in a single application. Mixes with water, initial Set 3-5 hours, no troweling or grinding, self healing during flowing and working time, light weight and superior strength.
Rated 5 based on 1 product reviews

SP 1 - Super Prime 1

PROFLEX SP1 Multipurpose Sealer / Primer is a pure acrylic based, solvent free product with multiple uses. SP1 may be used as a bonding agent with other Proflex surface preparation products, modified mortars, adhesive, and membranes when adhering to difficult substrates such as gypsum based concrete, epoxy coatings, vct, non-cushioned sheet vinyl, glazed tile, terrazzo, glass, and metal. SP1 can also be used to prime metal and resin backed tile to allow for modified mortar installation. *SP1 can also be used to encapsulates old adhesive residue, (including cut-back asphalt adhesive)
Rated 5 based on 1 product reviews

Resin Based Sealer - MB-25

PROFLEX™ MB-25 is a two component, epoxy reaction resin based sealer for professional flooring installation over damp sub floors.MB-25 will mitigate moisture pressure from a humid sub floor to an acceptable level for any flooring installation. It will bridge minor cracks in the sub floor. MB-25 spreads easily and creates a dust free surface ready for safe installation of flooring. It increases the bonding of subsequently applied primers, leveling compounds and/or adhesives.
Rated 5 based on 1 product reviews

Unsanded Thinset Mortar - Pro Stick 22

Pro Stick 22 is a unsanded thinset mortar used to set non-absorptive (vitreous or semi-vitreous) tiles for interior or exterior use. When mixed with water it provides a suitable bond coat to adhere tile to plaster, concrete, and masonry surfaces. For added performance, PROFLEX™ Liquid Latex Additive may be mixed with dry set mortar. With the addition of, Liquid Latex Additive, Pro Stick 22 may be applied over exterior grade plywood and PROFLEX™ membranes.
Rated 5 based on 1 product reviews

Thin Set Mortar - Pro Stick 27

PROFLEX PRO-STICK 27 thin set mortar has superior performance and workability characteristics not found in regular thin set mortars, along with an extended open time. When mixed, it produces a creamy, easy to spread mortar specially developed for the professional tile setter. For commercial and residential use.
Rated 5 based on 1 product reviews

Thin Set Mortar - PRO-STICK 32

PROFLEX' PRO-STICK 32 (ANSI 118.4) thinset mortar has superior performance and workability characteristics not found in regular thin set mortars, along with an extended open time. When mixed, it produces a creamy, easy to spread mortar specially developed for the professional tile installer. For commercial and residential use.
Rated 5 based on 1 product reviews

Thin Set Mortar - PRO-STICK 37

PROFLEX™ PRO-STICK 37 thin set mortar has superior performance and workability characteristics not found in regular thin set mortars, along with an extended open time. When mixed, it produces a creamy, easy to spread mortar specially developed for the professional tile setter. For commercial and residential use.
Rated 5 based on 1 product reviews

Thin Set Mortar - PRO-STICK 42

PROFLEX' PRO-STICK 42 (ANSI 118.11)thin set mortar has superior performance and workability characteristics not found in regular thin set mortars, along with an extended open time. When mixed, it produces a creamy, easy to spread mortar specially developed for the professional tile setter. For commercial and residential use.
Rated 5 based on 1 product reviews

Rapid Thin Set Mortar - PRO-STICK 42R

PROFLEX' PRO-STICK 42R (ANSI 118.11) is a rapid set thin set mortar is formulated to be a fast setting mortar with superior performance and workability characteristics. PRO-STICK 42R When mixed, has an initial setting time of 1 hour. Specially developed for the professional tile installer. For commercial and residential use.
Rated 5 based on 1 product reviews

Dry Set Mortar - PS 42L

PS 42L is a polymer modified dry set mortar composed of lightweight aggregates, sand, cement, dry resins and other proprietary chemicals used to adhere virtually all types of tile, especially large tile units, marble, and granite to acceptable surfaces. Due to its light-weight and flexible properties, PS 42L installations provide higher resistance to cracking than normal mortars. PS 42L is especially formulated to hold large units in place on vertical surfaces. PS 42L also reduces unevenness caused by setting of the tile when used on horizontal surfaces.
Rated 5 based on 1 product reviews

Polymer Modified Mortar - SUPER STICK

PROFLEX™ SUPER STICK (ANSI 118.11) is a polymer modified mortar composed of sand, cement, dry resins and other proprietary chemicals used to adhere virtually all types of tile, especially large tile units, marble, and granite to acceptable surfaces. Super Stick is ideal for use over all Pro Flex membranes to assure maximum performance.
Rated 5 based on 1 product reviews

Dry Set Mortar - PS 42L

PS 42L is a polymer modified dry set mortar composed of lightweight aggregates, sand, cement, dry resins and other proprietary chemicals used to adhere virtually all types of tile, especially large tile units, marble, and granite to acceptable surfaces. Due to its light-weight and flexible properties, PS 42L installations provide higher resistance to cracking than normal mortars. PS 42L is especially formulated to hold large units in place on vertical surfaces. PS 42L also reduces unevenness caused by setting of the tile when used on horizontal surfaces.
Rated 5 based on 1 product reviews

Medium Bed Mortar - PRO-STICK 50

PROFLEX™' PROFLEX PRO-STICK 50 is a (ANSI 118.11) latex modified, medium bed mortar composed of sand, cement, and resins used to adhere a variety of tile surfaces, natural stone, marble, and granite, to approved substrates.
Rated 5 based on 1 product reviews

Mud-Set Installation - MSI

Thick Bed Mortar System PROFLEX™ MSI is an installation system for installing tile and stone finish surfaces to a variety of substrates. The system uses PROFLEX' elastomeric Crack Isolation membranes, or our Hydra-Seal crack isolation and waterproofing along with a high strength ANSI 118.11 thinset style mortar (PART 1) and a Reinforced Portland cement based thick bed mortar mix (PART 2). These components work together to ensure a superior bond of tile and stone finish surfaces unmatched by other manufacturers.
Rated 5 based on 1 product reviews

Liquid Latex Additive

PROFLEX™ Liquid Latex Additive is a latex based product designed to improve the properties of non-modified thin-sets, mortar beds, and grouts. The latex additive improves workability, increases bond strength, improves flexibility, adhesion, impact strength and freeze thaw resistanc
Rated 5 based on 1 product reviews

Waterproof Membrane - Hydra-Seal

PROFLEX' Hydra-Seal is a thin, load bearing, crack suppression, waterproof membrane, it provides a monolithic transition for crack-isolation and waterproofing applications. The material is installed in a semi-fluid state and can be applied to most shapes or irregular form such as base flashings, walls, etc.
Rated 5 based on 1 product reviews

Single Component Moisture Sealer - MS-225

PROFLEX™ MS-225 Moisture Vapor Reducer is a polymer based, solvent free product with multiple uses. MS-225 will reduce vapor emission levels on concrete slabs from 9lbs or 85% RH down to acceptable levels. MS-225 can also be used on concrete slabs with moisture levels up to 12lbs or 90% RH when used in a two-coat application. MS-225 also encapsulates old adhesive residue, (including cut-back asphalt adhesive residue), can seal dusty substrates, reduce porosity of gypsum and is alkali resistant.
Rated 5 based on 1 product reviews

2 Part Epoxy Moisture Barrier - MB-25

PROFLEX' MB-25 is a two component, epoxy reaction resin based sealer for professional flooring installation over damp sub floors. MB-25 will mitigate moisture pressure from a humid sub floor to an acceptable level for any flooring installation. It will bridge minor cracks in the sub floor. MB-25 spreads easily and creates a dust free surface ready for safe installation of flooring. It increases the bonding of subsequently applied primers, leveling compounds and/or adhesives.
Rated 5 based on 1 product reviews

Waterproofing Membrane - Hydra Mat

Proflex - Hydra Mat is a 3-ply waterproofing membrane designed to waterproof interior sub- floors and walls under thin-set tile applications. It can be installed directly over any cleaned and prepared surface including concrete, plywood, gypsum, cement board, or OSB board.The unique product construction sandwiches a polyethylene membrane between two polypropylene nonwovensto create an impermeable, waterproofing system thatstops water from damaging the structure.
Rated 5 based on 1 product reviews

UAR - Urethane Adhesive Remover

Benefits: ™ Removes wet or uncured urethane adhesive from wood flooring surfaces. ™ Cleans tools. ™ Strong & effective. ™ Easy to use. ™ Formulated for professional installers.
Rated 5 based on 1 product reviews

Latex Based Adhesive - PWA-160

PROFLEX PWA-160 is a premium, high solids, acrylic ™ urethane latex based adhesive designed for the demands of wood floor installations.
Rated 5 based on 1 product reviews

Urethane Adhesive - PWA-200

PROFLEX' PWA-200 is a superior one component moisture curing urethane adhesive. PROFLEX PWA-200 possesses high strength bond properties with superior elasticity allowing a good wet / green grab, a superior non-slump capability, and excellent shrink resistance allowing consistent contact between the wood flooring and substrate.
Rated 5 based on 1 product reviews

Urethane Moisture Barrier And Wood Flooring Adhesive - PWA-500

PWA-500 is a two in one urethane moisture barrier and wood flooring adhesive designed to install material such as: Laminated/engineered flooring and parquet flooring over wood or concrete Application of this product gives the moisture barrier and the wood flooring adhesive in one trowel on application.
Rated 5 based on 1 product reviews

Polyurethane Adhesive - PWA-600

PROFLEX™ PWA-600 is a 3-in-1, single step, water free, polyurethane adhesive formulated to bond engineered wood, solid wood and bamboo flooring. This solvent free, moisture cure urethane formula performs as an adhesive, moisture vapor barrier and sound reducer.f
Rated 5 based on 1 product reviews

Engineered Adhesive - PWA 700

PROFLEX™ PWA 700 is an engineered adhesive formulated for use in the installation of all types of wood flooring. It is 100% solids (contains no water), is solvent and isocyanate free, and has no negligible VOC content.
Rated 5 based on 1 product reviews

Urethane Adhesive - ProBond

PROFLEX™ ProBond Adhesive is a moisture cure urethane formulated for fast grab with excellent green strength to prevent boards from slipping in wet adhesive.
Rated 5 based on 1 product reviews

Moisture Guard Sound Control - MGSC

PROFLEX™ MGSC is a single component moisture curing urethane. Designed for easy trowel on application over concrete. MGSC flows to achieve uniform coverage when applied and cures overnight to form a low tack, elastic membrane. MGSC is environmentally superior to most alternative moisture retardation systems, possessing very low V.O.C and odor.
Rated 5 based on 1 product reviews

Pressure Sensitive Adhesive - PS-75

PROFLEX PS-75 Pressure Sensitive is a premium acrylic emulsion that combines the excellent performance of a pressure sensitive adhesive with environmental safety characteristics. PS-75 is releasable, non-flammable, non-hazardous and water resistant. It provides a strong, long lasting bond. PS-75 is designed for the installation of dimensionally stable vinyl-backed carpet tiles and vinyl tile & plank in a releasable application.
Rated 5 based on 1 product reviews

Pressure Sensitive Adhesive - PS-76

PROFLEX™ Pro Stick 76 Premium Pressure Sensitive Adhesive is formulated to install luxury vinyl tile (LVT), luxury vinyl plank (LVP), carpet tile, fiberglass backed sheet and sheet vinyl flooring. PROFLEX™ PS-76 provides a high strength water resistant bond and protects against bacteria growth. PROFLEX™ PS-76 is a VOC compliant adhesive certified by CRI™s Green Label Plus, RFCI™s FloorScore and UL GREENGUARD.
Rated 5 based on 1 product reviews

LVT VCT Rubber Vinyl Adhesive - PS-77

PROFLEX' Pro Stick 77 adhesive is a specialty, solvent free adhesive used for the installation of a variety of Rubber and Vinyl backed products including Luxury Vinyl Tile, and Vinyl Composition Tile. Pro Stick 77 is a pressure sensitive adhesive that will cure to a permanent, hard-set bond.
Rated 5 based on 1 product reviews

Pressure Sensitive Adhesive - PS-100

PS-100 is an acrylic pressure sensitive adhesive designed for the installation of fiberglass reinforced sheet vinyl, vinyl backed carpet tiles and commercial carpet cushion. This product may be used as a releasable adhesive or a permanent adhesive (if flooring is installed while adhesive is still wet a permanent bond will be formed).
Rated 5 based on 1 product reviews

Double Bond Carpet Adhesive - DB 60

PROFLEX™ Double Bond 60 is a premium quick grabbing adhesive designed for installing carpet in a direct glue down or double glue down application. It can also be used to install fibrous felt back sheet flooring. It is recommended for installation of the following carpet backings: Action-Bac, Sponge Rubber, Latex Unitary, High Density Foam, Latex Foam, and the majority of carpet backings found in the market place today. PROFLEX' DB-60 cannot be used for vinyl backed carpet, vinyl cushion backed sheet goods or urethane unitary carpeting.
Rated 5 based on 1 product reviews

VCT Adhesive - Pro-Stick 88

Pro-Stick 88 is a solvent-free adhesive designed for the installation of Vinyl Composition Tile. Pro-Stick 88 provides quick dry times and extended working time with up to 24 hours of aggressive tack.
Rated 5 based on 1 product reviews

Sports Flooring Specialty Adhesive - SFA

PROFLEX® SFA is a solvent-free, latex rich adhesive formulated to provide an exceptional bond when installing rubber or vinyl stair tread, radial tile or rubber sheet flooring over porous and non-porous surfaces free of moisture. 
Rated 5 based on 1 product reviews

Type 1 Mastic - PRO-STICK 35

PROFLEX™ PRO-STICK 35 Mastic is a ready to use tile adhesive produced from high-viscosity, synthetic polymers. Product meets ANSI A136.1 for a Type-1 Mastic.
Rated 5 based on 1 product reviews

Pro Paper

PROFLEX™ Pro Paper is a light to medium duty floor covering product. Installs quickly and easily to protect a variety of surfaces from foot traffic, dirt, dust, light debris, and moisture. Non staining to finished flooring surfaces. Breathable product that does not restrict the curing of mortars and/or adhesives. Product is made from 100 percent recycled materials, and is eligible to be used towards LEED building certifications.
Rated 5 based on 1 product reviews

Surface Protection - Pro Shield

PROFLEX™ PRO-SHIELD offers surface protection from physical damage, moisture, or other in construction related hazards. PRO-SHIELD is made from 100% recycled materials from both post industrial and post-consumer products, and are eligible to be used to contribute to LEED certification. And of course, all of our PRO-SHIELD is proudly made in the USA.
Rated 5 based on 1 product reviews

Grout / Color Caulking - Sanded and Unsanded

PROFLEX® Sanded and Unsanded grouts are a composition of polymer modified cement and high quality pigments producing color uniformity and durability for use in freeze thaw conditions. Sanded grouts can be used to fill joint widths greater than 1/8" up to 1/2". Unsanded grout is for use with grout joints of 1/8' or less. Matching sanded and unsanded caulk colors available.
Rated 5 based on 1 product reviews

Grout Admixture - GROUT GUARD

PROFLEX™ GROUT GUARD is a water based, environmentally friendly low V.O.C. grout admixture. Use of Grout Guard eliminates the need for topical sealers. This product will not affect clean up, workability, dry time, or pot life of grout. Grout Guard creates a harder/denser grout that is crack resistant, mold/mildew resistant, water repellent, and stain resistant.
Rated 5 based on 1 product reviews

Grout Release - PROFLEX

Grout Release is a temporary water soluble pre-groat coating that protects tile and stone surfaces from grout and mortar stains. Easier clean-up with strong water based stain protection.
Rated 5 based on 1 product reviews

Sulfamic Acid Cleaner

PROFLEX'SULFAMIC ACID CLEANER is a concentrated crystalline form of sulfamic acid for use in a water solution to remove cement smears, excess grout, efflorescence, and other mineral deposits.
Rated 5 based on 1 product reviews

Water Based Penetrating Sealer

A water based penetrating sealer designed for the protection of all porous surfaces including grout, tile, natural stone, quartz, engineered stone, terrazzo, concrete, quarry tile, ceramic tile, porcelain tile, brick & masonry surfaces. Ideal for both interior and exterior applications and is nonflammable and V.O.C. compliant.
Rated 5 based on 1 product reviews

Impregnating Sealer

PROFLEX' IMPREGNATING SEALER is designed to protect most tile and stone surfaces from oil and water based stains. Formulated to penetrate tile and stone surfaces, while leaving the treated surface looking natural with minimal change in appearance. Ideal for use in high traffic and areas prone to oil and water stains.
Rated 5 based on 1 product reviews

Enhancing Sealer

PROFLEX' ENHANCING SEALER is our IMPREGNATING SEALER with added chemicals to enhance and brighten the natural colors of the surface being applied to. Dries clear with no yellow haze, while still offering protection from oil and water based contaminants.
Rated 5 based on 1 product reviews

Porous Sealer

PROFLEX' POROUS SEALER is specially formulated to penetrate extremely dense and porous surfaces. Premium protection from oil and water based stains. Formulated to leave a natural finish, dries clear and non yellowing. Ideal for use in high traffic areas, or where surfaces are exposed to oil, dirt, water, or environmental damage.
Rated 5 based on 1 product reviews