Tropical Roofing Products
CONTENT
Premium 100% Silicone Roof Coating image

Premium 100% Silicone Roof Coating - 924 ETERNA SIL

924 Eterna-Sil Premium Silicone Roof Coating is a professional grade 100% silicone roof coating. This product is a high performance, solvent free, high solids, single component, moisture cure liquid applied silicone roof coating. #924 Silicone is an elastomeric and vapor permeable membrane exhibiting outstanding ponded water resistance for direct-bond application over architectural surfaces such as low-sloped or flat roofing systems, vertical walls, masonry, granulated BUR/Mod-Bit, granulated APP, concrete, metal, single-ply membranes and spray polyurethane foam (SPF) systems.
Rated 5 based on 1 product reviews
Premium Silicone Roof Coating image

Premium Silicone Roof Coating - 923 ETERNA SIL

923 Eterna-Sil Premium Silicone Roof Coating is a professional-grade, solvent- based, liquid-applied, single component, moisture-cure silicone coating formulated to deliver direct-bond adhesion as a restoration and maintenance coating over most common roof substrates and membranes. #923 Eterna-Sil Silicone Roof Coating forms a durable, vapor permeable, watertight and weatherproof barrier that is resistant to degradation from natural weathering. The coating has excellent UV resistance, dries to a bright white “cool roof" finish which keeps roof surfaces cooler preventing thermal shock and extending the life of the roof.
Rated 5 based on 1 product reviews
Elastomeric Roof Coating image

Elastomeric Roof Coating - 901HS

901 HIGH SOLIDS ELASTOMERIC ROOF COATING, is a 100% ACRYLIC based high solids, heavy bodied elastomeric roof coating designed for all common roof substrates. Delivering the highest solids content of Tropical's acrylic coatings, #901 forms a seamless and flexible layer of protection for your roof. This durable coating is designed to seal and dramatically reduce the surface temperatures. #901 High Solids Elastomeric Roof Coating is formulated with UV reactive chemicals for enhanced film forming characteristics and dirt pickup resistance remaining bright white after weathering with only a 1.5 point drop in reflectivity values based on ASTM D7897 accelerated testing methods. #901 High Solid coating exhibits “best in class" thermal and IR resistance with a 0.92 emissivity rating.
Rated 5 based on 1 product reviews
Elastomeric Roof Coating image

Elastomeric Roof Coating - 911 ETERNALASTIC

Eternalastic is a professional grade 100% Acrylic Elastomeric coating. Energy Star Approved, California Title 24 compliant, UL classified, Miami-Dade County Approved, designed specifically for the rigors of professional roofing. 911's durability provides superior adhesion on a wide variety of substrates and will dramatically reduce roof temperatures while protecting the underlying roof membrane, delivering extremely high elastomeric properties. Coating exhibits maximum flexibility in cold climates. Meets ASTM D 6083. Miami-Dade County Approved.
Rated 5 based on 1 product reviews
Elastomeric Roof Coating image

Elastomeric Roof Coating - 921 REFLEX

An Energy Star™ rated, CRRC-rated, Title 24 compliant, UL classified, elastomeric coating that forms a seamless and flexible layer of protection for your roof and designed to dramatically reduce interior temperatures. Formulated to provide a tough, durable weather resistant coating. Flexible, fast drying, elastomeric coating adheres readily to most roofing substrates. Significant degree of flexibility gives the coating the ability to expand and contract with the movement on the roof. Resistant to mold and mildew.
Rated 5 based on 1 product reviews
Elastomeric Roof Coating image

Elastomeric Roof Coating - 972 SEBS

A professional grade single component SEBS polymer elastomeric fluid applied coating is easy to apply and has brilliant solar reflective properties. Provides excellent elongation, cold weather pliability, weather and waterproofing resistance. Can be applied to metal, steel, concrete, aluminum, brick, polyurethane, wood, and fiberglass surfaces. Can also be used to re-coat existing cured acrylic or polyurethane coatings and most painted surfaces. Recommended application for #972 SEBS Elastomeric Coating is by brush, spray, or roller.
Rated 5 based on 1 product reviews
Aluminum Blocker Base Coating image

Aluminum Blocker Base Coating - 973 SEBS

A professional grade Aluminum pigmented single component SEBS polymer elastomeric roof coating that needs no inter-mixing. Has a highly reflective surface appearance when a one coat reflective coating solution is desired. Provides excellent elongation, cold weather pliability, weather and waterproofing resistance. Easily applied to metal, steel, concrete, aluminum, brick, polyurethane, wood, and fiberglass surfaces. Recommended application of #973 SEBS Aluminum Blocker Base Coating is by brush, roller, or spray.
Rated 5 based on 1 product reviews
Premium Non-Fibered Aluminum Coating image

Premium Non-Fibered Aluminum Coating - 106

Extremely brilliant, durable and designed to withstand extreme weather conditions. Resin formulation is added during the mixing process to change the characteristics of the asphalt itself to give a harder, shinier finish. Reflects over 70% of the sun's rays, allowing drastic reductions in interior temperatures, while protecting the underlayment. Can be used on roofs of all types, storage tanks, masonry surfaces and structural steel. ASTM - D 2824, TYPE I. Miami-Dade NOA.
Rated 5 based on 1 product reviews
Roof Coating image

Roof Coating - 903 SUNGUARD

100% ACRYLIC based high quality, heavy bodied, roof coating designed especially for application on new and existing Polyurethane Foam (SPF) roofs. Forms a seamless and flexible layer of protection designed to seal and dramatically reduce the surface temperature by providing a protective and solar reflective finish preventing the sun's damaging rays from prematurely aging your roof while keeping the substrate temperatures substantially lower thereby alleviating stress on the membrane.
Rated 5 based on 1 product reviews
Premium Fibered Aluminum Roof Coating image

Premium Fibered Aluminum Roof Coating - 110

A heavy-duty, highly reflective fiber reinforced aluminum roof coating formulated with superior quality leafing grade aluminum pigment providing maximum reflectivity and unsurpassed protection against moisture and corrosion. Our engineered formulation forms a brilliant, silvery finish that prevents rust, inhibits fungus, and reflects the sun's damaging rays reducing interior temperatures thus lowering cooling energy costs. Meets and exceeds all the requirements of ASTM D 2824. Miami-Dade NOA.
Rated 5 based on 1 product reviews
Fibered Aluminum Roof Coating image

Fibered Aluminum Roof Coating - 120

A fibered aluminum coating providing solar reflectivity while protecting against moisture and corrosion. This reflective coating reflects the sun's damaging rays reducing interior temperatures thus lowering cooling energy costs. Complies with ASTM D 2824 Type III and Federal Specification TTC 1079. Miami-Dade NOA.
Rated 5 based on 1 product reviews
Non-Fibered Aluminum Roof Coating image

Non-Fibered Aluminum Roof Coating - 126

A glossy, brilliant, durable aluminum roof coating designed to provide lasting moisture and heat resistant properties. Perfect for extending the life of the underlying roof membrane while reflecting the sun's damaging rays and reducing cooling costs. Can be used on most roof types, storage tanks, and structural steel. ASTM D 2824, TYPE I. Miami-Dade NOA.
Rated 5 based on 1 product reviews
"Crystal" Clear Tile Roof Sealer image

"Crystal" Clear Tile Roof Sealer - 642

A 100% acrylic, transparent, professional-grade tile sealer that will keep your roof looking clean and new. #642 "Crystal" Clear Tile Sealer will repel water, weatherproof, protect and extend the life of your tile roof.
Rated 5 based on 1 product reviews
Micro Fibers  image

Micro Fibers - 935

#935 Micro Fibers is a micro-fine manufactured high-tensile polyethylene fiber used as a general thickener to ETERNA-SIL Premium Silicone Coatings yielding a heavier-bodied coating for seam-seal and penetrations. Increases tensile strength and reduces sag. Excellent for flashing details, seams, stacks, pipe legs, pitch pots, conduit pipes, and expansion joints.
Rated 5 based on 1 product reviews
Fibered Roof Coating image

Fibered Roof Coating - 202

Durable fiber reinforced Asphalt solvent-based waterproof coating providing excellent weathering protection for smooth or granulated built up roofing membranes. Also effective for adhering roofing granules to the surface. More flexible than hot asphalt in cold weather. Approximate coverage is 2-4 gallons per 100 square feet depending on surface porosity.
Rated 5 based on 1 product reviews
Non-Fibered Roof Coating image

Non-Fibered Roof Coating - 203

A non-fibered liquid asphalt protective coating providing a tough durable shield resulting in a black high gloss finish for use on smooth surface asphalt roofs.
Rated 5 based on 1 product reviews
Non-Fibered Emulsion image

Non-Fibered Emulsion - 360

A versatile water based roof and waterproof coating. #360 is a solvent free, all purpose, non fibered coating ideal for use as a surface coating to protect built-up roofing, metal, and masonry surfaces, and for pipes and tanks above or below ground level. #360 is cold-applied, corrosion-resistant, and waterproof when dry. #360 will not run, sag, crack, or 'alligator™ under most weather conditions. Meets and exceeds all the requirements of ASTM D 1227, Type III, Class I. Miami-Dade NOA Compliant.
Rated 5 based on 1 product reviews
Fibered Emulsion image

Fibered Emulsion - 363

A fiber reinforced water based roof and waterproof coating that is solvent free. Ideal for use as a surface coating for built-up roofing, metal, masonry surfaces, and for pipes and tanks above or below ground level. Will not run, sag, crack, or 'alligator™ under most weather conditions. Meets and exceeds all the requirements of ASTM D 1227, Type II, Class I. Miami-Dade NOA Compliant.
Rated 5 based on 1 product reviews
Modified Emulsion image

Modified Emulsion - 365

A versatile water based elastomeric roof and waterproof coating ideal for use as a protective coating for built-up roofing, metal, masonry surfaces, pipes and tanks above or below ground level, SBS modified and APP modified (torch down). Cold applied, corrosion-resistant and waterproof when dry. Meets and exceeds all the requirements of ASTM D 1227, Type III, Class I.
Rated 5 based on 1 product reviews
Neoprene Modified Emulsion image

Neoprene Modified Emulsion - 367

Neoprene Modified Emulsion is versatile water based roof and waterproof coating. #367 is a solvent free, all purpose, non-fibered coating ideal for use as a surface coating to protect built-up roofing, metal, and masonry surfaces, and for pipes and tanks above or below ground level. #367 is cold-applied, corrosion-resistant, and waterproof when dry. #367 will not run, sag, crack, or 'alligator™ under most weather conditions. Meets and exceeds all the requirements of ASTM D 1227, Type III, Class I.
Rated 5 based on 1 product reviews
Eternalastic Elastomeric TPO Base Coat image

Eternalastic Elastomeric TPO Base Coat - 991

A water based product utilizing a specially formulated polymer latex designed for superior adhesion to aged TPO membrane surfaces. Due to its film forming characteristics, this product eliminates the need for a separate TPO primer and thus can serve as the base coat underneath acrylic elastomeric top coats. #991 TPO Base Coat can be applied by brush, roller, or airless sprayer. #991 Eternalastic Elastomeric TPO Base Coat promotes coating adhesion, reduces installed labor costs, and is environmentally friendly.
Rated 5 based on 1 product reviews
Premium Bleed Blocker image

Premium Bleed Blocker - 996 ETERNA-SIL

A highly engineered acrylic single-component, water-based primer designed for application over BUR, Mod-Bit, and smooth or mineral surfaced cap sheet. #996 is designed specifically to prevent asphalt bleed-through when applying Silicone coating systems over all asphalt substrates. #996 requires no inter-mixing and delivers fast-dry performance.
Rated 5 based on 1 product reviews
Asphalt Concrete Primer image

Asphalt Concrete Primer - 104

Solvent- based bond coat and penetrating sealer for priming most surfaces prior to application of cold applied or hot mopped asphalt coatings, roof cements, adhesives, asphalt damp proofing and waterproofing. Not recommended as a stand-alone roof coating. Meets ASTM D 41, FED SPEC SS-A-701, Miami-Dade NOA.
Rated 5 based on 1 product reviews
Eternastik Water Based Primer image

Eternastik Water Based Primer - 985

Quick-dry acrylic primer is a water based low-VOC primer for properly prepared substrates to enhance the adhesion of self-adhered roofing membranes . Eternastik penetrates the surface and dries to a highly tacky film. Eternastik primer is intended for application to most horizontal and vertical surfaces including wood, concrete and metal.
Rated 5 based on 1 product reviews
Modified Bitumen Adhesive  image

Modified Bitumen Adhesive - 216

Modified Bitumen Adhesive is a professional grade cold applied, superior bonding strength polymer modified asphalt adhesive that provides excellent adhesion and elongation properties with unsurpassed resiliency and durability. Ideal for applying SBS modified bitumen sheets, applying glass base ply's, as a lap cement, or as an extremely high quality roof adhesive. Meets and exceeds all the requirements of ASTM D 3019, Type-1. Miami-Dade NOA.
Rated 5 based on 1 product reviews
Quick Dry Asphalt Primer image

Quick Dry Asphalt Primer - 410

Fast-Drying Solvent- based bond coat and penetrating sealer for priming most surfaces prior to application of cold applied or hot mopped asphalt coatings, roof cements, adhesives, asphalt damp proofing and waterproofing. Not recommended as a stand-alone roof coating. Meets ASTM D 41, FED SPEC SS-A-701.
Rated 5 based on 1 product reviews
Cold-Process Lap Cement  image

Cold-Process Lap Cement - 711

Cold-Process Lap Cement is a high grade, fibered, asphalt solvent blend of medium brushing consistency that is recommended as a lap cement, adhesive for use with rolled roofing membranes, and blind-nailing overlap applications. Minimizes the risk of wrinkles, blisters and other problems. May also be used for bonding gravel or granule surfacing for built-up roofing systems. Application rate will vary. Meets and exceeds all the requirements of ASTM D3019, Type-3. Miami-Dade NOA.
Rated 5 based on 1 product reviews
Eternalastic Acrylic Metal Primer image

Eternalastic Acrylic Metal Primer - 960

A professional grade, environmentally-friendly water-based primer designed for use on rusted metal surfaces. To be used when applying Eternalastic product to any structural metal surface. Promotes coating adhesion and is easily applied with roller or airless sprayer
Rated 5 based on 1 product reviews
Eternalastic Acrylic Concrete Primer image

Eternalastic Acrylic Concrete Primer - 970

A water based, easily applied product that was developed to help ensure superior finish coating adhesion. To be used when applying any Eternalastic product to structural concrete surfaces. Will absorb into the concrete thus preparing the surface for maximum performance and adhesion. All #911 Eternalastic coatings on concrete must first be primed with #970.
Rated 5 based on 1 product reviews
Eternalastic Acrylic Primer image

Eternalastic Acrylic Primer - 980

A water based primer designed for use where there is residual asphalt on metal, smooth surface BUR and modified roofs. #980 may be applied by roller or airless sprayer, depending upon the amount of surface needed to be primed. Product developed to help ensure superior finished coating adhesion as well as prevent coating discoloration. For metal roofing, it is recommended that all asphalt products be removed. Promotes coating adhesion, is easily applied and prevents asphalt bleed through.
Rated 5 based on 1 product reviews
Eternalastic EPDM Primer image

Eternalastic EPDM Primer - 990

A rinseable low viscosity, sprayable liquid used as a pre-treatment of black EPDM rubber roof (Single-Ply) membrane prior to power washing and application of Eternalastic coating. The unique chemistry is designed for use with Eternalastic Coating. Pre-treatment with #990 Eternalastic EPDM Primer significantly improves the adhesion of Eternalastic to a EPDM rubber.
Rated 5 based on 1 product reviews
Fibered Roof Re-Saturant & Sealer image

Fibered Roof Re-Saturant & Sealer - 4003

Asphalt Roof Re-Saturant is a carefully prepared blend of selected asphalt, mineral fillers and penetrating oils that soak into the existing asphalt roof system to revitalize and help restore the old roof. Forms a continuous durable seal resistant to cracking and splitting under most conditions. Meets ASTM D 4479. Miami-Dade NOA Compliant.
Rated 5 based on 1 product reviews
Premium Silicone Mastic image

Premium Silicone Mastic - 9400 ETERNA SIL

9400 ETERNA SIL PREMIUM SILICONE MASTIC is a professional-grade, high-performing seam sealer and repair mastic for protection of seams, penetrations, and fasteners on various architectural surfaces and roofing substrates. Upon cure, #9400 forms a durable, breathable and water-resistant barrier that is resistant to degradation from UV and natural weathering.
Rated 5 based on 1 product reviews
All Weather Rubberized Flashing Cement image

All Weather Rubberized Flashing Cement - 2100

TROPICAL ROOFING PRODUCTS " Best-in-Class " #2100 ALL WEATHER/ALL SEASON Rubberized Heavy Duty Commercial FLASHING CEMENT is specifically formulated for the professional roofer providing strong adhesion to wet and dry surfaces. Will bond under water for permanent repairs. #2100 ALL WEATHER/ALL SEASON Heavy Duty Commercial flashing compound is manufactured with superior oxidized asphalts for extreme durability. With its high SBS rubber content and fortified with Power Gel Technology, #2100 will remain highly resilient, flexible and durable through all seasons. Special surfactants make this product adhere to most surfaces in wet or dry conditions. #2100 ALL WEATHER/ALL SEASON FLASHING CEMENT is the premier repair compound that is easily spread and applied to repair splits, seams, cracks and holes in spudded gravel, mineral surfaced cap sheet, smooth surface asphalt roofs, most APP and SBS membranes and shingle roofs. It will seal areas around skylights, chimneys, vent pipes, gravel guards, down spouts, cracks in concrete and control joints on roofs. This product is an excellent utility mastic for use below grade. Will not run, slip, sag, or mud crack. Recommended for flat commercial roofs, in locations where roof is exposed to high heat and is excellent for repairs on conventional BUR membranes where movement is expected to occur. RECOMMENDED SUBSTRATE APPLICATION - APP GRANULAR MEMBRANE , TORCH DOWN , TILE & METAL . NOT RECOMMENDED FOR SHINGLES . Meets ASTM D 4586 and ASTM D 3409. Miami-Dade NOA Compliant.
Rated 5 based on 1 product reviews
All Weather Modified Mastic image

All Weather Modified Mastic - 509

TROPICAL ROOFING PRODUCTS #509 ALL WEATHER MODIFIED MASTIC is a heavy duty commercial - grade rubber modified mastic specifically designed to be applied by the professional roofer under all weather conditions, wet or dry. #509 will bond under water for temporary or permanent repairs. #509 ALL WEATHER MODIFIED MASTIC is specifically designed for use with modified bitumen membranes, base sheets and ply sheets. The modified properties provides excellent adhesion, elongation and recovery characteristics. #509 ALL WEATHER MODIFIED MASTIC adheres to all surfaces wet or dry. Can be used on all flashings, around skylights, gutters, crevices, seams, flashings and repairs on SBS modified membranes. #509 ALL WEATHER MODIFIED MASTIC is excellent for repairs on conventional Built Up Roofing membranes where substrate movement is expected to occur. #509 ALL WEATHER MODIFIED MASTIC eliminates burn hazards associated with hot kettles and propane torches, and is ideal where their use is prohibited. This product is formulated for repairs and seams on SBS Asphalt Modified Roll Roofing Sheets. Easy spreading and application in all weather conditions . Specially formulated for anti-sag properties and will not crack under high heat conditions,. Carefully mixed homogeneous blend of high-grade fibers, select asphalt, minerals, plasticizers, and aromatic hydrocarbons. Fortified with Power Gel Technology so it will remain highly resilient and durable through all seasons. Recommended Substrate application on BUR , SHINGLE , TILE , MOD BIT , CONCRETE & METAL. NOTE: DO NOT use on APP, TPO, EPDM, or PVC. Meets ASTM D 4586 and ASTM D 3409. Miami-Dade NOA Compliant.
Rated 5 based on 1 product reviews
Premium All Weather Roof Mastic image

Premium All Weather Roof Mastic - 501

#501 All-Weather Premium Mastic is a professional grade mastic with buttery smooth consistency fortified with Power Gel Technology that adheres to most surfaces wet or dry. #501 All Weather Premium Roof Mastic is formulated for use with built-up systems, SBS modified bitumen membranes, base tile roofs sheets, ply sheets, shingles and other approved surfaces. This product is easily spread and used to repair leaks, cracked spots, and holes in shingles. Easily applied around all flashings including skylights, gutters, and in all crevices. Readily adheres to all prepared surfaces by using trowel or glove. This Homogeneous and tough blend will not slip or mud crack. It will remain highly resilient and durable through all seasons in all weather. Recommended to be applied with cotton or yellow fabrics in a 3-course manner.
Rated 5 based on 1 product reviews
All Weather Flashing Cement image

All Weather Flashing Cement - 701

A professional grade asphaltic base flashing cement that adheres to all surfaces wet or dry. Readily adheres to all prepared surfaces, and will not sag, slip, or mudcrack. A multipurpose flashing cement for repairing leaks, cracked spots, holes in shingles, concrete, and steel or metal roofs. Can be used on all flashings around skylights, gutters, and in all crevices. Meets and exceeds all the requirements of ASTM D 4586 and D 3409.
Rated 5 based on 1 product reviews
All Weather Plastic Cement image

All Weather Plastic Cement - 101

TROPICAL ROOFING PRODUCTS #101 is a multi-purpose professional grade asphaltic-based plastic cement. that adheres and spreads easily to all prepared surfaces including patching splits, seams and cracks in roof surfaces such as mineral surfaced cap sheet, smooth surface asphalt roofs, composition shingle, metal roofs and spudded gravel. Tropical Roofing Products #101 can also be used for repairing areas around chimneys, skylites, vent pipes, gravel guards, down spouts, splits in concrete, and expansion joints on roofs. Tropical Roofing Products #101 will not sag, slip or mud crack and remains highly resilient and durable throughout all seasons. Tropical Roofing Products #101 is a carefully mixed homogeneous blend of high-grade fibers, select asphalt, minerals, plasticizers and aromatic hydrocarbons. Meets ASTM D 4586 and ASTM D 3409. Miami-Dade NOA Compliant. APPLY AT A MINIMUM RATE OF 20 LINEAR FT PER GALLON WITH 4" WIDE 1/8" THICK APPLICATION . Apply with a trowel or knife.
Rated 5 based on 1 product reviews
Wet Surface Modified Mastic image

Wet Surface Modified Mastic - 508

Professional grade rubber modified soft and pliable mastic specially formulated for superior adhesion under severe cold and or wet surface conditions, even in driving rain or under water. #508's unique formulation is designed for repairing leaks, cracked spots, holes in shingles, concrete, and steel or metal roofs. Fortified with Power Gel Technology so it will remain highly resilient and durable through all seasons. Meets ASTM D 4586 and ASTM D 3409. Miami-Dade NOA Compliant.
Rated 5 based on 1 product reviews
Commercial Grade Roof Cement image

Commercial Grade Roof Cement - 805

A multipurpose heavy consistency Plastic Cement for repairing leaks, cracked spots, holes in shingles, concrete and steel or metal roofs. #805 can be used on flashings around skylights, gutters, and in most crevices. #805 is ready to use as it comes out of the pail and can be applied with a trowel or knife. #805 readily adheres to most prepared surfaces and will not sag, slip, or mud crack, and will remain highly resilient and durable through all seasons. Meets ASTM D 4586. Miami-Dade NOA Compliant.
Rated 5 based on 1 product reviews
Plastic Roof Cement image

Plastic Roof Cement - 100

TROPICAL ROOFING PRODUCTS™ #100 Plastic Roof Cement is a multi-purpose heavy consistency Plastic Cement for repairing leaks, cracked spots, holes in shingles, concrete and steel or metal roofs. #100 can be used on flashings around skylights, gutters, and in most crevices. #100 is ready to use as it comes out of the pail and can be applied with a trowel or knife. #100 readily adheres to most prepared surfaces and will not sag, slip, or mud crack, and will remain highly resilient and durable through all seasons. Apply at a minimum rate of 40 linear ft. per gallon with 4™ wide 1/8™ thick application.
Rated 5 based on 1 product reviews
Polyester Reinforcing Fabric image

Polyester Reinforcing Fabric - 931 - TIETEX® T326

TROPICAL ROOFING PRODUCTS™ # 931 - TIETEX® T326 POLYESTER is a stitch-bonded, high-performance fabric for use in cold applied restoration roofing and roof maintenance systems. #931 - TIETEX® T326 POLYESTER comes with lay lines for one and two ply roof systems. It is ideal as the reinforcing component in cold process roofing and repair when used with water-based asphalt emulsion, acrylic coating, solvent type coatings, or mastics. Tear strength, puncture resistance, and tensile strength combined with elongation TIETEX® T326 POLYESTER has been shown in tests with asphalt emulsion and cutbacks to be far superior to conventional roofing felts weighing five to seven times as much. #931-TIETEX® T326 POLYESTER is a polyester that will readily conform to irregular surfaces and standing seam metal roof decks. It is also much easier to handle and apply properly than other soft polyester sheets.
Rated 5 based on 1 product reviews
Polyester Reinforcing Fabric image

Polyester Reinforcing Fabric - 932 - TIETEX® T272

TROPICAL ROOFING PRODUCTS™ #932 - TIETEX® T272 POLYESTER is a heavy-duty stitch bonded high performance fabric for use in cold applied restoration roofing and roof maintenance systems. #932 - TIETEX® T272 POLYESTER comes with lay lines for one and two ply roof systems. It is ideal as the reinforcing component in cold process roofing and repair using with water-based asphalt emulsion, acrylic coating, solvent type coatings, or mastics. Tear strength, puncture resistance, and tensile strength combined with elongation TIETEX® T272 POLYESTER has been shown in tests with asphalt emulsion and cutbacks to be far superior to conventional roofing felts weighing five to seven times as much. #932-TIETEX® T272 POLYESTER is a polyester that will readily conform to irregular surfaces and standing seam metal roof decks. It is also much easier to handle and apply properly than other soft polyester sheets.
Rated 5 based on 1 product reviews
Eternamastic Elastomeric Roof Mastic image

Eternamastic Elastomeric Roof Mastic - 950

A tough, tenacious and durable white elastomeric flashing compound. Provides superior hiding power, is highly reflective, and is easy to apply. Ideal for laps, cracks, seams, directional wall changes, screw heads, and roof penetrations. Miami-Dade NOA
Rated 5 based on 1 product reviews
Fibered Eternamastic White Elastomeric Roof Mastic image

Fibered Eternamastic White Elastomeric Roof Mastic - 951

Fibered Eternamastic is a fiber-fortified, durable, white Elastomeric flashing compound developed to be a superior reflective material for new roofing, re-roofing, and roof maintenance markets. Easy to apply, fiber reinforced for superior crack-bridging performance. This reflective mastic is a superior choice in maintenance as well as new or re-roofing applications. This flexible mastic should be used at laps, cracks, seams, directional wall changes, screw heads, or any place a roof penetration is made.
Rated 5 based on 1 product reviews
SEBS Elastomeric Flashing Mastic image

SEBS Elastomeric Flashing Mastic - 975

A single component block co-polymer elastomeric mastic that forms a tough and durable elastomeric membrane. Exceptional elongation properties, cold weather pliability, excellent weather and water resistance, good chemical resistance, and is highly reflective. Works great to patch and repair properly prepared existing EPDM, APP, SBS, BUR, PVC, Hypalon, fiberglass, concrete, and wood. Makes an excellent sealant for horizontal and vertical seams and joints in a metal roofing system.
Rated 5 based on 1 product reviews
Rubberized Aluminum Flashing Cement image

Rubberized Aluminum Flashing Cement - 2200

A professional grade aluminum flashing compound with highly reflective qualities as well as having a superior elasticity. High SBS rubber content provides flexibility giving advanced protection against moisture and corrosion. Forms a heavy expandable, brilliant silvery finish that prevents rust, inhibits fungus and reflects over 60% of the sun's damaging rays while reducing interior temperatures. May be used to repair modified asphalt sheets as well as conventional roofing. Meets the requirement for ASTM - D 4586.
Rated 5 based on 1 product reviews