Galaxy Metal Products
CONTENT
Metal Doors & Frames image

Metal Doors & Frames

Galaxy strives to provide the industry's best metal doors and frames. All of our products are offered with optional UL® Label Service.• Hot-dip galvanneal steel - ready for finish paint • Optional UL© Label Service • Optional vision lite/louver • Full flush seemless faces • Inverted top and bottom channels • Internal construction available as honeycomb or rib reinforcedAt Galaxy, we build our doors. Our plant is large. Our technology is advanced. Our workers are experienced. These attributes help Galaxy deliver the best doors for your money. Galaxy's Metal Doors are made from hot-dipped galvanneal steel, so they are always ready for finish paint, before or after installation. We offer our doors with optional vision lite/louver, so our product can meet your project's needs. Galaxy Metal Doors also feature full-flush seamless face, inverted top and bottom channels for easier installation and internal construction options of honeycomb or rib-reinforced.
Rated 5 based on 1 product reviews
Standard Door Elevations - Metal Doors image

Standard Door Elevations - Metal Doors

Vision Lite Kits - Integral design with 1 removeable glazing bead 1-1/2 Hour "B" Label - 100 square inches allowable glass 3/4 Hour "C" Label - 1296 square inches allowable glass Non Rated Louvers - Integral design (inverted "V" blades) Fire Rated Louvers - Fusible Link Type (supplied by Galaxy)
Rated 5 based on 1 product reviews
Installation image

Installation

Galaxy Metal Doors will enrich the beauty of your project. We combine modern technology with experienced workmanship to bring you a quality built, durable product line. All frames should be installed plumb, level rigid as recommended in ANSI A250.11. All frames should be fastened to the adjacent structure to retain their position, stability and integrity. Drywall slip-on frames should be installed in prepared wall openings with pressure type and sill anchors to maintain proper stability. When grouting is required in masonry applications, frames should be braced or fastened so that any pressure on the grout should be minimized in order to maintain frame integrity. Grout should be mixed to provide a 4" maximum slump consistency and be hand troweled into place. Doors should be adjusted to maintain perimeter clearance, as specified. Shimming should be performed by the installer as needed. For additional questions, contact our engineering team for clarification.
Rated 5 based on 1 product reviews
Galaxy Metal Frames image

Galaxy Metal Frames

Hot-Dip Galvanneal Steel - Ready for Finish Paint Mitered Corners - Specials Masonry and Drywall Optional Label Available Knockdown or Welded
Rated 5 based on 1 product reviews
Standard Frame Elevations image

Standard Frame Elevations

Single Swing Pair Swing - Trimmed Opening Double Egress Half Sidelight Full Sidelight Four Sided - Borrowed Light Special - Borrowed Light Transom
Rated 5 based on 1 product reviews
Standard Jamb Profiles - 2 image

Standard Jamb Profiles - 2

Standard Jamb Profiles - 2" Trim Double Rabbet Trimmed Opening Single Rabbet Double Egress W/Loose Glass Beading Mullion
Rated 5 based on 1 product reviews
Jamb Anchors image

Jamb Anchors

Zee Clip for Steel Stud Straps for Wood Studs Adjust- able Straps Punch and Dimple
Rated 5 based on 1 product reviews
Floor Anchors image

Floor Anchors

Fixed - Weld on Type Adjustable - 2-1/2" Height Adjustment
Rated 5 based on 1 product reviews
Door and Frame Hand Chart image

Door and Frame Hand Chart

How to determine Hand of Door and Frame Swing: Hand all doors by standing outside on key side - facing door. Single Doors When door swings toward you and hinges are on right side of door: Door is R.H.R. / Frame is L.H. When door swings to inside and hinges are on right side of door: Door is R.H. / Frame is R.H.
Rated 5 based on 1 product reviews
Portfolio image

Portfolio

A few examples of great projects of which we've been a part.
Rated 5 based on 1 product reviews
Design/Build Solutions image

Design/Build Solutions

Galaxy Metal Products is proud to be a part of the Super Stud Building Products Affiliated Companies. This group manufactures and supplies all necessary systems and components to provide a complete, dried-in structural shell: Super Stud Building Products provides structural steel framing and curtainwall for all load-bearing conditions, both interior and exterior. FRO MAR™ Steel Structural Panels supplies the panel system for load-bearing residential and mid-rise exterior construction where resistance to wind and seismic forces, as well as speed of construction are key design requirements. Energex® Wall Systems provides EIFS solutions for the architectural finish to the structure's exterior. DragonBoard® Panels supplies sheathing and sub-flooring for ultra-high performance fire and sound assemblies in addition to cost effective, UL Classified sub-flooring. Galaxy Metal Products supplies doors frames and hardware that are UL Classified and can meet most any design requirements No other organization or group in our industry, regardless of size, can offer this comprehensive range of Design/Build Solutions to the design and contracting communities.Contact a sales rep today to see more ways that the Super Stud Building Product Affiliated Companies can help you build.
Rated 5 based on 1 product reviews