DENIOS, Inc.
CONTENT

Non-Occupancy Hazmat Storage Buildings

The individual storage bays are sized for 2 or 3 pallets of drums or 2 or 3 IBC's. Bays are arranged in configurations offering single-, double-, or triple- tier heights. Models are available with single-sided access. Roll-up doors are 3-hour fire rated & conform to UL Standards. All units are built to accommodate both indoor and outdoor placement.
Rated 5 based on 1 product reviews

Occupancy Hazmat Storage Buildings

Occupancy Buildings are available in 8, 10 and 12 foot widths with lengths from 8 to 52 feet. All units are built to accommodate indoor or outdoor placement. Hinged Man doors are standard, optional door sets available. Buildings come ready for placement/use and can be moved via fork truck or crane.
Rated 5 based on 1 product reviews

Chemical Storage Lockers

Store Drums and Totes safely with DENIOS. Chemical storage lockers for safe storage of chemicals and hazardous materials. Resists winds at 150 mph (90 mph models available upon request). Includes spill compliant sump, meeting EPA and UFC requirements lockable, hinged doors with inside release provides added safety for greater security, passive ventilation, resists up to 2 hours of fire.
Rated 5 based on 1 product reviews

Flammable Safety Cabinets

All hazardous substance cabinets from DENIOS meet the highest fire resistance requirements with 15 minutes of fire protection. It is the ideal solution for protecting staff from the hazards associated with storing and handling flammable liquids and provides the highest level of security while enabling effective work processes.
Rated 5 based on 1 product reviews

Fire Rated Cabinets

When storing flammable liquids a DENIOS flammable storage cabinet is the ideal solution. Available in a variety of widths and sizes with versatile features which include height-adjustable shelves, slide out spill trays and an integrated exhaust air system, our flammable storage cabinets can be tailored to meet individual requirements.
Rated 5 based on 1 product reviews

Poly Cabinets

DENIOS offers a wide range of safety cabinets for a variety of stored chemicals. Our portfolio of chemical storage includes flammable storage cabinet, fire rated, and caged storage cabinets. All DENIOS hazardous liquids cabinets have one thing in common: long-term investment security for the customer through the fabrication of high-quality materials, proven concepts and tested performance. Most cabinets carry FM Approval. Additional shelves, drip trays, pull-out shelves available accessories.Ideal for use in laboratories, stores, warehouses and anywhere where hazardous liquids need to be stored safely and securely, safety cabinet provides the highest level of security while enabling effective work processes.
Rated 5 based on 1 product reviews

Automatic Doorway Spill Barriers

In cases of catastrophic spills or sprinkler releases, containing the spill to a single room or area can limit the costs associated with clean-up or facility damage. DENIOS US Automatic Doorway Spill Barrier provide the protection to contain those large spills by closing off any doorway or opening in the affected room at the first sign of flowing liquids.
Rated 5 based on 1 product reviews

Manual Doorway Spill Barriers

The Manual Spill Barrier is good for sealing off doorways in low traffic areas. Designed to be engaged at all times, the barrier can easily be opened by an individual by loosening 2 clamps and lifting and moving door.
Rated 5 based on 1 product reviews

Passive Flood Barriers

DENIOS US FM Approved Passive Flood Barrier System (FM Approvals Class 2510, 2012) This barrier keeps floodwaters out of your facilities by providing a flood “wall" at your doorways. Provides all the durable construction and operational characteristics of our doorway spill barrier but is designed specifically for floodwaters.
Rated 5 based on 1 product reviews

IBC Spill Pallets

DENIOS US Spill Containment Pallets and Sumps are the icons in the industry for compliant containment and long-term service. With a variety of sump capacities available, our range of poly spill pallets are ideal for dealing with any aggressive chemicals you are storing on site and conform to all regulatory requirements. They have been manufactured to be oil, acid and alkali resistant and corrosion free thanks to the lack of steel components. The steel spill pallets is approved for the storage of water-hazardous substances and flammable liquids. They come in Painted Steel, Galvanized Steel, and Stainless Steel finishes.
Rated 5 based on 1 product reviews

IBC Tote Stands & Dispensing Stations

Safely dispense from IBC Totes on a platform over a 385-gallon spill containment sump. The extra depth of the dispensing platform allows clearance in the front of the IBC for attachment of dispensing valves and hoses. Combine the Dispensing Platform, Splashguard, and Dispensing Stand to create a customized storage and dispensing system.
Rated 5 based on 1 product reviews

Absorbent Rolls

DENSORB Absorbent Rolls absorb quickly and safely. They are suitable for oils, coolants, solvents and water as well as non-aggressive acids and alkalis. DENSORB absorbent rolls are ideally suited for covering large areas, either on or under leak-prone machinery. They come in Universal, Oil-Only, and Hazmat.
Rated 5 based on 1 product reviews

Absorbent Socks & Booms

DENSORB absorbent socks and booms have been developed for containing leaks and use in areas which are difficult to access. Use DENSORB socks from the Universal range to safely absorb oils, coolants, lubricants, solvents, antifreezes, oil-water emulsions and other aqueous fluids as well as non-aggressive acids and alkalis. The sock contains extremely absorbent polypropylene. Their flexible casing allows absorbent socks to be shaped.
Rated 5 based on 1 product reviews

Absorbent Pillows

DENSORB absorb quickly and safely. They are suitable for oils, coolants, solvents and water as well as non-aggressive acids and alkalis.Pillows provide a high absorption capacity in a compact spaces with difficult access. Use to contain drips from machinery in hard to reach areas, or to quickly absorb large spills.
Rated 5 based on 1 product reviews

Absorbent Pads

DENSORB absorbent materials from the Universal range absorb quickly and safely. They are suitable for oils, coolants, solvents and water as well as non-aggressive acids and alkalis. DENSORB absorbent pads are ideally suited to covering large areas, either on or under leak-prone machinery. They are packaged in cardboard cartons for easy dispensing.
Rated 5 based on 1 product reviews

IBC Totes

Intermediate Bulk Container or IBC Totes are a large vessel designed for the safe and legal storage and transport of liquid substances such as chemicals and solvents. IBC's often are constructed from a number of materials such as stainless steel or aluminum or poly. With our wide variety, DENIOS US can help you with your liquid storage and transport needs.
Rated 5 based on 1 product reviews

Chemical Storage Drums

DENIOS offers a wide variety of drums for every requirement. Wide-necked drums are manufactured out of high-quality plastic and are ideally suited for the storage of solids and pastes. Steel drums are available in volumes of either 16 or 54 gallons. The large opening of the plastic, open top drum makes filling easier. The clamping ring protects against spillage or contamination of the contents.
Rated 5 based on 1 product reviews

Chemical Containers

In order to transport hazardous substances, equipment or liquids of all kinds within the company, filling containers, measuring cups and lubricators from DENIOS are ideal. DENIOS US can provide you with a wide range of dispensing and measuring containers and safety cans to ensure safe filling and dosing.
Rated 5 based on 1 product reviews

Gas Cylinder Hand Trucks

Transport cylinders safely from workstation to workstation with a DENIOS Gas Cylinder Cart or Dolly. Using a suitable gas cylinder cart or dolly is vital. That is why our models are complete with supporting handles and security chains or straps. These carts are simple to use and require no heavy lifting. They make it easy to move gas cylinders without straining you back. Available in steel and non-sparking, poly constructions.
Rated 5 based on 1 product reviews

Cylinder Lifters

Gas Cylinder Lifters and Transporters are perfect for transporting gas cylinders and loading them onto a truck. Our wide variety of gas cylinder lifters range from more basic, manual lifters to mechanical models. All of which are easy to use and allow for the safe lifting of cylinders that you need in your processes. We also have transportable gas cylinder pallet racks that can be attached to a forklift and can make for easy moving/transporting of gas cylinders.
Rated 5 based on 1 product reviews

Gas Cylinder Stands

A DENIOS Gas Cylinder Stand provides safe storage and transport. Holds cylinders in place with a sturdy chain/strap for extra safety and support. Choose from Gas Cylinder Racks, Wall Brackets, Cages, Cabinets, and stands in both steel and poly construction. DENIOS can meet all your needs with its extensive line of Gas Cylinder storing products. Come in both steel and poly construction.
Rated 5 based on 1 product reviews

Brooms, Paddles & Scrapers

DENIOS Poly shovels, paddles, and scrapers are molded out of tough, lightweight, hygenic, and FDA-compliant polypropylene. These products are popular in the food industry - meat, dairy, seafood, and poultry processing, as well as commercial fishing and other food handling applications. They come in a multitude of colors to meet you specific needs.
Rated 5 based on 1 product reviews

Plunger Cans

For the highest safety when cleaning with hazardous materials: This sensitive area calls for the highest protection for your employees' and the environment. DENIOS combines this requirement with products that comply with industrial needs, ergonomic issues and come with essential safety elements with its line of Plunger Cans & Spray Bottles.
Rated 5 based on 1 product reviews

Industrial Vacuum Cleaner

Wet industrial vacuum cleaner from DENIOS pick up coolants and lubricants together with solids. DENIOS safety vacuums are used to vacuum different harmful dust classes. Safety vacuum cleaners are used for asbestos and wood dust as well as carcinogenic dusts which cause illnesses. These safety vacuum cleaners are designed to meet the requirements of health, safety and noise reduction laws and are also available in an explosion-proof version according to ATEX 94/9 / EC.
Rated 5 based on 1 product reviews

DENIOS Hazmat Newsletter

DENIOS customers know more - especially if they receive our newsletter. Sign up now and enjoy many benefits for free.
Rated 5 based on 1 product reviews