Kattsafe

Safe Access and Fall Protection

CONTACT INFO
3921 Perry Blvd.
Whitestown, IN 46075
Toll Free: 888-637-7872
Phone: 317-769-7710
Continuing Education Logo
Request for information Kattsafe Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL

The permanent rooftop walkway is a lightweight, non-corrosive aluminum walkway system which provides safe, designated access around the rooftop environment. 

The mill finish aluminum material ensures excellent aesthetics that complement the architecture of any building.

Our walkway systems are built for safety and flexibility. It uses high-tensile-strength aluminum that's both lightweight and durable, making it long-lasting and easy to install. We supply walkway systems in various lengths, and we cut the panels to length and angle on-site according to your rooftop's size and shape.

Fasteners are also selected according to the roof at hand. Metal roof panels usually use specialist rivets with walkway battens, and standing seam roof profiles typically use non-penetrating clamps. The non-penetrating walkway system is suited for membrane and built-up roof systems.

Available Configurations:
KW4 - Aluminum walkway with one-sided guardrail on a flat rooftop
KW5 - Aluminum walkway with one-sided guardrail on a sloped rooftop
KW6 - Aluminum walkway with two guardrails on a flat rooftop
KW7 - Aluminum walkway with two guardrails on a sloped rooftop
KW8 -Aluminum walkway without guardrail on a flat rooftop
KW9 - Aluminum walkway without guardrail on a sloped rooftop

Request a Quote 

Rated 5 based on 1 product reviews

The RL21 Angled Fixed Ladder has larger grab rails for easy maneuvering from the ground to the roof or elevated surface. We have several ladder kits available, with maximum heights starting at 4ft 3in and ending at 15ft 6in. This ladder works well in areas that do not support a walking platform.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews

The versatile RL31 model with grab rails improves climbing comfort and confidence. Grab rails mount at the ladder's head, and another rail bolts at the top to ensure more safety when exiting the ladder. Cut this unit to the exact size and assemble it on-site for a perfect fit.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews

The versatile RL41 model with grab rails improves climbing comfort and confidence. Grab rails mount at the ladder's head, and another rail bolts at the top to ensure more safety when exiting the ladder. Cut this unit to the exact size and assemble it on-site for a perfect fit.

Product Sheet

Request a Quote

Rated 5 based on 1 product reviews

 OSHA-compliant construction: 
Where application heights exceed 24 feet, a form of fall protection is required. Our fall arrest systems are compliant with modern OSHA fall arrest system requirements to give you and your crew peace of mind.

Hands-free fall protection: 
Featuring secure attachments and brackets, the Ladder Fall Arrest System provides continuous, hands-free fall protection to reduce injury, uninhibited free fall and lost time due to accidents. 

Simple installation: 
Easily install this system on  Vertical Fixed Ladders or retrofit them onto most existing OSHA compliant fixed ladders.

Liability reduction: 
Our ladder fall protection systems reduce the risk of injury and damage to property by limiting fall distance while ensuring you remain up to code. 

Request a Quote

Rated 5 based on 1 product reviews