KATTCLIMB RL34

KATTCLIMB RL34 Fixed Ladder with Retractable Stiles for Roof Hatch Access For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTCLIMB Fixed Ladder System

Made of high tensile, light-weight aluminum, the KATTCLIMB fixed ladders provide access between ground and roof, lower to upper roof levels, or to internal mezzanines and platforms.These fixed ladders are ergonomically designed to provide user comfort as well as maximum safety. And as always, they are designed and manufactured to meet or exceed requirements for OSHA and ANSI compliance as applicable. For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTCLIMB RL22

KATTCLIMB RL22 Angled Fixed Ladder with Parapet Platform For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTCLIMB RL23

KATTCLIMB RL23 Angled Fixed Ladder with Walkway, For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTCLIMB RL25

KATTCLIMB RL25 Angled Access Ladder with 3ft Walkway For Technical Support - Click HereArchitects Corner - Click Here  
Rated 5 based on 1 product reviews

KATTCLIMB RL31

KATTCLIMB RL31 Fixed Ladder with Grab rails For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTCLIMB RL32

KATTCLIMB RL32 Fixed Ladder with Parapet Platform For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTCLIMB RL33

KATTCLIMB RL33 Fixed Ladder with Walkway For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTCLIMB RL21

KATTCLIMB RL21 Angled Fixed Ladder with Grab rails For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTCLIMB RL35

KATTCLIMB RL35 Vertical Fixed Ladder with 3ft Walkway For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTCLIMB RL41

KATTCLIMB RL41 Caged Fixed Ladder with Grab rails For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTCLIMB RL42

KATTCLIMB RL42 Caged Fixed Ladder with Parapet Platform For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTCLIMB RL43

KATTCLIMB RL43 Caged Fixed Ladder with Walkway For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTCLIMB RL44

KATTCLIMB RL44 Caged Fixed Ladder with Retractable stiles for roof hatch access For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTCLIMB RL45

KATTCLIMB RL45 Caged Fixed Ladder with 3ft Walkway  For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTCLIMB RL62

Also designed for heights of 7 feet to 10 feet, the Commercial Fold Down Fixed Ladders series feature a ceiling cut-out of 48 inches by 31 inches. Commercial Suspension Kits also are available in various sizes - 39 inches, 68 inches and 118 inches. Ladder kits are available to span the distance between the fold down ladder frame and the roof hatch. For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTCLIMB RL63

The Maxi series, which is designed for heights of 7 feet to 14 feet and a ceiling cut-out of 64 inches by 31 inches, is suitable for higher suspended ceiling construction. For this ladder series, Maxi Suspension Kits are available in three sizes - 39 inches, 68 inches and 118 inches. Ladder kits are available to span the distance between the fold down ladder frame and the roof hatch. For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTSAFE GR31 Modular Rail Systems

The KATTSAFE GW31 aluminum permanent guardrail system provides the highest level of safety for maintenance personnel when working on rooftops and other fall risk areas. The GW31 guardrail is available for either internal side mount, external side mount or top mount applications. For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTSAFE GR32 Modular Rail Systems

The KATTSAFE GW32 aluminum permanent guardrail system provides the highest level of safety for maintenance personnel when working on rooftops and other fall risk areas. The GW32 guardrail system is designed for profiled metal deck applications and can either be fastened down with self-sealing rivets to the metal deck or with non-penetrating clamps to suit the standing seam profile. For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTSAFE GR33 External Wall Mount Guardrail

The KATTSAFE GR33 External Wall Mount Guardrail provides the highest level of passive safety for external wall mounted applications. KATTSAFE GR33 posts are positioned a maximum of 8ft on center. This system is sold in kit form to ensure all components are included for a seamless installation. Roof guardrail systems can be purchased by simply selecting the kit length(s) required, number of corner kits, wall termination kits, and ladder connection kits. KATTSAFE GR33 guardrail is simple and quick to install. This system can be easily customized on-site to suit specific site requirements.  For Technical Support - Click HereArchitects Corner 
Rated 5 based on 1 product reviews

KATTSAFE GR34 Free-Standing Modular Rail Systems

The KATTSAFE GW34 non-penetrating permanent guardrail system provides the highest level of safety for maintenance personnel when working at heights and other fall risk areas. The GW34 guardrail features a galvanized steel weighted base that is completely non- penetrating and sits on top of the roofing membrane. For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KATTSAFE Loading Gate -

The KATTSAFE Pallet Loading Gate provides safe and controlled access whilst loading palletized items onto elevated mezzanine areas using a forklift or other lifting device.The pallet loading gate protects the fall edge during mezzanine loading operations ensuring the safety of workmen whilst in the danger area. For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTGUARD Roof Hatch Guardrail System

The KATTGUARD Aluminum Roof Hatch Railing System is designed to meet OSHA requirements for safe entry through rooftop openings. This fixed railing system provides permanent fall protection for hatch openings including skylights and fire vents. The innovative clamping system eliminates the need to drill holes into the hatch or roof surface jeopardizing the roof warranty. This system installs in minutes with basic tools and does not require special training or certification for proper installation. For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KATTWALK Roof Walkway Systems

The KATTWALK permanent walkway is a lightweight, non-corrosive aluminum walkway system which provides safe, designated access around the rooftop environment. Eliminates damage to roof surfacesNon penetration fastening optionSimple, quick installationAdvanced, multi directional non-slip surfaceCan be combined with the KATTSAFE guardrail to provide fall protection For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

DukMat Rooftop Walkway Systems -

DukMat Linear walkways provide safe, all-weather access for maintenance of rooftop services and frequently accessed areas, whilst protecting the roof membrane below from damage. DukMat is primarily designed for built-up and membrane roof applications. For Technical Support - Click HereArchitects Corner - Click Here
Rated 5 based on 1 product reviews

KOMBI Ramps

The KATTCLIMB aluminum ramp systems allow for safe and easy access for carts and workers over pipes and other obstructions on the rooftop. Non-penetrating options are available. For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KOMBI Ship Ladders

KOMBI® Aluminum Ship Ladders provide safe and easy access to varying height applications including service platforms, expansion joints, machinery, pipes, roof decks and other maintenance areas where frequent access is required by personnel. These ship ladders are manufactured at a 65 degree angle as standard and the width is 24 inches. KOMBI® Aluminum Ship Ladders incorporate handrails and knee rails for added protection and stability. KOMBI® Systems are typically supplied in modules and therefore can simply be connected in field with ease.  For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KOMBI Step Bridges

The KATTCLIMB aluminum step bridge systems allow for safe and easy access over pipes and other obstructions on the rooftop. These stair systems are typically at a 65 degree angle and are 24" in width. Non-penetrating options are available. For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KOMBI Stair Bridges

The KATTCLIMB aluminum stair bridge systems allow for safe and easy access over pipes and other obstructions on the rooftop. These stair systems are typically at a 45 degree angle. Non-penetrating options are available. For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews

KOMBI Stair Systems

KOMBI® systems are made of three primary modules, namely the support module, the platform module and the stair module. Each module is available in a variety of sizes which can then be adjusted. Designed for easy customization, on-site assembly and with re-usable components, KOMBI® saves design costs and reduces delivery lead times.  For Technical Support - Click HereArchitects Corner - Click Here 
Rated 5 based on 1 product reviews