Chalfant Manufacturing Co. - OBO Bettermann Group
CONTENT
Chalfant Manufacturing Co. - OBO Bettermann Group
CONTENT
Ladder Tray image

Ladder Tray

NEMA rated ladder tray for all applications, including light weight, wide span and heavy duty.Available in Aluminum, Mill Galvanized Steel, Hot Dipped Galvanized Steel, Stainless Steel. Side heights from 4"-10" and widths from 6"-48". Special solutions available.
Rated 5 based on 1 product reviews
Wire Mesh Cable Tray Systems image

Wire Mesh Cable Tray Systems - GR-Magic

Patented self-connecting wire mesh tray solution. Allows installers to connect 20' of tray in a single snap. The secure connection is UL classified. Available in Electro Zinc plated, Hot Dipped Galvanized, Stainless Steel 304 and 316, Painted. Side heights of 1-6" and widths from 2-24"
Rated 5 based on 1 product reviews
Cable Trough System image

Cable Trough System - RKS-Magic

Patented self-connecting cable trough system. Allows installers to connect 20' of tray in a single snap. The secure connection is UL classified. Available in Mill Galvanized Steel, Hot Dipped Galvanized Steel, Stainless Steel 304 and 316, Painted. Side heights from 1-2" and widths from 4"-24"
Rated 5 based on 1 product reviews
Walkable Cable Tray image

Walkable Cable Tray - BKRS

Heavy Loads, stamping feet, dirt, dust - Bring them on! UL classified cable tray designed to be walked on. Made from 12-gauge steel and tested to support loads up to 2030 lbs. Non-slip treaded covers are 1/4" thick and ensure a solid footing. Available in 4" side height and widths from 4"-24"
Rated 5 based on 1 product reviews
Series 6 Cable Tray image

Series 6 Cable Tray

Trough style cable tray offered in either be solid bottom or louvered. Available in Aluminum, Mill Galvanized Steel, Hot Dipped Galvanized Steel, Stainless Steel 304 and 316, Painted. Side heights of 3", 4" and 6" widths from 6" - 24".
Rated 5 based on 1 product reviews
AZ Channel Tray image

AZ Channel Tray

Simple cost-effective method for routing and supporting cables in a low-profile design. Can also be used to support pneumatic or hydraulic hoses or tubing. Available in Aluminum, Mill Galvanized Steel, Hot Dipped Galvanized Steel, Stainless Steel 304 and 316, Painted. 1.75" and 2" side heights and widths from 2"-12".
Rated 5 based on 1 product reviews
Series 5 Channel Tray image

Series 5 Channel Tray

Simple cost-effective method for routing and supporting cables in a low-profile design. Can also be used to support pneumatic or hydraulic hoses or tubing. Available in Aluminum, Mill Galvanized Steel, Hot Dipped Galvanized Steel, Stainless Steel 304 and 316, Painted. 1.75" and 2" side heights and widths from 2"-12".
Rated 5 based on 1 product reviews
Fire Stop Products image

Fire Stop Products - PYRO Protect

UL classified fire stop products include PYROPLUG blocks and plugs and our PYROSIT two component expanding foam, which makes filling voids fast and easy. PYRO Protect products are designed specifically to seal penetrations with electrical wires, pipes, conduit and cable trays. A great additional to our complete cable tray offering.
Rated 5 based on 1 product reviews
2-Component Fire Protection Foam image

2-Component Fire Protection Foam - PYROSIT® NG

PYROSIT® NG 2-component fire protection foam in a cartridge, including 2 mixing tubes. To create cable and combination insulation; always process with the cartridge pistols FBS-PH or FBS-PA. In dry, frost-free rooms, the cartridge can be stored closed and standing upright at temperatures from +41 degrees F to +86 degrees F for up to 12 months.
Rated 5 based on 1 product reviews
Sustainability image

Sustainability

Thinking further. Acting for the long term. Responsible people have always ensured a sound economic, ecological and social basis for their business activities. OBO Bettermann, the parent company of Chalfant Manufacturing Co. has applied this principle since its foundation, more than 100 years ago.
Rated 5 based on 1 product reviews