Patient positioning accessories for more flexibility in the OR:
The ideal supplement to every Trumpf Medical™ OR Table solution
|
TruSystem® 7000 OR Table was created in collaboration with international experts in clinics based on their practical knowledge. It meets the key demands of surgeons in the OR: It is user-friendly, reliable, flexible and expandable.
TruSystem® 7000 OR Table is made for various applications and surgical procedures in today's ORs. You and your team can concentrate on the patient - not on the surgical equipment.
Your OR equipment should fit your evolving surgical needs today, tomorrow and in the years to come. That's why the latest generation of the TS 7500 OR System Table was developed to accommodate a wide range of applications and disciplines. Larger adjustment areas of the OR tabletops give you more flexibility in patient positioning. Overload protection and sensor-controlled collision recognition and avoidance options help to increase patient safety. A simple coupling point system allows for better ergonomics and saves you time. Continuous feedback upon every table adjustment improves communication with your team.
The TruSystem® 7500 Hybrid OR Table system can be used not only with the latest angiography systems but can also be combined with intraoperative CT and MRI. All you need for flexible patient treatment and optimum OR capacity usage.
Your benefits at a glance:
|
Additional safety functions and configurable functions adapt the TruSystem® 7500 OR Table to your needs.
The result: Safe, intuitive and ergonomic.
SensorLine can be perfectly adapted to every surgical need. Enlarged adjustment areas for minimally invasive procedures and more freedom to take x-rays. Intelligent assistance for greater patient safety, time savings thanks to additional new features and better ergonomics for clinical personnel.
Allen's premium solution for complex spine surgical procedures. Designed with a new safety feature to ensure that if the pin that connects the "H-Bracket" to the table base is accidentally pulled out, the patient support top will not fall to the floor. In addition, this solution offers a modern and intuitive user interface with convenience features such as central locking casters - all at a desirable cost.
Coordination among your surgical team and the equipment you use is crucial for success in the OR. Through an exclusive partnership with Intuitive Surgical, we've designed the TS 7000dV Operating Table to work with Integrated Table Motion for the da Vinci Xi,® Surgical System, giving you better access, flexibility and communication during robotic-assisted procedures.
To create the ideal conditions, you need a variety of solutions. That's why Trumpf Medical offers you numerous practical aids for patient positioning - for the benefit of your patients and for more efficient workflow in the OR and intensive care unit.
Your benefits at a glance:
|
Neurosurgical procedures place the highest requirements on medical equipment. Trumpf Medical therefore made sure to integrate all key factors when developing its range of head positioning devices. The result: Exact positioning options, high-quality materials and ease of use. Features that offer you the greatest possible support during complicated interventions.
Your benefits at a glance:
|
This versatile, easy-to-use table sustains the volume and variety of procedures you face every day - helping you support your patients and streamline your workflow. Because the right surgical table isn't just a table - it‘s the foundation on which care happens. And with a strong foundation, anything is possible.
This versatile, cost-effective surgical table is easy to use as it delivers a strong foundation to support the volume and variety of specialty surgical procedures you face every day. Spend more time with patients—and less time dealing with complex surgical tables and operating room equipment.
The PST 300+ surgical table helps you do more for less.
Intuitive: The surgical table is easy to use with lightweight components, a self-aligning hook coupler system, a simple remote control and quick setup.
Efficient: Modular design, ergonomic handling and 360° imaging help you streamline your workflow and see more patients, more quickly.
Versatile: One table supports a range of safe patient positioning across various surgical applications—helping you stretch your operating room investment and expand your surgical offerings.
Integrated, Smart Med-Surg patient room outfitted with an advanced equipment solution to help treat higher acuity patients while enabling caregivers with ICU capabilities under more challenging circumstances.
Integrated, Smart Med-Surg patient room outfitted with an equipment solution focused on helping you prevent patient falls, enhance safety and improve the patient experience.
Integrated, Smart Med-Surg patient room outfitted with the required equipment to help support patient recovery, clinical communication, and caregiver workflow.
Installation Documents and Cut Sheets
ICU equipment configuration designed to treat higher acuity patients requiring enhanced wound care treatment, continuous monitoring, respiratory therapy and/or immediate surgical intervention.
ICU equipment configuration designed to treat mid- acuity patients requiring enhanced wound care treatment, continuous monitoring, respiratory therapy and/or minor procedure intervention.
Installation Documents and Cut Sheets
ICU equipment configuration designed to treat general ICU patients requiring wound care treatment, continuous monitoring, respiratory therapy and/or general post-operative recovery.
OR equipment configuration designed to offer versatility, reliability and flexibility to help perform almost all general surgery procedure types safely and smoothly.
Installation Documents and Cut Sheets
OR equipment configuration designed to offer versatility, reliability and flexibility to help perform most general surgery procedure types safely and smoothly.
Installation Documents and Cut Sheets
OR equipment and accessories configuration designed for arrhythmia and aneurysm repairs, artery bypass and valve repair and replacements.
OR equipment configuration designed to seamlessly integrate with imaging platforms to create an advanced surgical environment to optimize safety and streamline clinical workflow.
OR equipment configuration designed to seamlessly integrate with imaging platforms to create an advanced surgical environment to optimize safety and streamline clinical workflow.
OR equipment configuration featuring our Surgical Table - with Integrated Table Motion - that wirelessly connects to the surgical robot for enhanced workflow, productivity, visualization, site access, data feedback and reproducibility.
An advanced ambulatory OR equipment configuration designed for reliability, optimal safety and workflow efficiency.
An investment efficient ASC OR equipment configuration designed for reliability, optimal safety and workflow optimization.
Ambulatory OR equipment configuration designed to offer versatility, reliability and flexibility to help perform most general surgery procedure types safely and smoothly.
ED equipment configuration designed to help stabilize ED patients in critical condition potentially requiring invasive intervention prior to being admitted.
ED equipment configuration designed to help stabilize ED patients potentially requiring a minor procedure prior to being admitted.
ED equipment configuration designed to treat ED patients potentially requiring a minor procedure followed by an observation period.
Installation Documents and Cut Sheets
The Centrella™ Smart+ bed helps meet the changing needs of healthcare facilities and delivers elevated care through:
|
The Compella Bariatric Bed, Hill-Rom's latest advancement in bariatric care, can help overcome barriers to streamline workflow, deliver safe patient care and enhance patient dignity.
With Hillrom's Procedural Stretcher with IntelliDrive® Powered Transport, you are in control. Feel the difference in starting, turning, and stopping when handling varying types of patients. Designed for easy engagement, smooth operation and precise stops, this powered procedural stretcher makes it easier than ever for caregivers to safely transfer patients while providing a comfortable ride.
Hillrom's Procedural Stretcher is ideal for the dynamic environment of the Emergency Room, PACU, Operating Room and Ambulatory Surgery facilities, where its reliability, versatility and durable exterior are essential. We understand that today's caregiver works in a chaotic environment dominated by endless challenges and demands, and Hill-Rom offers a Procedural stretcher with all of the options you will need to effectively care for your patients.
Hillrom's Transport Stretcher is an economical choice designed with ease of use and versatility in mind. Our industry leading warranty provides you with confidence in the durability and craftsmanship of our stretcher fleet.
With its standardized platform, Hillrom's Trauma stretcher is ideal for use in virtually any transport situation. Whether you are in triage, radiology, or attending to critical patients this standardized platform provides the functionality needed for trauma situations with the mobility required for transporting. A full-length x-ray cassette access provides ultimate imaging flexibility from head to foot. The functionality needed for trauma situations with the mobility required for transporting. Full-length x-ray cassette access provides ultimate imaging flexibility from head to foot.
With its fast and easy patient positioning, Hill-Rom's OB GYN Stretcher is ideal for use in both maternity and emergency situations. Built to last, this maternity stretcher offers outstanding mobility, convenience and quality.
Ideal for eye surgery, the Hillrom Surgical Stretcher (also referred to as an eye stretcher) offers outstanding mobility, functionality and quality. A surgical rail allows for easy attachment of gas delivery and drape support devices, PACU extenders and arm boards, and surgical hand tables. Articulating head section also provides enhanced patient positioning and versatility. Key mobility features include the Steering Plus' system for crisp cornering and control, dual-locking four-wheel brakes an integrated IV pole transport device. Heavy-gauge, automotive-grade steel reinforced frames provide both long-lasting quality and a 700 lbs. weight capacity to handle patients of varying sizes.
Bariatric recliner, distributed by Hillrom, provides a relaxing and comfortable recliner experience for patients and visitors weighing up to 880 lbs. The independent back and ottoman recline the bariatric patient and visitor into a lay flat position up to 45°.
The Art of Care® Two Position Medical Recliner distributed by Hillrom was designed with the value-conscious customer in mind. As a general-purpose recliner, the Art of Care® Two Position Medical Recliner can integrate and provide comfort within many care segments.
he Art of Care® Four Position Medical Recliner distributed by Hill-Rom provides an aesthetically pleasing design and a greater range of positioning. Standard and optional features allow this medical reclining chair to be configured to suit patients' and caregivers' requirements.
In addition to the seating, TV and reclining positions, the Four Position Medical Recliner includes Trendelenburg - a fourth position for users who may need to sleep with their feet elevated above head level. A Trendelenburg position when required a fourth position for users who may need to sleep with their feet elevated above head-level.
This piece includes convenient and easy-to-clean accessory hooks, removable arms, a tray table and much more.
The Art of Care® Traditional Medical Recliner distributed by Hillrom offers value, durability, comfort and functionality in a variety of designs and styles suited to the patient or resident room. Choose from a range of options, including full-arm style, upholstered arms, wood arms or urethane arms.
For a more traditional look, choose the scroll arm or wingback styles, with our without wood legs. The 3-inch casters, optional transport assist handles and optional foot tray allow for easy positioning within the patient room or resident room. Accessory hooks are optional on both left and right sides.
The recliner can be customized with many fabrics and finishes.
The Art of Care® Wall Saver Medical Recliner distributed by Hillrom is designed to provide comfort for patients while protecting the care environment. Its easy-to-use independent push back Wall Saver mechanism allows the recliner to remain 3.5 inches from the wall in the fully seated position, saving space in the room and helping to mitigate wall damage.
The Wall Saver's SteelLock™ construction ensures superior structural integrity-making the Wall Saver Recliner a sound investment that holds its value for the long term. Choose from open or full arm styles and more than 1600 fabrics and eight finishes that help customize the Wall Saver to facility-specific needs and tastes.
The Art-of-Care® Junior Medical Recliner distributed by Hillrom is ideal for smaller patients who might feel overwhelmed by the size of a traditional recliner. The Junior Medical Recliner is available in our most popular style Aero® and features an easy-to-use push back two-position mechanism.
The optional chaise- over-pad provides additional comfort and limits the airflow beneath the recliner onto the underside of the patient's or guest's legs. The 3-inch casters and standard positioning handles allow for easy positioning within the patient room.
Accessory hooks are standard on both left and right for easy management of drainage bags, and optional removable arms enable ease of egress from either side of the recliner.
The Art of Care® Medical Glider Recliner distributed by Hillrom helps patients and their guests achieve a good night's rest. It comes in a variety of arm caps: fully upholstered, wood or urethane. Users can choose from a soothing gliding action or lock the recliner in place. When it's time for the patient or guest to take a nap, they have the ability to move the Glider Recliner into a full flat position.
Accessory hooks on the left and right offer convenient drainage bag control, and an optional fold-down tray table on the left side can store personal items. With SteelLock' construction for superior structural integrity, the Glider Recliner can support up to 400 lbs, making this a sound investment for patient room seating needs.
The Art of Care® Lay Flat Medical Recliner in two arm styles: open arm or full arm distributed by Hillrom offers the value, durability and functionality expected . Its easy-to-use independent mechanism moves the patient or guest into the full flat position for a relaxing and comfortable recliner sleeping experience.
The Lay Flat Recliner's 23.5-inch seat width accommodates bariatric patients and guests up to 500 lbs. The optional retractable arm on the open arm (left side only) version enables ease of egress from the side of the sleeper recliner.
Additional options include accessory brackets, tray table on the full arm version (left side only) and urethane arm caps. The sleeper recliner can be customized with over 1,800 fabrics and eight finishes.
The Art of Care® Treatment Recliner distributed by Hillrom allows patients to be fully reclined up 90 degrees. Featuring a 23.5 inch seat width, the Art of Care Treatment Recliner is available in two arm styles open arm and full arm and can support patients weighing up to 500 lbs.
The 4-inch casters and the optional foot tray allow for easy positioning within the patient room. The optional retractable arm on the open arm version enables easy exit from the side of the recliner. Additional options include accessory brackets, tray table on the full arm version (left side only), urethane arm caps or comfort arm caps. Both arm styles may be customized from many fabrics and many finishes.
Power recline when you need it. Created to provide an aesthetically pleasing design for the bariatric patient, Hillrom's Art of Care® Powered Bariatric Medical Recliner delivers style, comfort and functionality for patients weighing up to 660 lbs.
Using spring-box construction for seating comfort and an exceptionally smooth powered reclining mechanism, the Art of Care® Powered Bariatric Recliner enables the patient to move into a reclined position with little effort and positioning up to an angle of 38 degrees.
Positioning handles, front- and rear-locking casters, accessory hooks, optional removable arm, tray table, urethane arm caps and accessory brackets for an IV pole or O2 tank are just a few of the distinctive options. Available in more than 1,800 fabrics and eight stain options.
The Manual Bariatric Medical Recliner distributed by Hillrom delivers style, comfort and functionality for patients and visitors weighing up to 660 lbs. This recliner chair was designed with features and benefits to provide a positive outcome for patients and their guests.
An independent foot rest enables the occupant to sit fully seated with his or her feet up, for added comfort. The recliner's spring-box construction, gas-spring back-assisted lift and 30-inch wide seating surface help ensure that users have a comfortable, functional and safe seating experience.
Positioning handles, front- and rear-locking casters, accessory hooks, optional removable arm, tray table, urethane arm caps and accessory brackets for an IV pole or O2 tank are just a few of the distinctive options.
Visitor chairs distributed by Hillrom offer beauty, performance and state-of-the art comfort features that will put every visitor at ease. Continuous Smart Matrix seat technology, STEELock™ construction and multiple design options provide guests with comfort and durability combined in one relaxing experience.
Available in Opera®, Aero®, Artisan® and Metropolitan®, in either open arm or fully-upholstered style families, the chairs add character to any patient room or waiting area. With four seat width options to choose from, including bariatric guest chairs to support heavier users, these visitors' chairs accommodate almost every visitor.
Replaceable components, including seat and back cushion covers, ensure complete product renewability and long-term comfort for patients and visitors alike.
Highback chairs distributed by Hillrom are designed to provide maximum comfort. Metropolitan®, Artisan®, Aero®, Opera® and Classic style families use spring box seat construction and ergonomic back designs to ensure a consistently rewarding seating experience.
Fortified by STEELock™ technology and built with replaceable components that include seat and back cushion covers, the Highback chair is made to last.
Distributed by Hillrom, this recliner features an easy-to-use independent mechanism to recline the patient or guest into a full flat position for a relaxing and comfortable recliner experience. Robust flip-up arms with locking in all positions up/down enables ease of egress from the side.
Bedside cabinets distributed by Hillrom provide convenient storage within easy reach. Built for the specific needs of healthcare users, the Metropolitan® and Aero® bedside cabinets perform equally well in medical, surgical or long-term care environments. The Metropolitan and Aero bedside cabinets are constructed on a durable steel frame. Each cabinet is constructed with a high-pressure laminate top and finished with the Healthcoat 222™ process, which bakes and seals the finish directly into the wood for easier cleaning. The inherent function, beauty and reliability of the Metropolitan® and Aero® cabinets add lasting warmth and style to care environments.
Features:
|
Classic comfort with a variety of positions.
Features:
Single Top Overbed Table, distributed by Hillrom, features a low-profile base design that accommodates most of today's hospital beds with the ability to adjust the table height. The U-base with steel column features wheels and an integrated rail on both sides to accommodate accessories. Seamless thermofoil table surface with spill guard edge confines spilled liquid for ease of cleaning.
The TruLight™ 1000 Examination Light combines the essential features of Trumpf Medical's innovative light solutions into a compact exam light. Equipped with powerful LED light technology, the lights are extremely efficient, offering a high performance with a low production of heat. Ceiling, wall, boom, or mobile versions offer you versatility and a wide range of application.
Featuring six intensity controlled LEDs, outstanding durability, extraordinary maneuverability, unparalleled spot quality and multiple mounting options, the Green Series 900 Procedure Light is ready for the most rigorous medical setting. The LEDs do not require replacement and are brighter light than halogen while consuming less energy for improved facility efficiencies - now you can see true tissue color rendition while reducing your current cost of ownership. The Green Series Lights were designed to improve patient exams while reducing environmental impact.
Designed specifically for demanding viewing conditions, with the ability to control the light output, the Green Series 600 Minor Procedure Light features three, white LEDs in a wider head with integrated handle for easy maneuverability. LEDs do not require replacement and are a brighter light than halogen, while consuming less energy for improved facility efficiencies now you can see true tissue color rendition while reducing your current cost of ownership. The Green Series Lights were designed to improve patient exams while reducing environmental impact.
Streamlining your equipment setup means more time to care for your patient. The ceiling-mounted FCS Boom's modular design lets you interchange all low-voltage, electrical and medical gas modules at any time, even after installation. The unique Quick Connect mechanism allows tool-free attachment of a wide range of components and accessories, and the boom's small footprint and long reach arms let you move it to any position or park it out of the way.
A gateway at your fingertips, the Helion Integrated Surgical System provides comprehensive simplicity to surgical teams as you strive to achieve peak procedural performance and connectivity in the OR. The system combines advanced solutions in video management with innovative features that allow you to quickly access needed information without interruptions, improving workflow efficiency and patient safety.
Voalte Nurse Call provides patient information to caregivers where and when they need it, giving them more time to deliver direct, quality care. Innovations such as the graphical touch screen patient station, automated patient surveillance, and industry‐leading integrated staff locating may help improve caregiver adoption of technology.
Hillrom's industry leading locating technology helps to provide caregivers enhanced workflow solutions to help drive improved staff efficiency with direct staff-to-staff communication, patient-to-staff communication, and call cancellation. Calls and alerts are immediately directed to the appropriate caregiver and automatic alarm suppression is activated while delivering patient care to reduce overhead paging and excess noise that can disturb the patients' healing environment.
Your hospital is full of systems that generate and house a wealth of patient information. However, that information is only as useful as your ability to quickly access and interpret it. Hillrom’s integrations make data work for you, helping you to take the right actions to keep patients safe, satisfied and steady on the road to recovery.
Hillrom's Wireless portfolio offers integrated and validated partner solutions. These end-to-end product and service offerings provide clinicians with instant communication, real-time information, and consolidated alerts and messaging to help provide a more efficient workflow and more direct patient care.
The Connex® Spot Monitor features an easy-to-use, vivid touchscreen display and provides accurate vital signs measurement including blood pressure averaging, spot checking, interval monitoring and custom scoring across patient populations. The device connects wirelessly to your EMR and sends vitals to the patient chart from the point of care to help improve efficiency.Its upgradeable design and custom configurations include optional wall unit integration, industry-leading thermometry and pulse oximetry choices, connectivity and other mounting/mobility options. In addition, the Accessory Power Management Stand with WhisperDrive™ technology features additional power backup, providing up to 17 hours of on-time, alleviating the need to charge the monitor as frequently. Ships standard with one Adult and one Large Adult cuff.
The Connex Vital Signs Monitor is an advanced, touch screen monitor featuring bright, vivid colors with minimal knobs or buttons for ease of cleaning, improved workflow and training. Ideal and adaptable for all health care environments and clinical workflows, it measures pulse oximetry, blood pressure and temperature. For office based settings, we also offer a unique blood pressure averaging program to help reduce misdiagnosis of hypertension caused by White Coat Hypertension. For hospitals, this monitor offers profiles that support multiple clinical workflows including spot check vitals and continuous monitoring for higher acuity patients. In addition, the device has the capability to provide clinicians with early warnings/alarms to help them proactively intervene to reduce patient falls, pressure ulcers, and respiratory distress, and to improve EMR documentation. In hospitals this device also has the capability to communicate via wireless to an EMR.
The UltraTwin™ overhead lift system provides a comfortable and easily adjustable means of transferring and caring for bariatric patients while helping to protect caregivers from injury. Extensive experience lifting and repositioning bariatric patients and collaboration with several large hospitals in North America has resulted in the development of pioneering lift solutions such as the UltraTwin.
The Golvo patient lift is unique in the fact that it combines the functionality of an overhead lift with the flexibility of a mobile patient lift. With its vertical lifting principle and pliable lift strap, the Golvo lift offers flexibility and versatility.
The design makes the Golvo lift the ideal mobile lift for ambulation, horizontal lifting and lifting from the floor. The parallel base' width adjustment facilitates lifting in many different situations; for example, where under bed clearance is limited, and lifting to and from chairs. Retractable armrests are standard, reducing the strain on caregivers and improving the courage and security for patients.
The Golvo lift is available in three models: the Golvo 8008 is the most common model, while the Golvo 8000 is smaller and can therefore be used in situations where space may be even more limited. The Golvo 8008 LowBase lift offers a very low base and is specially designed for use with beds that have a very low floor clearance. Together with a wide range of Liko® slings and accessories, the Golvo lift is the ideal mobile for many lifting situations.
The Viking® M lift has been designed to safely move a patient without causing injury, either to staff or to the patient. This durable aluminum lift handles loads up to 450 lbs despite its low weight.
The refined aluminum design provides functional benefits thanks to the unit'''s low weight and high durability. The weight to capacity makes the Viking M lift easy to maneuver, while features such as two lifting speeds and immediate charge status notification offer added convenience for caregivers.
The Viking M patient lift is equipped with an intelligent diagnostic system that alerts caregivers when the lift is ready to use and when it is time for service. The lightweight, environmentally friendly NiMH battery is easy to charge and easy to handle.
Together with Hillrom's wide range of functional Liko® slings and accessories, the Viking M lift is an ideal support for those high demands and wide ranging needs.
The MetaNeb® System combines lung expansion, secretion clearance, and aerosol delivery into a single integrated therapy session without having to switch between different devices.
Cough simulation can be a lifesaving therapy for people with reduced lung function. Our Synclara Cough System mechanically produces coughs for you, to help clear mucus from your upper airways. And we've added features, including Patient Synchrony and Positive Air Pressure (PAP) on Pause, that allow your doctor to customize your therapy and provide you more comfort.
Hillrom Expands Digital Health Capabilities In New Global Collaboration With Microsoft.
CHICAGO, Jan. 8, 2019 /PRNewswire - Hillrom a global medical technology company, announced today a collaboration with Microsoft to bring advanced, actionable point-of-care data and solutions to caregivers and health provider organizations.
The combined offerings, using Microsoft Azure®, are intended to dynamically analyze real-time sensing data from medical devices and historical medical record information, and communicate potential patient risk and hospital protocol actions directly to caregivers at the point of care. The solutions combine Hillrom's deep clinical knowledge and streaming operational data from medical devices, and Microsoft's cloud, including Azure® IoT and Azure® Machine Learning, to help drive enhanced patient outcomes. The Hillrom
® digital solution offerings will be available to hospitals beginning later in 2019.