DeckWise USA
CONTENT

Ipe Clip® EXTREME® Hidden Deck Fastener Clip with 3/32" Gap

The EXTREME® hidden deck fastener with a stainless steel insert works with air-dried lumber including composites and thermal woods. It features an integrated spacer leg for 3/32" (2,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style.Features:Automatically spaces deck boards at 3/32" (2,4mm)Injection molded outer casing manufactured with virgin polypropylene resinFull hard stainless steel insert with black oxide coatingUses a symmetrical edge groove for better board surface selectionsFor use with air dried hardwood, composite, or PVC deckingAllows for expansion of width of air dried hardwoodsAllows movement of length with composite/PVC deckingUnique square biscuit design ensures more contact surface area inside slot grooveScrews installed at a 45 degrees angle for maximum holding strengthMade in the USA comprised of multiple U.S. patentsPolypropylene casing resistant to damaging UV sun raysLimited Lifetime WarrantyHidden Deck Fasteners: Coverage Calculator
Rated 5 based on 1 product reviews

Ipe Clip® EXTREME-4® Hidden Deck Fastener Clip with 5/32" Gap

The EXTREME-4® hidden deck fastener with a stainless steel insert works with air-dried and kiln dried lumber including composites and thermal woods. It features an integrated spacer leg for 5/32" (4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style. Features: Clip automatically spaces deck boards at 5/32" (4mm)Injection molded outer casing manufactured with virgin polyethylene resinFull hard stainless steel insert with black oxide coatingUses a symmetrical edge groove for better board surface selectionsFor use with air/kiln dried hardwood, composite, or thermal wood deckingAllows for contraction of width of air dried hardwoodsAllows for expansion of width of kiln dried hardwoodsAllows movement of length with composite/PVC deckingUnique square biscuit design ensures more contact surface area inside slot grooveScrews installed at a 45° angle for maximum holding strengthMade in the USA comprised of multiple U.S. patentsPolyethylene casing resistant to damaging UV sun raysLimited Lifetime WarrantyHidden Deck Fasteners: Coverage Calculator
Rated 5 based on 1 product reviews

Ipe Clip® EXTREME-KD® Hidden Deck Fastener Clip with 1/4" Gap

The EXTREME-KD® hidden deck fastener with a stainless steel insert works with kiln-dried lumber including composites and thermal woods. It features an integrated spacer leg for 1/4" (6,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style. Features: This deck clip automatically spaces deck boards at 1/4" (6,4mm)Injection molded outer casing manufactured with virgin polyethylene resinFull hard stainless steel insert with black oxide coatingUses a symmetrical edge groove for better board surface selectionsFor use with kiln dried hardwood, composite, or thermal wood deckingAllows for expansion of width of kiln dried hardwoodsAllows movement of length with composite/PVC deckingUnique square biscuit design ensures more contact surface area inside slot grooveScrews installed at a 45 degrees angle for maximum holding strengthMade in the USA comprised of multiple U.S. patentsPolyethylene casing resistant to damaging UV sun raysHollow leg acts as a shock absorber as kiln-dried materials expandLimited Lifetime WarrantyHidden Deck Fasteners: Coverage Calculator
Rated 5 based on 1 product reviews

Economical Standard "Round" Ipe Clip® Hidden Deck Fastener with 3/32" Gap

The Standard "round" hidden deck fastener is the most economical due to it does not utilize a stainless steel insert. This hidden deck fastener works with air-dried lumber including composites and thermal woods. It features an integrated spacer leg for 3/32" (2,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can also be customized in your desired screw length, head color or screw style. Features: Automatically spaces deck boards at 3/32" (2,4mm)Injection molded outer casing manufactured with virgin polypropylene resinUses a symmetrical edge groove for better board surface selectionsFor use with air dried hardwood, composite, or thermal wood deckingAllows for expansion of width of air dried hardwoodsAllows movement of length with composite/PVC deckingScrews installed at a 45 degrees angle for maximum holding strengthMade in the USA comprised of multiple U.S. patentsPolypropylene casing resistant to damaging UV sun raysLimited Lifetime WarrantyHidden Deck Fasteners: Coverage Calculator
Rated 5 based on 1 product reviews

#8 Trim-Head Stainless Steel Deck Screw with Painted Heads

Strength made simple. These T15 stainless steel #8 trim-head deck screws (black head) come standard with all Ipe Clip® hidden deck fastener kits. The DeckWise® brand of stainless trim-head screws are the perfect system to ensure deck boards stick tight to the joist. As part of the DeckWise® line of deck building products, 6 different Colormatch screw choices give a reliable way to fasten any symmetrical edge groove deck board material.Features: 5 screw lengths in 100, 350, 1050 & 1750 counts 305 and 316 grade stainless steel Easy installation - T15 Star Drive Drive with ease - Type 17 auger tips for easy installation 6 Head colors: Shadowline Black, Hardwood Brown, Stainless Steel, Cedar, Rosy Brown, & Outdoor Grey
Rated 5 based on 1 product reviews

#10 Bugle-Head: Stainless Steel Decking Screw with Painted Heads

These T25 drive #10 deck screws swiftly penetrate decking with a Type-17 auger point including coarse threading which pulls boards tightly together. The double countersink flat bugle head has 6 nibs; utilizes a 6 lobe star drive to reduce cam-out and increase torque; and comes as a chipboard thread screw with partial thread and triple spline (one at the beginning on the thread and two at the end of point). Features: 2 screw lengths in 100, 350, 1050 & 1750 counts 305 and 316 grade stainless steel Easy installation - T25 Star Drive Drive with ease - Type 17 auger tips for easy installation 4 Head colors: Shadowline Black, Hardwood Brown, Stainless Steel, Cedar, & Outdoor Grey
Rated 5 based on 1 product reviews

#10 Composite Stainless Steel Decking Screw with Painted Heads

5 color choices to match the most popular colors of composite decking. These #10x2-1/2" stainless steel bodies are strong and corrosion-resistant. An advanced type 17 auger point and thread design means these screws perform the way you need them to. Reverse threads directly below the head eliminate unsightly "mushrooming" of the composite decking during installation. Dual threads further down compresses dust and pull the decking board tight to the joist. Features: 1 screw length in 100, 350, 1050 & 1750 counts 305 grade stainless steel Easy installation - T20 Star Drive Drive with ease - Type 17 auger tips for easy installation 4 Head colors: Hardwood Brown, Rosy Brown, Cedar, Composite Grey, & Composite Sand
Rated 5 based on 1 product reviews

#8 Self-Drilling/Heat- Treated Stainless Steel Deck Screws

Our HTSS™ #8 deck screws are heat treated screw for hardness and feature the patented *TTAP® T15 Star Drive head with locking bit. Meaning, lessstripping, less snapping and less headaches when installing hidden deck fasteners, hidden siding fasteners or face screwing. Engineered exclusively by DeckWise®, the HTSS™ deck screws are also self-drilling to make installations easier than ever. Features: 2 screw lengths in 100, 350, 1050 & 1750 counts 18-8 grade stainless steel Easy installation - *TTAP® T15 Star Drive Drive with ease - Type 17 auger tips for easy installation *TTAP® is a registered trademark of TtapDrive AS Available as an option in all DeckWise® Hidden Deck Fastener Kits
Rated 5 based on 1 product reviews

#7 Self-Tapping Metal Joist Stainless Steel Deck Screws

More and more these days contractors, architects and deck builders are utilizing metal joist sub-substructures to ensure longer-lasting, lower maintenance decks. The DeckWise® #7 Self-Tapping Metal Joist Deck Screw is designed explicitly for metal joist applications. The specially engineered #3 drill point tip will penetrate metal joists with ease. Features: 2 screw lengths in 100, 350, 1050 & 1750 counts T15 Star Drive Head for less slipping Xylan coated for corrosion resistance 410 Stainless Steel for long-lasting Auger tip for self-tapping 3 Head colors: Shadowline Black, Hardwood Brown, & Stainless Steel Available as an option in all DeckWise® Hidden Deck Fastener Kits
Rated 5 based on 1 product reviews

Ipe Oil&® Hardwood Oil Finish with UV Protectant

Ipe Oil® hardwood oil finish is an oil-based natural hardwood finish for decking and siding applications. This wood oil has been specifically formulated to protect and preserve the natural beauty of exterior hardwoods. Ipe Oil® provides excellent penetration of even the most dense hardwoods with minimal rising of the grain. It protects and conditions the wood while maintaining a completely natural appearance. It stabilizes and nourishes hardwoods from within. Features: Apply to exotic hardwoods and thermal woods Exceptional penetration Natural grain enhancement Water repellency Available in 1 gallon cans Low 250 VOC Non-film forming Inhibits mold, mildew, rot & decay Allows hardwoods to breath naturally U.V. barrier protection Reduces chances of warps & cracks Made in the USA
Rated 5 based on 1 product reviews

WiseCoat Premium Deck, Siding & Fence Sealer

DeckWise® WiseCoat™ Premium Hardwood Deck, Siding & Fence Sealer is a Zero VOC, non-toxic waterproofing sealant designed for use on hardwood decking, siding and fencing surfaces. It protects, preserves and enhances all types South American exotic hardwoods, American hardwoods and most types of thermally modified wood. This finish is guaranteed to prevent excessive water accumulation below the wood surface for up to six (6) years on horizontal surfaces and up to ten (10) years on vertical surfaces, when used according to the product instructions. Features: Apply to exotic hardwoods and thermal woods Zero VOC waterproofing wood sealant Available in 1 gallon cans Prevents water intrusion up to 10 years on vertical surfaces Amber tint for UV protection Non-toxic with soap & water clean up Eco-friendly and harmless to plants, pets, and people Odorless & non-flammable Exceptional penetration at the cellular level Non-film forming natural grain enhancement Inhibits mold, mildew, rot & decay Allows hardwoods to breath naturally Tint adds UV barrier protection Reduces chances of warps & cracks Made in the USA
Rated 5 based on 1 product reviews

Ipe Seal® Hardwood End Grain Sealant

Ipe Seal® end grain sealant is a wax emulsion proven to increase the structural integrity of hardwoods and thermal wood end cuts. Designed to prevent checking (drying splits) in deck boards, freshly sawn logs, lumber, turning blanks, and other exposed wood ends. Ipe Seal® creates a bond that extends the life of wood. Apply to end cuts on exotic hardwoods, thermal wood, and composite material as well as hardwood siding end cuts. Ipe Seal® seals the ends of logs and lumber to protect against costly degrade during air-drying before processing or kiln-drying. Features: Apply to exotic hardwoods and thermal woods Prevents joint swelling of composite decking material Available in quarts and 5 gallon buckets 1 quart covers approximately 500 sq. ft. of end grain Non-hazardous wax emulsion Dries to the touch in less than 1-2 hours Soap & water clean up DO NOT apply to walking surfaces Made in the USA
Rated 5 based on 1 product reviews

Deck and Wood Cleaner Part 1 & Brightener Part 2

Wood Deck Cleaner (Part 1) and Wood Deck Brightener (Part 2) remove dirt and greying in preparation for re-oiling and applying finishes such as Ipe Oil® and WiseCoat™. These concentrated powders are formulated specially to cleanse and brighten exterior wood decks, wood fences, patios, terraces, wood siding, benches, chairs, and other outdoor wood items. Features: Part 1 cleans up to 600 sq.ft. per 16 oz. jar Part 2 brightens up to 600 sq.ft. per 16 oz. jar Each 16 oz. jar makes up to 5 gallons solution Removes surface dirt, mold and mildew Preps wood for finishing new or older wood surfaces Eliminates tannin stains Made in the USA
Rated 5 based on 1 product reviews

Hardwood Deck & Siding Restoration All-In-1 Kit

Everyone knows the look of a freshly oiled or restored hardwood deck, siding, fence or outdoor furniture is hard to beat. Hardwoods are unlike any other wood in the world, and as such, they shouldn't be treated like any other wood refinishing job. This kit is specially assembled with all of the tools needed to maintain the all-natural hardwood luster. We've carefully selected 21 pieces in this one stop complete kit. Features: 1 Gallon Ipe Oil® Hardwood Finish 16 oz. DeckWise® Deck & Wood Cleaner (Part 1) 16 oz. DeckWise® Deck & Wood Brightener (Part 2) 1 Merit Pro 9" (22,9cm) Bright Metal Paint Tray 1 Merit Pro 9" (22,9cm) 5 Wire Roller Frame with Black Handle 1 Merit Pro 9" (22,9cm) X 3/8" (9,5mm) Woven Roller Cover 1 Merit Pro 2" (5,08cm) Painter's Beavertail Handle Varnish Brush 1 Merit Pro Paint Can Opener 3 American Paint Paddle 12' (30,5cm) 10 Scott White Pro Rags
Rated 5 based on 1 product reviews

Hardwood Wrench™ Deck Board Straightener

When hardwood deck and siding installers consider how back-breaking wrestling an unwieldy board is, they appreciate the ease of use our Hardwood Wrench™. The days of using a chisel to shove and pry hardwood boards into place are over. The Hardwood Wrench™ design is the original invention for straightening deck and siding boards utilizing a "one-handed" locking cam. This one-of- a-kind tool offers true "One-Man, One-Hand Installation®" of hidden fasteners. This tool raises production levels, which adds to profit margins by cutting overhead costs. The versatility of this tool provides 10 different configurations for small or tight areas, vertical, overhead and horizontal installations. Features: 1,100 lbs. of pushing force Cam locks and holds planks in place Knurled stainless steel pins grip joists and furring strips American Ash wood handle reverses to right or left hands 10 adjustable configurations to work in any space Long and short adjustable stainless steel gripping pins Aircraft grade anodized aluminum cam Made in the USA comprised of multiple U.S. patents
Rated 5 based on 1 product reviews

Deck Building Drill & Drive™

The Drill & Drive™ is a 3-in-1 drill bit set to pre-drill, countersink, and drive screws. The ease of use makes pre-drilling pilot holes and installing deck screws 3 times faster than standard methods of using multiple handheld drills. No matter the installation task, the Drill & Drive™ "Rapid Change" drill bit set will allow fastener installers to be more productive than ever before. This drill bit set guarantees clean countersinking for hardwood plugs and drilling without splinters and chips.Drill bit set Includes: 1, Quick change locking collar 5, 3/8" countersink bits 5, 1/8" drill bits 1, On-board hex key 5, T15 star drive tips 1, Convenient carry case Made in the USA
Rated 5 based on 1 product reviews

WiseGuides® Deck Board Gap Spacer Tool

WiseGuides® deck board gap spacers serve as the perfect addition to every builder's toolbox for installing hidden deck fasteners or when face screwing decking. Jamming nails between deck boards is a thing of the past. The unique V-Design permits installers to use these spacers in any given position between deck boards. Finding the proper spacer is quick and easy with their bright color coded design. (Spacers are included in the Ipe Clip® EXTREME4® and the EXTREMEKD® kits.) Features: Gap sizes available: 1/8", 5/32", 13/64", 1/4", 5/16" Available in 6 packs and 20 packs Extremely hard plastic polymer resin for resistance & rigidity V-Shape profile to facilitate fitting & fast removal Color coded spacer wedge sizes for easy use Large grip blade to guarantee ample resistance Large handle opening to allow easy access by your fingers Anti-marking ribs to reduce plank contact surface Made in the USA
Rated 5 based on 1 product reviews

4-wing Edge Slot Cutter Router Bit

DeckWise® Router Bits have been specifically designed to cut a perfectly symmetrical groove to accept Ipe Clip® Hidden Deck Fasteners. The symmetrical groove profile allows deck boards to be reversed and/or flipped for the best side up. The 4-wing design provides a smooth cut for creating slots and grooves in exotic hardwood, thermally treated wood, and composite decking materials. Features: 5/32" 4-wing cutter bit 2 arbor sizes: 1/2" or 1/4" diameters Blade diameter 1-7/8" Slot width 5/32" Slot depth 1/2"
Rated 5 based on 1 product reviews

Hardwood Plug Cutting Bits

You're on the job site ready to install the last row of deck boards. Then, realize you can't finish today because you are short 6 hardwood plugs! This deck installation needs finished today. It's a tough spot to be in. What if you could reach in your toolbox and grab a plug cutting bit to quickly cut the plugs you need? The DeckWise® Premium Hardwood Plug Cutter is the right toolbox addition to finish any decking job, today, instead of next week. Features: Available in 3/8" or 1/2" Anti-skate design Extra sharp cutting teeth Job site convenience Made in the USA
Rated 5 based on 1 product reviews

Exotic Hardwood Plug Kits For Face Screw Holes

Master Builders know they can choose Ipe Clip® hidden deck fasteners or face screw deck boards depending on their preference. There's only one complete hardwood plug kit for face screwing. Our Master Plug Kit solves the problem by including your choice of four hardwood plug specie, Ipe, Cumaru, Massaranduba, or Tigerwood (smooth or ribbed). FSC certified or non-FSC certified. This Master Plug Kit fills in the blanks other so-called "complete wood plug kits" leave behind. Finally, builders have the all-in-one system they've been asking for. Features: Available in 350 & 1050 count kits 350 ct. or 1,050 ct. hardwood plugs 350 ct. or 1,050 ct. stainless steel trim-head screws 1 - DeckWise® Drill & Drive™ kit 1 - 4 oz. Gorilla Glue® Tapered smooth design or ribbed plugs Available in Ipe, Cumaru, Tigerwood and Massaranduba
Rated 5 based on 1 product reviews

Deck Joist Barrier Tape Prevents Exotic Wood Rot

WiseWrap® JoistTape™ is a malleable polyethylene waterproof wood flashing tape utilizing a rubberized asphalt mastic adhesive. When applied to the top of deck joists it creates a waterproof seal that helps stop decay and wood rot. It self-seals around fastener screws blocking the primary pathway for water infiltration into deck joists. Likewise, it helps with noise reduction of squeaky deck boards. Place between ACQ, CA-B, or ACZA treated lumber and metal surfaces to create a physical barrier. This prevents the corrosion of the metal surface caused by contact with the chemicals in treated lumber. Features: Each roll measures 3" wide by 75' feet Tape is approximately 35-40 mil thick Waterproof barrier protection Prevents water intrusion between surfaces "Super Grip" rubberized asphalt adhesive Self-seals around screws Prevents wood rot Extends the life of the deck and joists Corrosion blocker Reduces noise Made in the USA
Rated 5 based on 1 product reviews

WiseWrap® LedgerTape® Deck Flashing & Barrier Tape

Preventing and stopping wood rot is the most important aspect to consider when building a deck. Trapped moisture between surfaces is the enemy and causes wood rot, shortening the wellbeing of your deck. WiseWrap® LedgerTape® flashing barrier tape is placed on the ledger board and up the wall of the house. Its "super Grip" adhesive sticks tight, keeping water drainage from seeping between the boards. LedgerTape® is also perfect for wood deck posts to prevent rot beneath the soil surface. Apply to any wood post such as fence posts and mail boxes to extend their lifespan for many more years. Features: Each roll measures 12" wide by 25' feet Tape is approximately 35-40 mil thick Extends the life of the ledger board Prevents water intrusion between surfaces One roll will wrap 20 wooden posts Waterproof barrier protection "Super Grip" rubberized asphalt adhesive Self-seals around lags, bolts & screws Prevents wood rot Corrosion blocker Made in the USA
Rated 5 based on 1 product reviews

Brazilian Hardwood Deck Tiles; 3 sizes, 4 species

WiseTile® Hardwood Deck Tiles are modular solid Brazilian hardwood tiles that will transform any horizontal surface such as a balcony, an unsightly cracked concrete slab, outdoor shower, rooftop, pool/spa area or even an existing deck into a modern, elegant living space. As an affordable option for home owners, installations are quick, easy and only take hours to install. For sloped roof tops, plazas or uneven installation areas use the DeckWise®, Altitudes Pedestal® System to install perfectly horizontal decking. Features: Choose from 3 sizes: 12"x12", 20"x20", or 24"x24" Available as FSC certified or non-FSC certified Choose from 4 wood species: Ipe, Cumaru, Tigerwood & Massaranduba Responsibly harvested from sustainable well-managed forests Solid hardwood tiles assembled with stainless steel screws 100% All-natural, chemical-free hardwoods Low-maintenance & naturally resistant to mold, decay & insects Simple to remove, rearrange and lay in new locations Proven to last in extreme hot, dry, wet, & cold climates Reliable performance in homes & commercial projects worldwide 30-40% more cost-effective than plastic and wood-plastic materials Interchangeable patterns create gorgeous arrangements
Rated 5 based on 1 product reviews

Hardwood Deck Tile Connectors Easily Snap Deck tiles Together

WiseTile® Deck Tile Connectors for hardwood deck tiles quickly snap in place, precisely, and accurately over virtually any level hard surface. Deck tile connectors are molded of polyethylene resin and feature integrated 3/16" gap spacers to automatically set precise tile spacing. Each connector has 4 fasteners that fit into deck tile bottom corners connecting them together. Pre-fabricated countersunk holes guarantee the fastening of connectors to foundations when using trusted and proper installation methods. Features: Available in 3 colors: Shadowline Black, Hardwood Brown, & Concrete Grey Integrated 3/16" gap spacer tabs Corner pins secure tile placement Elevates the deck tile from substrate Chemical & UV resistant polyethylene Pre-formed countersunk holes for attaching to substrates Easily divided into halves or quarters Center drain hole provides runoff Matte finish for enhanced appearance Made in the USA
Rated 5 based on 1 product reviews

Hardwood Deck Tile Edge Trim for Eased Edges

Give deck tile installations a clean, finished look when transitioning to flooring surfaces. Installing hardwood deck tile trim boards will provide a beautiful eased edge to any deck tile layout. Easy to install they produce a gradual decline which allows for smooth transitions. Each deck tile trim piece comes pre-drilled to accept our DeckWise® Deck Tile Connectors. An additional 1/4" spacer in the middle of the trim piece is pre-installed for additional support. Features: Available for 12"x12", 20"x20" or 24"x24" hardwood deck tiles Available as FSC certified or non-FSC certified Choose from 4 wood species: Ipe, Cumaru, Tigerwood & Massaranduba Responsibly harvested from sustainable well-managed forests Solid hardwood straight and mitered corner pieces 100% All-natural, chemical-free hardwoods Low-maintenance & naturally resistant to mold, decay & insects Simple to remove, rearrange and lay in new locations Proven to last in extreme hot, dry, wet, & cold climates Reliable performance in homes & commercial projects worldwide 30-40% more cost-effective than plastic and wood-plastic materials
Rated 5 based on 1 product reviews

Hardwood Deck Tile Elevating Pedestal System - Altitudes Pedestal®

The DeckWise®, Altitudes Pedestal® System elevates and levels structural 24"x24" hardwood deck tiles over any sloped or uneven surface to build decking over underutilized spaces. Install deck tiles and pedestals over sloped or uneven rooftops or plazas to hide service pipes, cabling, drains or service ducts without the need to construct extensive sub-framing. Build luxurious decking where it was once impossible. Pedestal systems utilize a head, a base and Schedule 40 PVC pipe to make installations simple for multiple height accommodations. Features: Choose from 4-5/32"x 2-21/32", or 1-1/2" minimum heights Are exceptionally stable utilizing 4" Schedule 40 PVC Choose from screw-jack or non-screw- jack base Choose from adjustable self-leveling head or stationary head Self-leveling head compensates for slopes from 0% to 5% slope Maximum safe deck tile pedestal height of 24" Each pedestal is warranted up to 1,200 lbs. of live load Heads have integrated gap spacers and corner fasteners Heads and bases have pre-formed drainage holes Are resistant to freeze thaw cycles 20% Talc added to a polypropylene resin Made in the USA comprised of multiple U.S. patents
Rated 5 based on 1 product reviews

Lockit Down Washer™ | Hardwood Deck Tile Locking Washer

Hardwood deck tiles installed over an elevated building surface utilizing the Altitudes Pedestal® must be secured to the top of the pedestal to prevent their uplift from wind and dramatic airflow. The Lockit Down Washer™ securely locks hardwood deck tiles to the top of each pedestal when inserted into the corner kerf of each deck tile. Each Lockit Down Washer™ is secured to the top of a pedestal head with a stainless steel 3/32" screw which passes through the oblong slot in the center of the washer. The screw is threaded into a stainless steel insert attached into the center of the pedestal head, locking down the tiles tightly. Features: Black oxide coated 305 grade stainless steel insert Glass-filled nylon plastic resin shell Oblong center hole in washer allows easy installations 3/32" screw included with each washer 3/32" hex wrench included in packaging Made in the USA comprised of multiple U.S. patents
Rated 5 based on 1 product reviews

Rainscreen Stainless Hidden Siding Fastener Clips

Stamped from 304 grade stainless steel, DeckWise® Hidden Siding Fasteners for hardwood rainscreen siding, creates a sleek and upscale appearance. The entire system is designed to significantly reduce siding cupping, twisting, and mold growth due to water penetration. Perfect for both residential and commercial applications, these hidden siding fasteners work with most 5/4 rainscreen hardwood siding profiles. Each siding clip comes with 2 installation screw holes to allow for vertical, horizontal and diagonal siding installations. Features: Stamped from 304 grade stainless steel Available in 50, 175, 300 & 1050 counts No visible fasteners on the surface Stainless steel 305 grade T15 #8x2" screws included Screws installed at 45 degree angle for added hold-down Stainless steel 304 grade starter clips included T15 star driver tips included Made in the USA comprised of U.S. patent
Rated 5 based on 1 product reviews

WiseRail® 316 Grade Stainless Steel Deck Cable Railing System

When choosing the perfect railing for your hardwood deck project, the first consideration must be the outward looking view. Will a railing system cover or block the view from your deck or will it be a contemporary railing? The 3 WiseRail® series of 316 grade stainless steel cable railing kits are the perfect choice. Incorporating 1/8" thick cable allows any deck, patio or stairway to have an unobstructed open view. Kits may be installed on most new or existing hardwood 4"x4" posts in exterior, interior, residential, and commercial settings. Fittings and tensioners are sleek, modern and streamlined; not large bulky turnbuckles. Features: 5 series of railing kits for straight runs or pitches Pre-swaged cable ends for quick installations Pre-packaged kits with 316 grade 1/8" diameter cable All hardware is 316 grade stainless steel fittings Lengths in 5ft., 10ft., 15ft., 20ft., 25 ft., 30 ft., 40ft. and 50ft Inside to inside or outside to outside fittings and tensioners Creates an unobstructed outward looking view Patented push and pull locks including adjustable bodies Virtually maintenance free with no painting For use on hardwood decking with 4"x4" wood posts 10 year warranty when install according to instructions Installation accessories available Made in the USA
Rated 5 based on 1 product reviews

WiseRail® Pre-Packaged 316 Stainless Steel Deck Cable Rail Kits - WiseRail®

All pre-packaged cable rail kits come in multiple lengths and include all the necessary hardware. No matter the cable run length, you will be able to use the non-tensioning push lock or pull lock on the hardware to easily secure cable runs. Our stainless steel cable railing kits are formatted specifically for common dimensioned wood and hardwood end posts without the need for any field swaging tools or equipment. All cable railing kits come with 316 stainless steel hardware fittings for ends, all fasteners and washers necessary, 1/8" diameter 1x19 Type 316 stainless steel cable, and installation instructions. Available Kits: WiseRail® WiseCable® Legacy WC-LS: Cable Railing on Level Straight Runs WiseRail® WiseCable® Legacy WC-LSS: Cable Railing on a Pitch or Stair WiseRail® WiseCable® Estate WC-ES: Cable Railing on Level Straight Runs WiseRail® WiseCable® Estate WC-ES: Cable Railing on a Pitch or Stairs WiseRail® WiseCable® Heritage WC-HS: Cable Railing on Level Straight Runs WiseRail® WiseCable® Heritage WC-HS: Cable Railing on a Pitch or Stairs Lengths in 5ft., 10ft., 15ft., 20ft., 25 ft., 30 ft., 40ft. and 50ft
Rated 5 based on 1 product reviews

WiseRail® Cable Rail Kit Accessories & Tools

We offer a range of stainless steel cable rail accessories and tool assemblies for installing infill on interior railings, exterior deck railing or fences for both commercial and residential railing applications. Tools and Essentials: Stainless Steel Post Protector Tube Cable Release Key Stainless Steel Crown End Cap Cut-Off Tool Light-Duty Cable Cutter Heavy-Duty Cable Cutter Cable Gripping Pliers Light Duty Hanger Bolt Driver Anodized Aluminum Cable Brace Anodized Aluminum Cable Brace For Stairs Made in the USA
Rated 5 based on 1 product reviews

DeckWise® Deck Building Photo Gallery

Need inspiration for your decking project? Visit the DeckWise® Decking Photo Gallery for beautiful decking ideas and creations.
Rated 5 based on 1 product reviews