IKO S.A.M. Adhesive is a quick-drying, solvent-based surface preparation for use with IKO self-adhering roofing membranes or IKO AquaBarrier™ self-adhering wall membranes. IKO S.A.M Adhesive is suitable for use on most substrates including wood, glass mat/gypsum sheathing, masonry, concrete and metal. This product dries to a high tack, providing excellent adhesion properties during the application process, and is effective on both horizontal and vertical surfaces. Actual drying time depends on the ambient temperature and humidity during application. All substrates should be clean, dry and free from dust, dirt, oil and grease prior to application. IKO S.A.M. Adhesive may be applied by using a brush, roller, or by mechanically spraying and may be easily cleaned with mineral spirits or Xylene.
Rated 5 based on
1 product reviews