Humboldt Sawmill
CONTENT
Redwood Timbers image

Redwood Timbers

The use of Redwood Timbers for timber framing and exposed beam construction can produce dramatic results and lend the natural beauty and strength of wood to building projects. Redwood Timbers, including beams and posts, are also a great choice for landscapes, gardens, and shade structures. Typical uses include barns, headers, rafters, soffits, pergolas, arbors, gazebos and much more.Humboldt Sawmill offers 4" Redwood Timbers in 4" x 6" through 4" x 12" in lengths from 8-20'.Humboldt Sawmill offers 6" Redwood Timbers in 6" x 6" through 6"x 12" as well as 8" x 8" in lengths from 8-20'.Construction Heart grade in either Rough or Surfaced Four Sides (S4S) finishing.
Rated 5 based on 1 product reviews
Redwood Uppers image

Redwood Uppers

Humboldt Sawmill redwood uppers are high value, appearance products for finishing applications including fascia, millwork, paneling, siding, trim, and wainscoting. Featuring natural warmth, beauty, and long-lasting durability, Humboldt Sawmill redwood uppers also feature Class B flame spread and are approved for use in California's Wildland Urban Interface (WUI) fire hazard severity zones.
Rated 5 based on 1 product reviews
Redwood Dimensional Lumber  image

Redwood Dimensional Lumber

Humboldt Sawmill Dimensional Lumber has long been the preferred building material for any number of unique projects both indoors and out.Humboldt Redwood 1" dimension is available in 1" x 2" through 1" x 12" in lengths from 6-20'.Humboldt Redwood 2" dimension is available in 2" x 2" through 2" x 8" in lengths from 6-20'. In addition, 2" x 12" is available in lengths from 6-20'.Available grades may include:Construction HeartHeart BHeart ClearConstruction CommonB GradeClearAvailable finish characteristics may include:RoughSurfaced Four Sides (S4S)Surfaced One Side, Two Edges (S1S2E)
Rated 5 based on 1 product reviews
Redwood Decking image

Redwood Decking

Humboldt Sawmill Decking is one of nature's finest and strongest building materials with shear strength up to five times greater than plastic composite deck boards. All this strength and durability comes packaged in a lightweight wood that's easy to work with, which helps to keep construction costs low. And, the beauty of Humboldt Redwood is legendary; it's rich, warm color and grain pattern look great even as it ages.Available grades may include:Superior HeartSuperior CommonSelected Heart/Construction HeartClearB GradeHeart BHeart ClearHumboldt Sawmill Decking is available Surfaced Four Sides (S4S), partially air dried (PAD) in 2" x 4", 2" x 6", and 2" x 8", in lengths from 6-20'. Premium lengths are 16' and 20'. Non-premium lengths, namely 8', 10', and 14', can be more economical, resulting in a beautiful, unique deck at a more affordable cost per square foot.
Rated 5 based on 1 product reviews
Clear Redwood Fingerjoint Primed Shiplap and Trim image

Clear Redwood Fingerjoint Primed Shiplap and Trim

Humboldt Sawmill offers Clear Redwood Fingerjoint Primed Shiplap and Trim for remodeling and renovation projects, as well as new construction. Shiplap may be used to match an existing pattern (exterior or interior) or achieve shiplap feature walls (interior). Trim may be used in both exterior or interior applications where the natural durability of Humboldt Redwood is desired.Shiplap stocking patterns are 793 and 794Available trim dimensions include 1" x 4" through 1" x 12" and 2" x 4" through 2" x 12" in 16'and 20' lengthsBoards are surfaced one side, two edges (S1S2E)Factory pre-primedRedwood accepts and holds paints and other finishes extremely wellRedwood is naturally resistant to decay and termitesRedwood performs well under fire exposure with a Class B flame spread ratingHumboldt Sawmill offers a consistent, high-quality supply source from 440,000 acres of Forest Stewardship Council (FSC C013133) certified timberlands in Northern California
Rated 5 based on 1 product reviews
Redwood Fencing image

Redwood Fencing

Humboldt Sawmill fencing is the backbone of a beautiful outdoor living space. Hard working and long lasting, cheaper alternative products do not offer the same value as a durable Humboldt Redwood fence.Humboldt Sawmill fence boards are available in 1" x 4" through 1" x 12" in Construction Common, Construction Heart, and Clear Ridge & Valley.Humboldt Sawmill fence panels are available in 6' x 8' lattice top and 3' x 6' lattice top gate styles.
Rated 5 based on 1 product reviews
Redwood Bark and Chips image

Redwood Bark and Chips

While the many benefits and beauty of Redwood have long been understood and appreciated for construction projects, Redwood Bark and Chips for landscaping applications are increasingly popular among home- and business owners interested in creating attractive, drought-tolerant surroundings. With drought conditions prevalent throughout the Western U.S., many home- and business owners are removing water intensive lawns and replacing with beautiful Redwood Bark and Chips. Benefits of choosing Redwood Bark and Chips for landscaping projects include: All-natural Redwood; no added colors, chemicals, or preservativesExcellent color retention for long-lasting beautyMade in the U.S.A.Sourced from well-managed forests certified to the standards of the Forest Stewardship Council® (FSC® C013133)Effective water retention for reduced water loss due to evaporationStable on hill slopes and flat groundEffective, natural weed barrier
Rated 5 based on 1 product reviews
Green Douglas-fir, S4S image

Green Douglas-fir, S4S

Humboldt Sawmill offers Green Douglas-fir, certified to the standards of the Forest Stewardship Council® (FSC® C013133), and eligible for LEED project credit. Available Surfaced Four Sides (S4S) dimensions include 2", 3", 4", and 6" in a range of grades and lengths, including Home Center and Free of Heart Center (FOHC). Please contact us directly for additional information and ordering.
Rated 5 based on 1 product reviews
Green Douglas-fir, Rough image

Green Douglas-fir, Rough

Humboldt Sawmill offers Green Douglas-fir, certified to the standards of the Forest Stewardship Council® (FSC® C013133), and eligible for LEED project credit. Available Rough dimensions include 1", 2", 4", and 6" in a range of grades and lengths, including Free of Heart Center (FOHC). Please contact us directly for additional information and ordering.
Rated 5 based on 1 product reviews