Tower Industries, Inc.
CONTENT

Ligature Resistant Stainless Steel Shower Drain Cover - Model SDC-AL-1-S

The flush mounting shower drain cover's patented design helps lower the risks of suicide, self-harm, and the concealing of contraband.

  • Designed for behavioral healthcare facilities to help reduce the risk of suicide, self-harm, and the
    concealing of contraband.
  • 5 gallons of water per minute discharge
  • Manufactured from SAE 304 Stainless Steel with nylon thread locking insert
  • Designed for use with Tower Industries' Meridian Solid Surface® Shower Systems


DISCLAIMER: This product is designed to decrease the probability that it may be utilized as an apparatus for ligature. It is not a replacement for professionals who are trained in the proper evaluation, management and supervision of persons at risk of suicide.



Rated 5 based on 1 product reviews

Modular Shower Bases

Meridian Solid Surface shower bases and shower wall systems are well suited to a wide array of projects, including college and university residence halls, hospitals, and hotels, due to their durability, renewability, and ease of maintenance. All Meridian Solid Surface products are manufactured with pride in Massillon, Ohio, making your Tower Shower an AMERICAN-MADE product.


TRINCEA SeriesTrench Drain Shower Bases

APTUM SeriesVariable Drain Shower Bases

Center Drain - Solid Surface Shower Bases

Offset Drain - Shower Bases

End-Drain - Shower Bases

Neo-AngleCorner Shower Bases


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Custom Shower Bases

Whether it is a new build, or a retrofit, Tower Industries offers custom shower bases for any project. If you require a custom drain placement, or unusual dimensions, we can accommodate. Thresholds are available in integral raised, integral accessible, independent barrier-free, and independent raised.

BASIC Series
ELITE Series


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Barrier Free Shower Bases

Our complete selection of custom and modular options for accessible showers.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Smooth Wall Panels

Meridian Solid Surface wall panels are designed last for decades. Since there is no grout, maintenance is simple. As it is non-porous, bacteria doesn't build up, and it is easy to clean. These walls are perfect for dorm and healthcare applications.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Tile Pattern Wall Panels

People who love the look of tile but the benefits of solid surface can go with the tile pattern wall panels. The "grout lines" are actually patterns engraved directly into solid surface panels.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Wall Cladding

Meridian Solid Surface is ideal for use as a durable wall surface in any healthcare, higher education, or institutional application.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Partitions

Meridian Solid Surface panels are not just used as shower walls, but also as doors and partitions. The latest fad in multi-unit showers are full size partitions, allowing complete privacy in shower and lavatory stalls.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Trim Moldings

Meridian Solid Surface shower trim moldings provide the finishing touch to your shower wall panel installation. Whether your project requires multiple corner moldings or a single batten strip, we've got you covered.

Meridian Solid Surface Shower Batten Strip
Meridian Solid Surface Shower Inside Corner Molding - Chamfered
Meridian Solid Surface Shower Inside Corner Molding - CornerSeal®
Meridian Solid Surface Shower Outside Corner Molding


Rated 5 based on 1 product reviews
SPECS VIDEOS LEED

Shower Accessories

Whether your project requires a convenient corner soap and shampoo caddy or a functional corner shower seat, our full-line of Meridian Solid Surface shower accessories has got you covered. We offer a wide assortment of shower accessories, including soap dishes, soap and shampoo holders to coordinate with our Meridian Solid Surface shower bases and shower wall panels.


Meridian Solid Surface Corner Shower Seat
Meridian Solid Surface Shower Corner Soap & Shampoo Caddy
Meridian Solid Surface Shower Corner Soap Dish
Meridian Solid Surface Shower Recessed Soap & Shampoo Holder


Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

Choice Premier® Cabinetry

Choosing the right cabinets is closely related to your selection of countertops. We are proud to represent Choice Cabinets' line of quality all-wood cabinetry. Whether you need a single cabinet for a small bathroom or an entire kitchen, our cabinet options will address your needs.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Meridian Solid Surface

The unique characteristics of Meridian Solid Surface™ result in a product that is completely non-porous and resistant to most household chemicals, so stains and liquids don™t soak in. The non-porous nature of Meridian Solid Surface™ also provides an all-important health benefit; it will not promote the growth of bacteria, mold, or mildew.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Dekton UltraCompact Surfacing

This ultra-modern, latest and greatest invention could transform kitchen, bathroom, and commercial designs by offering solutions to several common problems. Dekton is designed to be the toughest and most durable product on the market today. Capable of surviving blowtorches, hot pans, cutting board mistakes, sun rays, icy storms, mildew, and mold, all while looking good and offering a large selection of color options, Dekton just might be the architects™ and designers™ dream solution.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Higher Education

Meridian Solid Surface Showers and Countertops installed at Eastern Michigan University, University of Akron, Notre Dame de Namur University and The Ohio State University

Rated 5 based on 1 product reviews

Healthcare

Accessible showers installed at Norton Hospital

Rated 5 based on 1 product reviews

Conference Table

TTR Shipping, Midwestern, and Tower Industries

Rated 5 based on 1 product reviews

Retail Custom Fabricated Countertops

Dean & DeLuca Eatery Needed a 100% Custom Countertop Solution

Rated 5 based on 1 product reviews

Residence Hall Shower Retrotfit

The Ohio State University takes pride in everything it does, including the residential facilities provided for its students. Like many other institutions, OSU was dealing with inevtiable aging of the shower materials used in many of its residence halls. This aging had caused terrazzo shower bases and ceramic tile shower walls to crack and even crumble apart in many areas.

Rated 5 based on 1 product reviews

The Load Test

We've always known our solid surface shower bases were strong, but we wanted to be more specific in our conversations and our marketing. So, we shipped one of our Meridian Solid Surface shower bases to Home Innovation Research Labs to test its load capacity. This is a process for measuring how much weight a shower base can withstand without cracking. The goal was to add weight (or load) to our shower bases and "test it to failure," intending to push until the base met its breaking point.

Rated 5 based on 1 product reviews