Ecoraster

The Original Permeable and Ground Reinforcement Solution

CONTACT INFO
P. O. Box 53 801 Tremaine Ave. S.
Listowel, ON, Canada N4W 3H2
Toll Free: 800-495-5517
Phone:
Request for information Ecoraster Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL

The New Block Paver for fast installation of permeable ground reinforcement with concrete paver design. The ultimate stormwater management.


The advantages of Ecoraster Bloxx

  • Permeable ground reinforcement
  • Fast and easy installation
  • Prevents heaving and tripping hazards
  • Variable and flexible applications
  • Heavy load capacities
  • Proven safety locking system
  • Fits seamlessly in all ECORASTER® systems
  • Resistant to UV and aggressive solvents
  • Easy maintenance, long lasting
  • Environmentally neutral
  • 100% recycled content


Applications of Ecoraster Bloxx

  • Parking lots and driveways
  • Decks and patios
  • Pool areas
  • Footpaths and cycle lanes
  • Emergency access routes
  • Sidewalks
  • Roundabouts
  • Rainwater retention
  • Storage areas and landfills
  • Logistics surfaces
  • Loading areas
  • Shooting ranges


Agriculture

  • Holding areas
  • Farm management and loading areas


Accessories

  • Purus offers accessories for ECORASTER® ground reinforcement systems, including hinge and curve adapters as well as parking markers.


Rated 5 based on 1 product reviews

Commercial, Industrial and Military:

Parking lots, driveways, outdoor industrial paving, loading and unloading areas, mining and drilling, construction sites and emergency access roads, soft road shoulder reinforcement, helicopter landing sites.

Equestrian and Agricultural:

Heavy machinery and equipment access roads, turnaround areas, cattle squeezes and sorting chutes, high-traffic areas, gates, entrances to equipment storage and shops, etc.

Tested by TUV and certified to comply with:

  • DIN 1072 roads and foot bridges vehicle point axle loading up to 20 metric tons per axle, (22 US Tons).
  • DIN EN ISO 124/B125 meets all requirements for automobile parking areas.
  • DIN 38412 environmental neutrality Production is actively monitored


Rated 5 based on 1 product reviews

Commercial and Residential

Parking lots, driveways, vehicular or pedestrian roadways and foot paths, large areas for events such as open-air concerts and outdoor fairgrounds, beer gardens and farmer's markets in public parks, etc.

Equestrian and Agricultural:

Open stables, exercise areas, turnouts and paddocks, wash-areas, trailer loadout areas etc.

Tested by TUV and certified to comply with:

  • DIN 1072 roads and foot bridges vehicle point axle loading up to 20 metric tons per axle, (22 US Tons).
  • DIN EN ISO 124/B125 - meets all requirements for automobile parking areas.
  • DIN 38412 environmental neutrality Production is actively monitored.


Rated 5 based on 1 product reviews

Landscaping (hardscaping and softscaping) and Gardening:

Around the house and garden, ponds, embankments and fixtures.

Equestrian and Agricultural:

Riding rings and arenas, stalls and tack rooms, feed rooms and hay storage, etc.


Tested by TUV and certified to comply with:

  • DIN 1072 roads and foot bridges vehicle point axle loading up to 20 metric tons per axle, (22 US Tons).
  • DIN EN ISO 124/B125 - meets all requirements for automobile parking areas.
  • DIN 38412 - environmental neutrality Production is actively monitored.


Rated 5 based on 1 product reviews