Classic Residential Fence offers fully welded iron fence with adjustability for attractive residential perimeter fence or pool fence applications. Premium Powder CoatWhether your needs are for attractive residential perimeter fence, pool fence, or commercial applications, Fortress Iron' Classic Fence will provide a virtually maintenance free but cost effective solution. Coated with FortressGuard, this combination of 100% galvanized steel and a premium exterior powder coat paint, is designed to weather the elements without sacrificing strength. The rich finish is loaded with UV inhibitors to resist fade in the strong summer sun and give you years of protection and enjoyment without repainting. Beauty, Strength and DurabilityThe full panels make for a simple bracket installation that helps avoid unneeded installation costs. Simple installation, attractive results and value pricing make Fortress Classic Fencing the right choice for any residential or commercial application with in search of beauty, strength and durability. Quality ManufacturingAll Fortress Classic Fence is made with 45,000PSI steel. Our panels are welded at each picket and rail. All welds are ground and sanded smooth. Materials and welds are rigorously inspected in order to maintain high quality control standards. This process eliminates all slag and imperfections to create a smooth surface to apply our FortressGuard, giving our customers the highest quality in ornamental welded fence. Features & BenefitsClassic ornamental iron look with custom optionsCost effective ornamental iron without sacrificing qualityCoated with FortressGuard for an attractive and durable exterior powder coat finishVirtually maintenance freeProvides beauty, strength and durabilitySimple bracket installation and attractive resultsCustomize with Accent Top Panels, Finials, Ornaments, or Add-On Dog PanelFortress Classic Fence Warranty
Rated 5 based on
1 product reviews