ISE Logik Industries
CONTENT

ISE Logik Industries - MVRA 900

ISE Logik Industries MVRA 900, a Certified ASTM C494 Type S Admixture, is formulated to react with the hydroxide ions produced by the cement hydration process. In doing so, this creates additional hydration products within the capillary pores and blocks them, effectively shutting down moisture vapor movement through the concrete. Manufactured with deionized water to remove trace mineral ions and containing no chloride based materials, our products will not promote nor contribute to corrosion of embedded or reinforcing steel.
Rated 5 based on 1 product reviews

MVRA 900 Uses

ISE Logik Industries MVRA 900 has been specifically formulated for use in normal and light weight concrete mixes to produce low permeability concrete across a wide spectrum of mix designs. Typical uses of ISE Logik Industries MVRA 900 include but are not limited to: Slabs to receive moisture sensitive flooring and structural concrete roof decks o w/cm from 0.40 to 0.54 Elevator pits and retaining walls o w/cm from 0.40 to 0.54 Water retaining structures such as swimming pools and cisterns o w/cm from 0.40 to 0.54 Tunnels and other underground structures Civil engineering projects of any magnitude (i.e., secant piles, roadways, dams, bridges)
Rated 5 based on 1 product reviews

MVRA 900 Features and Benefits

Each manufactured lot of our products is produced under some of the most exacting chemical manufacturing processes available, using only deionized water as its base ingredient. Deionized water guarantees that all steps to prevent the unwanted introduction of chloride and sulfate into the concrete batching sequence are being taken. Further, ISE Logik Industries MVRA 900 is the only product that independently performance tests in hardened concrete each and every manufactured lot against the following standards, prior to shipment: ASTM D5084 - to prove greatly reduced permeability o Permits flooring to be installed in as little as 8 days after concrete placement o Protects concrete finish from moisture vapor emission failure from the concrete o Protects against alkali and efflorescence attack from the concrete ASTM C1260 - to prove alkali silica reactivity mitigation o Increased hydration consumes residual pore space moisture and blocks capillary movement of moisture o Reduces moisture available for alkali silica reactivity to occur o Reduces further corrosion of any embedded or reinforcing steel ASTM C157 - to prove shrinkage reduction o Reduces slab warp, plastic shrinkage cracking and crazing Increases compressive strength per ASTM C39/39M o Often achieves desired strength weeks before the standard 28 days
Rated 5 based on 1 product reviews

Concrete Water Proofing Admixture - CWPA 800

Specifically formulated for use in normal and light weight concrete mixes to produce low permeability concrete across a wide spectrum of mix designs, CWPA 800 is used in but not limited to elevator pits, retaining walls, foundations, water retaining structures (pools, cisterns, dams, etc.), footings, and other underground structures.  
Rated 5 based on 1 product reviews

CWPA 800 Features and Benefits

Completely blocked water migration through hardened concrete Per CRD C48-92Reduced Permeability (per ASTM D5084) - 98% less permeable as compared to non-treated control specimenProtects against alkali and efflorescence attack from the concreteInhibits corrosion due to decreased permeability of concreteMitigating Effect on ASR (per ASTM C1260) - 10% reduction of effects of ASR compared to control specimenMitigating Effect on Shrinkage (per ASTM C157) - 10% shrinkage reduction by day 28 from casting of specimen Reduces slab warp, plastic shrinkage cracking and crazingRapid Strength Gain (per ASTM C39/39M) - Achieves design strength in three days after casting of specimen due to internal curingNo thermal crackingType S Admixture (per ASTM C494/C494M) Certified
Rated 5 based on 1 product reviews

Moisture Vapor Barrier Adhesive for Resilient Flooring - MVBA 500

Featuring unlimited moisture control from both topical liquids and substrate vapor with no moisture testing required! ZERO time added to job for moisture mitigation!
Rated 5 based on 1 product reviews

MVBA 500 Features and Benefits

Simple 1-part systemStrong early grab, fastcuring formulaHigh-strength, waterproof bondSelf-leveling technology reduces telegraphingIntact vapor retarder membrane NOT requiredLEED v4 contributingCDPH/EHLB StandardMethod v1.2Meets SCAQMD Rule 1168, 0.1 g/LDoes not contain methylene chloride and perchloroethyleneContributes to low emitting materials
Rated 5 based on 1 product reviews

MVBA 500 Approved Flooring Types

LVT/LVP Sheet goods (vinyl, homogeneous, heterogeneous, fiberglass, felt-backed) Rubber (tile and sheet) Linoleum WPC/WSC Cork-backed hard surface Cork flooring Cork underlayment VCT/VET Stair treads (rubber and vinyl)
Rated 5 based on 1 product reviews

Moisture Vapor Emission Control - MVEC 710

Featuring unlimited moisture control with no moisture testing required! NO shot blasting required !
Rated 5 based on 1 product reviews

MVEC 710 Features and Benefits

No costly moisture testing required 1-part system increases ease of installBlocks moisture to 100% RH and no limit on MVER (moisture vapor emission rate)pH blocker protects from alkali attackFast, 8-hour cure time improves efficiencyLEED v4 contributingCDPH/EHLB Standard Method v1.2Meets SCAQMD Rule 1168, 0.05 g/LDoes not contain methylene chloride and perchloroethyleneContributes to low emitting materials
Rated 5 based on 1 product reviews

Moisture Vapor Bond Promoter - MVBP 600

Encapsulate existing adhesive residue and transform difficult-to-bond-to surfaces into bondable surfaces with MVBP 600.
Rated 5 based on 1 product reviews

MVBP 600 Features and Benefits

Cures to a textured, highly bondable surfaceEncapsulates old adhesive residue (including cutback)pH blocker protects from alkali attackSeals porous substrates (including gypcrete)LEED v4 contributingCDPH/EHLB Standard Method v1.2Meets SCAQMD Rule 1168, 0.05 g/LDoes not contain methylene chloride and perchloroethyleneContributes to low emitting materials
Rated 5 based on 1 product reviews

MVEC 710 For Glue Down Application

STEP 1. MVEC 710 Moisture Vapor Barrier STEP 2. MVBP 600 Bond Promoter STEP 3. TAYLOR™ Flooring Adhesive
Rated 5 based on 1 product reviews

MVBP 600 For Glue Down Application

STEP 1. MVEC 710 Moisture Vapor Barrier STEP 2. MVBP 600 Bond Promoter STEP 3. TAYLOR™ Flooring Adhesive
Rated 5 based on 1 product reviews

The Deaconess Health System

Project: Deaconess Clinic Downtown - 100,000 sq ftProject Address: 120 SE 4th St. Evansville, IN 47747Date of Substantial Completion: May 15, 2020Architect: SLAM Construction Manager: Barton Malow https://www.bartonmalow.com/Concrete Contractor: Superior Concrete ConstructorsReady Mix Producer: Irving Materials https://www.irvmat.com/
Rated 5 based on 1 product reviews

South Point Elementary

Location: Washington, MOGeneral Contractor: K&S AssociatesArchitect: BondConcrete Supplier: Franklin County ConcreteConcrete Contractor: Hawkins Construction and FlatworkProduct: MVRA 900 in concrete slabs for controlling moisture for flooring 
Rated 5 based on 1 product reviews

Zumbrota, MN FORD

Location: Zumbrota, MNProduct: MVRA 900General Contractor: Knutson Construction - Rochester OfficeSupplier: Ready-Mix Concrete out of Rochester, MN
Rated 5 based on 1 product reviews

Ohio Health System Wide Emergency Departments

Location: Hilliard, OHProduct Used: MVRA 900General Contractor: Elford
Rated 5 based on 1 product reviews

Jerry Jones – Family Hope Lodge Baylor University Medical Center

Location: Dallas, TXGeneral Contractor: McGoughArchitect: Perkins & Will
Rated 5 based on 1 product reviews

Wake Forest University Baptist Medical Center

Location: Winston-Salem, NCProduct Used: MVRA 900General Contractor: Rodgers BuildersArchitect: HKS
Rated 5 based on 1 product reviews

Institute for Marine Mammal Studies

Location: Gulfport, MSGeneral Contractor: Wharton-SmithArchitect: Eley Guild Hardy
Rated 5 based on 1 product reviews

USM Marine Research Facility

Location: Gulfport, MSProduct Used: MVRA 900General Contractor: Wharton-SmithArchitect: Eley Guild Hardy
Rated 5 based on 1 product reviews

Grant Medical Bone and Joint Center

Location: Columbus, OHGeneral Contractor: Daimler GroupArchitect: NAC
Rated 5 based on 1 product reviews

UPMC Hamot Patient Tower

Location: Erie, PAProduct Used: MVRA 900General Contractor: TurnerArchitect: Bostwick Design
Rated 5 based on 1 product reviews

Bonita Canyon Elementary School – Irvine Unified School District

Location: Irvine, CAGeneral Contractor: Ledesma & Meyer Construction CompanyProduct Used: MVRA900Ready Mix Supplier:Holliday Rock - Irvine, CAConcrete Contractor: KAR ConstructionArchitect: Ruhnau Clarke
Rated 5 based on 1 product reviews

Tiverton Casino and Hotel

Location: Tiverton, RIProduct Used: MVRA 900General Contractor: GilbaneArchitect: JCJ
Rated 5 based on 1 product reviews

Cleveland Municipal District PK-8

Location: Cleveland, OHGeneral Contractor: Albert M. HigleyArchitect: Robert P. Madison Intl
Rated 5 based on 1 product reviews

Notre Dame Indoor Athletics Center

Location: South Bend, INProduct Used: MVRA 900General Contractor: Barton Malow
Rated 5 based on 1 product reviews

Cherokee Nation Outpatient Center

Location: Tahlequah, OKGeneral Contractor: FlintcoArchitect: HKS
Rated 5 based on 1 product reviews

Northwood High School Athletics Center

Location: Nappanee, INProduct Used: MVRA 900General Contractor: Brown & BrownArchitect: Barton-Coe Vilamaa
Rated 5 based on 1 product reviews

St Charles County Detention

Location: 301 N 2nd St. St Charles, MO 63301Product Used: MVRA 900General Contractor: McCarthy Building CompaniesArchitect: DLR GroupReady Mix Producer: Kienstra
Rated 5 based on 1 product reviews

Mount Carmel Hospital

Location: Grove City, OHProduct Used: MVRA 900General Contractor: AECOM HuntArchitect: Gresham Smith
Rated 5 based on 1 product reviews

Micron Center for Materials Research

Location: Boise, IDProduct Used: MVRA 900General Contractor: HoffmanArchitect: Hummel
Rated 5 based on 1 product reviews

Townplace Suites

Location: 1500 Charlotte Ave. Nashville, TN 37211Product Used: MVRA 900General Contractor: Crain Construction Inc.Ready Mix Producer: Nashville Ready Mix
Rated 5 based on 1 product reviews

Livingston Ambulatory Center

Location: Columbus, OHProduct Used: MVRA 900General Contractor: GilbaneArchitect: NBBJ
Rated 5 based on 1 product reviews

ELEVEN on the river

Location: Minneapolis, MNProduct Used: MVRA 900General Contractor: Ryan CompaniesArchitect: Robert A.M. SternReady Mix Producer: Aggregate Industries
Rated 5 based on 1 product reviews

Lancaster Tallmadge & Medill Elementary Schools

Location: Lancaster, OHProduct Used: MVRA 900General Contractor: Summit ConstructionArchitect: Braun & Steidl
Rated 5 based on 1 product reviews

Arcola Elementary

Location: 351 W Washington St. Arcola, IL 61810Product Used: MVRA 900General Contractor: Petry-Kuhne Co.Architect: Graham & Hyde Architects
Rated 5 based on 1 product reviews

Glenview Ice Arena

Location: 1851 Landwehr Road in GlenviewProduct Used: MVRA 900Architect: Williams ArchitectsGeneral Contractor: W. B. OlsonReady Mix company: Prairie Material Concrete Subcontractor: Tor Construction
Rated 5 based on 1 product reviews

Heritage West Athletic & Learning Complex

Location: Louisville, KYArchitect: Moody NolanProduct Used: MVRA 900General Contractor: Calhoun Construction Concrete Contractor: FA WilhelmConcrete Producer: Advance Ready Mix Concrete
Rated 5 based on 1 product reviews

Hyundai Warehouse - Champaign IL

Location: 1101 Newton Dr., Champaign, IL 61821Product Used: MVRA 900Architect: JSM DevelopmentGeneral Contractor: Dodds CompanyConcrete Contractor: Mid Illinois Concrete & ExcavatingConcrete Ready Mix Supplier: Blager Concrete 
Rated 5 based on 1 product reviews