DaVinci Custom Fireplaces - a division of Travis Industries.
CONTENT
DaVinci Custom Fireplaces - a division of Travis Industries.
CONTENT
DaVinci Custom Fireplaces™ Features image

DaVinci Custom Fireplaces™ Features

Custom, made-to-order fireplaces that solve all building and installation inefficiencies Winner of the prestigious Hearth Industry VESTA Award for Best New Gas Fireplace in North America for 2014 Best fire presentation of any linear fireplace on the market Available by the foot: 3 to 21 feet 14,500 BTU's per foot input 7 different fireplace designs to choose from: Single-Sided, See-Thru, Left Corner, Right Corner, Island, Bay Window, and Pier 5 glass heights to choose from: 12", 20", 30", 36" and 58" Platinum reflective crushed glass floor with multi-colored interior LED lighting (user friendly switch included) Choice of interior liners Interior Fyre-Art(TM) options Innovative modular design makes DaVinci the easiest custom fireplace to deliver and install at the jobsite Safe Touch Glass™ is a standard safety feature that keeps all glass surfaces at extraordinarily low temperatures, reducing any potential for injury Zero clearance to combustible surfaces: Eliminates the use of expensive non-combustible building materials and gives you the freedom to finish right up to the edge of the glass with any building materials you desire Choice of exterior or interior power venting: Allows for unlimited venting configurations and installation in virtually any room Negative pressure in the home or commercial setting has NO EFFECT on this fireplace with our ultra-efficient outside air direct vent technology Non-heater decorative fireplace rated. Tested and approved to; ANSI Z21.50b-2014/ CSA 2.22b-2014 Heat Exchanger add-on option Manufactured in Mukilteo, WA by Travis Industries, North America's premier manufacturer of hearth products U.S. and foreign patents pending BrochureDaVinci Category One Install (3 to 5 feet)DaVinci Category Two Install (6 to 10 feet)
Rated 5 based on 1 product reviews
Single-Sided image

Single-Sided

The sleek simplicity of this fireplace lends itself to a wide range of applications and has the ability to complement any living space with its clean, dynamic fire view. The modular design of the DaVinci allows us to custom build Single-Sided Fireplaces in lengths up to 240 inches (20 feet) long.Brochure
Rated 5 based on 1 product reviews
See-Thru image

See-Thru

The See-Thru can serve as a stylish viewing window between two rooms,or provide a breathtaking display of fire to the center of large rooms and living spaces. The modular design of the DaVinci allows us to custom build See-Thru Fireplaces in lengths up to 240 inches (20 feet) long.Brochure
Rated 5 based on 1 product reviews
Left Corner image

Left Corner

This eye-catching corner design adds visual depth and dimension to the fireview, while architecturally complementing a variety of applications. The modular design of the DaVinci allows us to custom build Corner Fireplaces in lengths up to 246 inches (20.5 feet) long.Brochure
Rated 5 based on 1 product reviews
Right Corner image

Right Corner

This eye-catching corner design adds visual depth and dimension to the fireview, while architecturally complementing a variety of applications. The modular design of the DaVinci allows us to custom build Corner Fireplaces in lengths up to 246 inches (20.5 feet) long.Brochure
Rated 5 based on 1 product reviews
Pier image

Pier

The unique architectural design of this fireplace serves as a beautiful focal point that can be used to divide a large living space or integrate two smaller spaces. The modular design of the DaVinci allows us to custom build Pier Fireplaces in lengths up to 246 inches (20.5 feet) long.Brochure
Rated 5 based on 1 product reviews
Bay Window image

Bay Window

This fireplace features a contemporary three-sided glass design that showcases the fire from multiple view points and provides a dramatic focal point in any room. The modular design of the DaVinci allows us to custom build Bay Fireplaces in lengths up to 252 inches (21 feet) long.Brochure
Rated 5 based on 1 product reviews
Island image

Island

The Island makes a stunning focal point for the center of any living space, as it features a 360 degree wrap-around fire view that can be enjoyed from any angle in the room. The modular design of the DaVinci allows us to custom build Island Fireplaces in lengths up to 252 inches (21 feet) long.Brochure
Rated 5 based on 1 product reviews
Maestro SQ (Square) image

Maestro SQ (Square)

There are two square models: 36" X 36" square and 48" X 48" square (2018) These two square models are available in: Single-SidedSee-ThruSee-Thru Indoor / Outdoor SafeTouch™ glass, no screen required 70,000 BTU's for the 48" SQ 43,500 BTU's for the 36" SQTouchSmart™ Control is available on both V and SQ Maestros™ in a choice of black or white glass faces.Brochure
Rated 5 based on 1 product reviews
Maestro V (Vertical) image

Maestro V (Vertical)

There are two vertical sizes: 36" wide X 58" tall and 36" wide X 48" tall (2018) These two vertical models are available in:Single-SidedSee-ThruSee-Thru Indoor / OutdoorOn the single sided models, three layers of glass isolate the temperature of the Bon-Fyre#153; from the room SafeTouch™ glass, no screen required All Maestros feature ceramic glass interior firebox panes The Bon-Fyre™ burner is a spectacular presentation of fire with or without the Bon-Fyre™ Birch log set The Maestro™ features under lite glass floor and Halogen Down Lighting Brochure
Rated 5 based on 1 product reviews
Design Gallery image

Design Gallery

Rated 5 based on 1 product reviews