Hartell Pumps
CONTENT

Commercial Condensate Pumps - PLENUM PLUS™ Model A3-A5 Series

Hartell's Models A3 & A5 have been tested to, and yielded results that fell within the acceptance criteria of UL Standard 2043, Third Edition, "Fire Test for Heat and Visible Smoke Release for Discrete Products and Their Accessories Installed in Air-Handling Spaces." Quick connect; serviceable check valve and reversible reservoir with standard provisions for low level inlets give you more installation options and easier maintenance. Oil and chemical resistant high temperature rated materials with robust design elements are used to provide a new standard of quality and long service life. These pumps provide three new levels of motor bearing protection from steam and water splash to ensure maximum motor life. A3/ A5 series pumps are equipped with a new check valve design and improved fluid flows to make these pumps quiet and reliable.
Rated 5 based on 1 product reviews

Commercial Condensate Pumps - PLENUM PLUS™ Commercial Grade Series of Condensate Pumps, Model: A2X-1965 DV

PLENUM PLUS™ Commercial Grade Series of Condensate Pumps *Hartell's Model A2-X-1965 DV has been tested to, and yielded results that fell within the acceptance criteria of UL Standard 2043, Third Edition, "Fire Test for Heat and Visible Smoke Release for Discrete Products and Their Accessories Installed in Air-Handling Spaces." Hartell's PlenumPlus Commercial Grade Series of Condensate Pumps are the only plenum condensate pumps on the market that meet this standard. When safety counts, you can depend on PlenumPlus Commercial Grade Series of condensate pumps.
Rated 5 based on 1 product reviews

Commercial Condensate Pumps - PLENUM PLUS™ Low Profile Commercial Grade Condensate Pump, Model KL-1DG

For applications in plenum areas that have a restricted installation space, Hartell is offering a new Low Profile Pump. Hartell's PLENUM PLUS™ Low Profile Commercial Grade Condensate Pump KL-1DG has been tested to, and yielded results that fell within the acceptable criteria of UL standard 2043, Third Edition, "Fire test for heat and visible smoke release for discrete products and their accessories installed in air-handling spaces." The UL standard 2043 rating assures the PlenumPlus pump is an optimal choice for use in plenum spaces.
Rated 5 based on 1 product reviews

Check Valves

Check Valves are used to restrict the flow of a liquid to one direction. They are used in pumps to stop back flow from refilling the pumping chamber when the pump is shut off.
Rated 5 based on 1 product reviews

Installation Manuals

Hartell Model A3 & A5 SeriesHartell Model KL-1DG-115, KL-1DG-230 and KL-1DG-277Hartell Model A2-X-1965 D
Rated 5 based on 1 product reviews

LTP-LTS Series Pumps

LTP medium capacity reservoir pumpThe LTP is designed for laundry and wet bar applications. It is primarily used where the sink or appliance is installed below the plumbing drain. LTS High capacity reservoir pumpThe LTS is a heavy duty pump designed for moving large quantities of water. Used in commercial and industrial air-conditioning systems, large refrigeration units, and multiple unit installations to tie several drains into one disposal pump.
Rated 5 based on 1 product reviews

LTA Series Pumps

LTA direct mount pump The LTA pumps are completely self contained units that are easy to connect directly to laundry tray tubs. Lightweight and compact, these models eliminate reservoirs, traps, extra fittings, and costly labor. This pump includes a pressure activated switch that turns on the pump when water enters the tub.
Rated 5 based on 1 product reviews