Kingspan Insulation LLC
CONTENT

Kooltherm® K8 Cavity Board

Kingspan Kooltherm® K8 Cavity Board is a premium performance insulation, with a fiber-free rigid thermoset phenolic core, faced on both sides with a low emissivity composite foil facing which is used for insulation in partially filled cavity walls.

The core of Kingspan Kooltherm® K8 Cavity Board is a premium performance rigid thermoset fiber-free phenolic insulant manufactured with a blowing agent that has zero Ozone Depletion Potential (ODP) and low Global Warming Potential (GWP)

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Kooltherm® K10 FM Soffit Board

Kingspan Kooltherm K10 FM Soffit Board is a premium performance insulation with a fiber-free rigid thermoset phenolic core, a glass tissue based facing on its front surface and low emissivity composite foil on its reverse surface which is used for structural ceilings. It is resistant to the passage of water vapor, unaffected by air The core of Kingspan Kooltherm® K10 FM Soffit Board is a premium performance rigid thermoset fiber-free phenolic insulant manufactured with a blowing agent that has zero Ozone Depletion Potential (ODP) and low Global Warming Potential (GWP).
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Kooltherm® K12 Framing Board

Kingspan Kooltherm® K12 Framing Board is a premium performance insulation, with a fiber-free rigid thermoset phenolic insulation core faced on both sides with a low emissivity composite foil facing which is used in wood or steel frame walls. It is resistant to the passage of water vapor, unaffected by air infiltration, and can The core of Kingspan Kooltherm® K12 Framing Board is a premium performance rigid thermoset fiber-free phenolic insulant manufactured with a blowing agent that has zero Ozone Depletion Potential (ODP) and low Global Warming Potential (GWP).
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Kooltherm K15 Rainscreen Board -

Kingspan Kooltherm K15 Rainscreen Board is a premium performance insulation, with a fiber-free rigid thermoset phenolic insulation core faced on both sides with a low emissivity composite foil facing. The product is used as insulation for rainscreen cladding systems.

The core of Kingspan Kooltherm K15 Rainscreen Board is a premium performance rigid thermoset fiber-free phenolic insulant manufactured with a blowing agent that has zero Ozone Depletion Potential (ODP) and low Global Warming Potential (GWP).


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Kooltherm® K20 Concrete Sandwich Board

Kingspan Kooltherm® K20 Concrete Sandwich Board is a premium performance insulation product, us The core of Kingspan Kooltherm® K20 Concrete Sandwich Board is a premium performance rigid thermoset fiber-free phenolic insulant manufactured with a blowing agent that has zero Ozone Depletion Potential (ODP) and low Global Warming Potential (GWP).
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

XPS Insulation Board

With its extruded polystyrene (XPS) construction, this board does not absorb water, is not a food source for mold, and is not subject to moisture-related damage and deterioration. An R-Value of 5.0 per inch of thickness makes it an excellent thermal insulator that increases the energy efficiency of your structures. And it retains its insulating properties over time. The board also provides an extra barrier against moisture infiltration. Choose between a square edge (CM) and an interlocking shiplap edge (SL) that helps reduce energy-robbing air leaks at seams and gaps. XPS Insulation Board is ideal for a variety of applications, including below slab, below grade along the foundation, inside basement walls, exterior insulation over wood sheathing, and residing.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

XPS Type IV 25 PSI Board

GreenGuard Type IV 25 PSI Insulation Board is an ideal exterior insulation, meeting your needs for multiple applications. Its extruded polystyrene (XPS) construction provides superior moisture resistance. And since it does not absorb moisture, it retains its insulating properties over time. With an R-Value of 5.0 per inch of thickness, the board increases the energy efficiency of your structures. Plus it''s lightweight, easy to handle, and easy to cut with a knife. Use this insulation for below slab, cavity wall, and foundation applications. It meets and exceeds all Type IV and Type X specifications.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

XPS Type VI 40 PSI Board

GreenGuard extruded polystyrene(XPS) does not absorb moisture and retains its insulating properties over time, making it an ideal exterior insulation. With an R-Value of 5.0 per inch of thickness, the board increases the energy efficiency of your structures. It is available in a square edge board or a drainage channel board. Plus, it's light weight, easy to handle, and easy to cut with a knife. GreenGuard Type VI 40 PSI Insulation Board is designed for use in high load applications requiring compressive strength up to 40PSI. It meets ASTM C 578 Type VI requirements.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

XPS Type VII 60 PSI Board

GreenGuard Type VII 60 PSI Insulation Board comprises closed™cell extruded polystyrene (XPS) wi GreenGuard Type VII XPS Insulation Board is made of synthetic materials that are generally recognized as not providing a food source for insects, fungus, mold, or mildew. It meets ASTM C578 Type VII requirements.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

GreenGuard XPS Drainage Channel Board

GreenGuard Drainage Channel Insulation Board comprises closed-cell extruded polystyrene (XPS) and is available in 40 PSI and 60 PSI minimum compressive strength. It has high water resistance and R-value of 5.0 per inch of thickness. Drainage channels are cut along all 4 sides of the board at .5 inches deep and .25 inches wide. When
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Building Wrap - GreenGuard C2000

C2000 Building Wrap is a high-performance air and water barrier that offers exceptional permeability. Based on micro porous technology, the core film of this three-layer wrap allows moisture vapor to escape at a rate substantially higher than other wraps. The three-layer structure also makes it extremely tough. C2000 provides superior resistance to tearing and fastener pull-through. Stays UV-stable up to 9 months.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS

3D Building Wrap - RainDrop®

RainDrop's innovative drainage channels keep water out of the wall system. The channels are designed not to crimp, collapse, or flatten, ensuring water will drain no matter how tightly cladding is nailed to the wall. RainDrop is a recognized air barrier material listed with www.airbarrier.org, and it has demonstrated water holdout With its high tear resistance and translucent design, installation is quick and easy with no job site waste. And it stays UV-stable up to 6 months.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS

GreenGuard® HPW™

Kingspan GreenGuard® HPW™ Building Wrap is a non-woven, non-perforated building wrap. Its breathable polyolefin coating performs as both a water-resistive barrier and as an air barrier. HPW™ provides superior resistance against the rain before the siding goes on and against water that seeps through the siding after installation. Stays UV-resistant up to 9 months and can be used in residential and commercial applications.
Rated 5 based on 1 product reviews
CAD SPECS VIDEOS

Building Wrap - GreenGuard VW

GreenGuard VW Building Wrap provides GreenGuard performance at great savings. Its strong, cross-woven structure resists tearing, so there''s less waste. The wrap protects structures against air and water infiltration. Plus it breathes to allow moisture vapor to escape, reducing the potential for condensation buildup. The translucent design of VW makes it quick and easy to install. It stays UV-stable up to 12 months.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS

Optimum Performance Vacuum Insulated Panels (VIPs) - OPTIM-R

Innovation, high R-values & ultra-thin insulation with optimum performance vacuum insulated pan Kingspan OPTIM-R is an optimum performance next generation insulation product. It is a rigid vacuum insulation panel comprising a microporous core, which is evacuated, encased and sealed in a thin, gas-tight envelope to give outstanding With an R-value as high as R-56.782 for a 2″ panel thickness, Kingspan OPTIM-R provides an insulating performance that is up to 5 x better than other commonly available building insulation materials. The high level of thermal effi Kingspan OPTIM-R is available in a range of board dimensions in different thicknesses to suit various applications, including roofs, walls and floors and in OEM systems.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Residing Board - GreenGuard XPS

With its extruded polystyrene (XPS) construction, this board does not absorb water, is not a food source for mold, and is not subject to moisture-related damage and deterioration. An R-Value of 5.0 per inch of thickness makes it an excellent thermal insulator that increases the energy efficiency of your structures. And it retains its insulating properties over time. The board also provides an extra barrier against moisture infiltration. Choose between a square edge (CM) and an interlocking shiplap edge (SL) that helps reduce energy-robbing air leaks at seams and gaps.

Rated 5 based on 1 product reviews
SPECS VIDEOS

Fanfold Underlayment - GreenGuard XP Series

For the best fanfold siding underlayment available, choose the XP Series. The extruded polystyrene (XPS) foam offers superior stiffness, so your siding job has the smoothest finish possible. The underlayment is extra durable, thanks to flexible plastic facers on both sides. Plus it's perforated to allow moisture vapor to escape. The cut-and-fold hinge design ensures it lays flat. A perforated reflective facer that can enhance thermal performance is also available.

Rated 5 based on 1 product reviews
SPECS VIDEOS

Fanfold Underlayment - GreenGuard P Series

When you need fundamental performance in an extruded polystyrene (XPS) siding underlayment, choose the P Series. Flexible plastic facers on both sides enhance durability, while an optional reflective facer enhances thermal performance. Both types of facers are perforated to allow moisture vapor to escape. A cut-and-fold hinge design ensures the underlayment lays flat.

Rated 5 based on 1 product reviews
SPECS VIDEOS

Fanfold Underlayment - GreenGuard Q Series

When every penny counts, you can rely on the performance of our most economical fanfold siding underlayment. The Q-Series products have an extruded polystyrene foam (XPS) core with high-impact polystyrene capsheets on both sides, which make it one of the most durable products currently available. These products are also perforated to allow potentially harmful moisture vapor to escape so that it does not become trapped in the wall.

Rated 5 based on 1 product reviews
SPECS VIDEOS

The Kingspan KoolDuct System

PRE-INSULATED RECTANGULAR HVAC DUCTWORK

Cutting energy use, cutting CO2 emissions & cutting costs with cutting edge HVAC ductwork

This cutting edge system comprises premium performance Kingspan KoolDuct panels, fabrication methods, coupling systems, a fabrication training program and a complete line of accessories to produce pre'-insulated rectangular HVAC phenolic ductwork that can easily achieve SMACNA air-leakage Class 3.

Kingspan Insulation offers a complete product line providing all materials, tools and accessories necessary for the effective fabrication of phenolic ductwork from The Kingspan KoolDuct System. Kingspan Insulation also provides The Kingspan KoolDuct System Training Course, which is administered through appointed Kingspan KoolDuct System Delivery Partners and selected ITI training facilities.

The fiber-free insulation core of Kingspan KoolDuct panels (the duct wall material) minimizes the risk of loose fibers entering the airstream through the ductwork. This can provide better indoor air quality (IAQ) for building occupants compared with other insulants, which can produce loose fibers when in direct contact with the airstream. Kingspan KoolDuct panels are available in 7/8'" and 1 3/16'" thicknesses with installed and out of package R-values of R-6.0 and R-8.0 (respectively).

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

Drainage Mat - DC14

DC14 Drainage Mat is a practical, economical method to handle water that penetrates exterior cladding. With drainage channels on both sides, it permits easy drainage for water and allows air movement between the siding and sheathing to help keep the wall dry. Because DC14 is made of extruded polystyrene (XPS), it does not absorb moisture and is not a food source for mold. The board is effective with fiber cement, wood, and foam-backed vinyl. It is ideal for drainage and drying behind stucco and stone veneers.

Rated 5 based on 1 product reviews
VIDEOS

Roofing Cover Board - GreenGuard PB6HD

Specifically designed for commercial roofing applications involving mechanically attached EPDM, PB6FA is an excellent choice for re-roofing single-ply membranes. The board's install time and ease of use give you the necessary tools for a lower installed cost. And the 20psi extruded polystyrene (XPS) foam provides durability and high moisture resistance. PB6HD is available as 4′ x 8′ sheet or 4′ x 50′ fanfold bundles.
Rated 5 based on 1 product reviews
SPECS VIDEOS

PB6 Roofing Cover Board

For use with mechanically-fastened and ballasted EPDM and TPO single-ply roof membranes.

When you need to re-roof, nothing works better as a cover board than GreenGuard® PB6. With an extruded polystyrene (XPS) core and high-impact polystyrene facers that do no delaminate, this board provides high moisture resistance and resistance to puncture. The 50 ft. fanfold bundles are light weight and easy to install, adding only 1/10 lb. per square foot. The result is a smooth surface, even over most gravel-surfaced roofs.

Rated 5 based on 1 product reviews
SPECS VIDEOS

PB6W Roofing Cover Board

Mechanically-fastened and ballasted EPDM, TPO and PVC single-ply roof membranes.

PB6W is an excellent choice for re-roofing with mechanically attached single-ply membranes. The board''s high compressive strength helps to create a smooth surface, even over most gravel surfaced roofs. And the extruded polystyrene (XPS) foam core provides high moisture resistance. PB6W can be used under mechanically attached or loose-laid and ballasted single-ply applications. It is both UL and FM approved. The 50′ fanfold bundles are easy to install and lightweight, adding only 1/10 lb. per sq. ft. With 3 lb. density foam and 3-ply facers that do not delaminate, PB6W delivers solid installed performance.

Rated 5 based on 1 product reviews
SPECS VIDEOS

GreenGuard® Insulation Standard Flashing

Kingspan GreenGuard® Standard Flashing is an economical self-adhering flashing membrane com Kingspan GreenGuard® Standard Flashing is an economical, self-adhering fashing membrane. It is designed to seal the interface around wall penetrations such as windows, doors, pipe penetrations and other areas that may require a weatherproof seal.

Rated 5 based on 1 product reviews
VIDEOS

GreenGuard® Butyl Flashing

Kingspan GreenGuard® Butyl Flashing is a self-adhering flashing membrane comprising a polyo Kingspan GreenGuard® Butyl Flashing provides high-performance water resistance for walls. It adheres across a full range of installation temperatures, ensuring effectiveness in all climates, and it conforms well to irregular surfaces, eliminating gaps that could create water canals.

Rated 5 based on 1 product reviews
VIDEOS

GreenGuard® SuperStretch™ Butyl Flashing

Kingspan GreenGuard® SuperStretch™ Butyl Flashing is a self-adhering flashing membrane comp Kingspan GreenGuard® SuperStretch™ Butyl Flashing provides high performance water resistance for walls. It adheres across a full range of installation temperatures, ensuring effectiveness in all climates, and it conforms well to irregular surfaces, eliminating gaps that could create water canals. It stretches and sticks tight, making it easy to use and effective in covering curved surfaces and corners.

Rated 5 based on 1 product reviews
VIDEOS

GreenGuard® Professional Flashing

Kingspan GreenGuard® Professional Flashing is a self-adhering flashing membrane comprising a polyolefin film with a butyl adhesive.


Kingspan GreenGuard® Professional Flashing is an economical self-adhering flashing membrane. It is designed to seal the interface around wall penetrations such as windows, doors, pipe penetrations and other areas that may require a weatherproof seal.


Rated 5 based on 1 product reviews
VIDEOS

GreenGuard® Seam Tape

Kingspan GreenGuard® Seam Tape is self-adhering tape comprising a polyolefin film with an acrylic adhesive.

Kingspan GreenGuard® Seam Tape adds an extra layer of air and moisture protection to the structure. 1 7/8″ wide Kingspan GreenGuard® Standard Seam Tape is reecommended for flat surfaces. 3″ wide Kingspan GreenGuard® Custom Seam Tape is recommended for for uneven surfaces, such as Kingspan GreenGuard® RainDrop® Building Wrap.Both tapes stick tight in all seasons, even when the temperature drops below freezing. Long-lasting UV stabilizers help them resist the deteriorating effects of the sun. The tapes can also be used to repair rips in damaged insulation and building wrap, eliminating waste and saving money.

Rated 5 based on 1 product reviews
VIDEOS

Insulating Wall Sheathing - GreenGuard Plygood Ultra

PLYGOOD Ultra® is an extra strong extruded polystyrene (XPS) sheathing that makes homes more energy efficient. It offers superior insulation with four times the R-Value of 7/16'" OSB. With low moisture absorption and a perm rating greater than 1, it won''t swell or warp and is not subject to moisture-related damage and deterioration. A reinforcing scrim facer makes PLYGOOD Ultra extra durable and wind resistant up to 110 mph. Yet it''s lightweight and easy to install with staples, roofing nails, or plastic cap nails.

Rated 5 based on 1 product reviews
BIM VIDEOS

Sheathing - SLX

SLX Sheathing is an extruded polystyrene (XPS) board that gives you an edge on moisture resistance and thermal performance. With an R-Value of 5.0 per inch of thickness, it is an ideal thermal insulator that increases a home''s energy efficiency. And because it''s made of XPS, the board doesn''t absorb water, allowing it to retain its insulating properties over time. SLX has interlocking shiplap edges that reduce energy-robbing seams and gaps, while also providing an extra barrier against moisture infiltration. Tough film facers on both sides of the board produce greater durability and less waste.

Rated 5 based on 1 product reviews
BIM VIDEOS

Waterproofing Protection Board - PB4

After the waterproofing membrane is applied to the foundation, protect it from damage during backfilling with PB4 Waterproofing Protection Board. This durable extruded polystyrene (XPS) board has the compressive strength and impact resistance to withstand even the toughest load pressures. Its dense, closed-cell construction and tough plastic capsheets resist both moisture absorption and decomposition from long-term exposure to chemicals in the soil.

Rated 5 based on 1 product reviews
VIDEOS

Attic Rafter Vents

  • Helps maintain a constant flow of air through soffits to the attic
  • Prevents blockage of air flow by blown-in insulation
  • Does not absorb water, rot or deteriorate

GreenGuard Attic Rafter Vents are designed to install between rafters to prevent clogging of the path from soffits to the attic wnen insulation is blown in. For finished attics, they can be attached behind the insulated area to create a backer for insulation and a channel for air movement through to the top venting area.

Rated 5 based on 1 product reviews
VIDEOS

Universal Attic Rafter Vents

Prevents Blockage of Air Flow GreenGuard Universal Attic Rafter Vents are designed to fit both 24in. center and 16 in. center rafter spacings. A convenient perforation in the center of the vent permits it to easily be snapped into two smaller vents for use in 16″ spacings. When properly installed between rafters, GreenGuard Universal Attic Rafter Vents prevent clogging of the path from soffits to the upper attic when insulation is blown in.

Rated 5 based on 1 product reviews
VIDEOS