Endura 25GPM - Grease Interceptor  image

Endura 25GPM - Grease Interceptor

3925XTA03 25GPM (1.6 LPS) 3" (76 mm) connection 25XT Models use Structured Foam Molding Technology providing rigidity and durability while reducing unit weight. Models incorporate cover pry points and latch recesses for no-tool access.
Rated 5 based on 1 product reviews
ENDURA Grease Management image

ENDURA Grease Management

Plumbing products designed for management of Fats, Oils and Grease (FOG) in food service applications.
Rated 5 based on 1 product reviews
EnduraXL 100 gpm - Grease Interceptor (Pedestrian/Light Traffic) image

EnduraXL 100 gpm - Grease Interceptor (Pedestrian/Light Traffic)

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (1080 lb.) to 1000 gallon Gravity GI (Concrete).* *when maintained according to the 25% rule With Pedestrian Rated Lids 40100A04M - 100GPM (6.3 L/Sec) 4"(110 mm) Connections 40100A04MT - 100GPM (6.3 L/Sec) 4"(110 mm) FPT Connections
Rated 5 based on 1 product reviews
EnduraXL 100 gpm - Grease Interceptor (Traffic Rated) image

EnduraXL 100 gpm - Grease Interceptor (Traffic Rated)

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (1080 lb.) to 1000 gallon Gravity GI (Concrete).* *when maintained according to the 25% rule With Traffic Rated lids 40100A04 - 100GPM (6.3 L/Sec) 4"(110 mm) Connections 40100A04T - 100GPM (6.3 L/Sec) 4"(110 mm) FPT Connections
Rated 5 based on 1 product reviews
EnduraXL 75GPM - Grease Interceptor  (Pedestrian/Light Traffic) image

EnduraXL 75GPM - Grease Interceptor (Pedestrian/Light Traffic)

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (580 lb.) to 750 gallon Gravity GI (Concrete).* *when maintained according to the 25% rule With Pedestrian rated lids 4075A04M 75 GPM (4.74 L/Sec) 4"(110 mm) Connections 4075A04MT 75 GPM (4.74 L/Sec) 4"(110 mm) FPT Connections
Rated 5 based on 1 product reviews
EnduraXL 75GPM - Grease Interceptor (Traffic Rated) image

EnduraXL 75GPM - Grease Interceptor (Traffic Rated)

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (580 lb.) to 750 gallon Gravity GI (Concrete).* *when maintained according to the 25% rule With Traffic Rated lids 4075A04 75 GPM (4.74 L/Sec) 4"(110 mm) Connections 4075A04T 75 GPM (4.74 L/Sec) 4"(110 mm) FPT Connections
Rated 5 based on 1 product reviews
Endura 50GPM - Grease Interceptor image

Endura 50GPM - Grease Interceptor

3950A04 50GPM (3.2 LPS) 4" (110 mm) connection A tall version of our 35gpm model the 50gpm interceptor uses common parts incorporating all the best features of the Endura® product design in a comparatively light weight solution to that of its metal competitors.
Rated 5 based on 1 product reviews
Endura 50GPM - Grease Interceptor image

Endura 50GPM - Grease Interceptor

3950A03 50GPM (3.2 LPS) 3" (76 mm) connection A tall version of our 35gpm model the 50gpm interceptor uses common parts incorporating all the best features of the Endura® product design in a comparatively light weight solution to that of its metal competitors.
Rated 5 based on 1 product reviews
Endura 35GPM - Grease Interceptor image

Endura 35GPM - Grease Interceptor

3935A04 35GPM (2.2 LPS) 4" (110 mm) connection Patented Diffuser Baffle adds separation at increased flow rates within a compact footprint
Rated 5 based on 1 product reviews
Endura 35GPM - Grease Interceptor image

Endura 35GPM - Grease Interceptor

3935A03 35GPM (2.2 LPS) 3" (76 mm) connection Patented Diffuser Baffle adds separation at increased flow rates within a compact footprint
Rated 5 based on 1 product reviews
Grease Interceptor Sizing Calculator image

Grease Interceptor Sizing Calculator

Endura Grease Interceptor Sizing Calculator.
Rated 5 based on 1 product reviews
Endura 25GPM - Grease Interceptor  image

Endura 25GPM - Grease Interceptor

3925XTA02 - ENDURA Grease Interceptor 25GPM/50lbs - 2" Connections 25XT Models use Structured Foam Molding Technology providing rigidity and durability while reducing unit weight. Models incorporate cover pry points and latch recesses for no-tool access.
Rated 5 based on 1 product reviews
Endura Lo-Pro 25GPM - Grease Interceptor image

Endura Lo-Pro 25GPM - Grease Interceptor

3925A02LO 25GPM (1.6 LPS) 2" (51 mm) connection Endura® Lo-PRO is for tight on-floor applications where space is at a premium. Same dimensional footprint as 35gpm and 50gpm Endura models. Overall height 11 inches, still meeting requirements of ASME112.14.3. Internal components can be removed in less than 6" of additional clearance.
Rated 5 based on 1 product reviews
Endura 20GPM - Grease Interceptor image

Endura 20GPM - Grease Interceptor

3920A02 20GPM (1.26 LPS) 2" (51 mm) connection Our original tank, 20gpm units are perhaps the most commonly installed product. It suits both on-floor and in-floor applications.
Rated 5 based on 1 product reviews
ENDURA 15GPM - Grease Interceptor image

ENDURA 15GPM - Grease Interceptor

3915A02 - 15GPM (0.94 LPS) 2" (51 mm) connection Our larger 15GPM model offers users greater capacity than the compact version. Utilizing the same tank as our 20GPM interceptor, this unit can be installed above grade, semi-recessed or below-grade installations; accommodating riser extensions up to 18".
Rated 5 based on 1 product reviews
Endura 10GPM - Grease Interceptor image

Endura 10GPM - Grease Interceptor

3910A02 - 10GPM (0.63 LPS) 2" (51 mm) connection Compact models use a development of the patented Endura baffle system to enhance separation performance at low flow rates. EZ-Clean tank design - Aids exterior cleaning.
Rated 5 based on 1 product reviews
Endura 7GPM - Grease Interceptor image

Endura 7GPM - Grease Interceptor

3907A02 - 7GPM (0.44 LPS) 2" (51 mm) connection Compact models use a development of the patented Endura baffle system to enhance separation performance at low flow rates. EZ-Clean tank design - Aids exterior cleaning.
Rated 5 based on 1 product reviews
Endura Flow Control image

Endura Flow Control

The Flow Control is an integral component of the Endura's design. The Endura® Flow Control with Cleanout Lid provides quick access to the flow control plate, in case of blockage. External flow control makes cover removal unnecessary when clearing blockage at the flow control plate, keeping odours contained.
Rated 5 based on 1 product reviews
ENDURA Solids Interceptor image

ENDURA Solids Interceptor

Uses the compact tank and contains the Solids Basket Accessory with dual filtration screens. The basket and screens are both easy to remove and clean. 98%* + Solids capture. 3911A02 2" (51mm) connection *Internal testing
Rated 5 based on 1 product reviews
ENDURA Plaster Trap image

ENDURA Plaster Trap

Installed on a wide range of applications, where by gravity, fine material is required to be separated from the waste water flow. This includes materials such as plaster, clay, sand, sediment, grit and general debris. Any material heavier than water can be successfully separated in the Endura Plaster Trap. 3910PA15 14.6"x17.5"x16.3"2" (51 mm) connection 3920PA15 23.6"x17.5"x16.3"2" (51 mm) connection
Rated 5 based on 1 product reviews
Endura XL Sampling Well (Traffic Rated XL Lids) image

Endura XL Sampling Well (Traffic Rated XL Lids) - 40100SWS

4" or 6" connection optionsDesigned for installation as an effluent sampling point downstream from the grease interceptor. Comes with a choice of 6 outlets allows for 90 degrees directional changes from inlet. Along with, 8" displacement between upper and lower connections for new installations. Compatible with XL rlser system.
Rated 5 based on 1 product reviews
Endura XL Sampling Well (Pedestrian/Light Traffic Rated XL Lids image

Endura XL Sampling Well (Pedestrian/Light Traffic Rated XL Lids - 40100SWM

4" or 6" connection optionsDesigned for installation as an effluent sampling point downstream from the grease interceptor. Comes with a choice of 6 outlets allows for 90 degrees directional changes from inlet. Along with, 8" displacement between upper and lower connections for new installations. Compatible with XL riser system.
Rated 5 based on 1 product reviews
Endura XL Sampling Well (Traffic Rated Cast Iron Lids) image

Endura XL Sampling Well (Traffic Rated Cast Iron Lids) - 40100SWC

4" or 6" connection optionsDesigned for installation as an effluent sampling point downstream from the grease interceptor. Comes with a choice of 6 outlets allows for 90 degrees directional changes from inlet. Along with, 8" displacement between upper and lower connections for new installations. Compatible with 15" SDR 35 pipe as a riser.
Rated 5 based on 1 product reviews