The Florida Paints Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Florida Paints
CONTENT
Interior / Exterior Acrylic Wall Texture image

Interior / Exterior Acrylic Wall Texture - TropiTex: 1950 Series

TropiTex Interior / Exterior Acrylic Wall Texture is a specially formulated 100% acrylic texture finish coating designed for application to both interior and exterior cementitious surfaces. Its special formula not only adds a decorative texture to the surface, but it also helps minimize surface defects and provides excellent durability. Easy to apply, it provides excellent coverage, has excellent weathering properties, and resists “alkali burn", commonly associated with new cementitious surfaces. It offers excellent product versatility, dries fast, is mildew resistant, non-yellowing, resists sagging and fading, is efflorescence resistant, and is VOC compliant. Data Sheet
Rated 5 based on 1 product reviews
Exterior 100% Acrylic Wall & Trim Paint image

Exterior 100% Acrylic Wall & Trim Paint - AllGrip: Series 8420, 8430, 8440

AllGrip is an advanced technology, premium quality acrylic coating that cleans up with soap and water. It's heavy duty formulation makes it a super choice for recoats in the home, schools, hospitals, laboratories, bathrooms, and kitchens. AllGrip can be applied overclean, aged, oil-based paints and epoxies without excessive preparation. AllGrip dries very rapidly to an extremely hard, durable film that is excellent anywhere you would normally use oil-based enamel. AllGrip is also excellent as a non-yellowing trim enamel in new residential and commercial construction.Data Sheet
Rated 5 based on 1 product reviews
Concrete and Masonry Primer Sealer image

Concrete and Masonry Primer Sealer - MMAX-10 : 8000 Series

MMAX-10 is formulated with maximum amounts of mildewcides, fungicides, and algaecides to offer extreme protection against mildew contamination on the product film on exterior masonry and stucco surfaces in Florida.Data Sheet
Rated 5 based on 1 product reviews
UltraPrime All Purpose 100% Acrylic Primer image

UltraPrime All Purpose 100% Acrylic Primer - Legacy: 3300 Series

Legacy UltraPrime All Purpose 100% Acrylic Primer is an extreme multi-surface primer designed for a wide range of interior and exterior applications. It provides excellent adhesion to properly prepared drywall, wood, and masonry, as well as hard-to-stick-to surfaces, such as aged alkyd, aluminum, galvanized metal, vinyl, fiberglass, and select plastics. It applies smoothly, dries quickly, and is compatible with all Florida Paints latex and alkyd finishes.Data Sheet
Rated 5 based on 1 product reviews
Acrylic Airless Masonry Filler image

Acrylic Airless Masonry Filler - FortiFill: 3550 Series

FortiFill Acrylic Airless Masonry Filler is a premium professional quality ready mixed primer-filler specially formulated for airless spray application. Designed to fill small voids and cracks on properly prepared porous cementitious substrates it provides excellent hiding, great coverage and superior adhesion while it smooths and levels masonry and concrete surfaces. It is mildew resistant and VOC compliant.Data Sheet
Rated 5 based on 1 product reviews
Latex Surface Conditioner image

Latex Surface Conditioner - AquaSeal: Series 3690, 3692

Aquaseal Latex Surface Conditioner is a high performance chalk sealer and bonding coat for use on a variety of interior and exterior surfaces to include new and previously coated masonry and stucco; as well as, previously painted wood, metal surfaces, PVC pipe and even glass to ensure proper adhesion of the topcoat. This high quality acrylic formulation is designed to penetrate the substrate, bond loose particulates, provide a barrier against alkali migration, and prepare the surface for optimum adhesion of the finish coat.Data Sheet
Rated 5 based on 1 product reviews
100% Acrylic Bond & Seal Conditioner - Clear image

100% Acrylic Bond & Seal Conditioner - Clear - SunFlex: 3800 Series

SunFlex 100% Acrylic Bond & Seal Conditioner is a high quality 100% acrylic formulation designed to penetrate the substrate, bond loose particulates, provide a barrier against alkali migration, and prepare the surface for optimum adhesion of with the finish coat. Available in a clear and pigmented versions for flexibility based upon the color of the topcoat. Ideal for concrete, stucco, EIFS, brick, cementitious and previously painted substrates.Data Sheet
Rated 5 based on 1 product reviews
Acrylic Bond & Seal Conditioner - Pigmented image

Acrylic Bond & Seal Conditioner - Pigmented - SunFlex: 3810 Series

SunFlex 100% Acrylic Bond & Seal Conditioner is a high quality 100% acrylic formulation designed to penetrate the substrate, bond loose particulates, provide a barrier against alkali migration, and prepare the surface for optimum adhesion of with the finish coat. Available in a clear and pigmented versions for flexibility based upon the color of the topcoat. Ideal for concrete, stucco, EIFS, brick, cementitious and previously painted substrates.Data Sheet
Rated 5 based on 1 product reviews
Acrylic Hi-Build Basecoat image

Acrylic Hi-Build Basecoat - SunFlex: 3865 Series

SunFlex Hi-Build Premium Base Coat is a superior acrylic, flexible coating specifically formulated to provide a moisture and alkali resistant base coat on masonry surfaces where ideal curing times are not practical. Its flexible formula gives it significant elongation and expansion qualities allowing it to bridge hairline cracks.Data Sheet
Rated 5 based on 1 product reviews
Masonry & Concrete Primer image

Masonry & Concrete Primer - SunFlex: 3850 Series

SunFlex Exterior Masonry & Concrete Primer is a high quality styrene acrylic coating specially formulated to provide a moisture and alkali resistant basecoat on masonry substrates. This primer also offers excellent sealing and stain blocking properties. It is ideal for use in a new construction environment where normal masonry curing times are not practical.Data Sheet
Rated 5 based on 1 product reviews
Premium Latex Wall & Trim Paint image

Premium Latex Wall & Trim Paint - Legacy: 2100 Series

Stunning beauty and intense durability married together. That's the Legacy line, our finest premium quality interior paints. These extremely high-hiding, super-washable products provide excellent coverage, outstanding adhesion, and great block resistance in a low odor non-yellowing formula. Legacy's high titanium dioxide content delivers vibrant, bright and crisp colors. If you believe in using the very best, choose Legacy.Data Sheet
Rated 5 based on 1 product reviews
Latex Wall Paint image

Latex Wall Paint - SunHide: 2200 Series

SunHide Interior Latex Wall & Trim Paint is a high quality product that provides excellent hiding power, adhesion flow and leveling properties, block resistance, and touch-up qualities. It is ideal for use in a multitude of environments where vibrant color and a high degree of washability is desired.Data Sheet
Rated 5 based on 1 product reviews
Latex Wall Paint image

Latex Wall Paint - SunWall: 2400 Series

SunWall Interior Latex Wall Paint is a quality professional grade interior vinyl acrylic wall paint designed for new and repaint applications. It is specifically formulated to provide superior coverage, touch-up properties, and adhesion on new and previously painted walls and ceilings.Data Sheet
Rated 5 based on 1 product reviews
Latex Wall Paint image

Latex Wall Paint - Perfecture: 2500 Series

Perfecture Interior Latex Wall Paint is a quality professional grade interior vinyl acrylic wall paint specifically formulated to provide the best touch-up properties possible, along with high adhesion, washability and scrubability on new and previously painted surfaces.Data Sheet
Rated 5 based on 1 product reviews
Latex Wall Paint image

Latex Wall Paint - Pro-Edge: 2700 Series

Pro-Edge Interior Latex Wall Paint is a good grade interior vinyl acrylic wall paint designed for new and repaint applications. It is specifically formulated to provide excellent touch up properties on new and previously painted walls and ceilings.Data Sheet
Rated 5 based on 1 product reviews
Latex Wall Paint image

Latex Wall Paint - Quik-Kote: 2800 Series

Quik-Kote Interior Latex Wall Paint is an economy grade interior vinyl acrylic wall paint designed for new and repaint applications where budget concerns are present.Data Sheet
Rated 5 based on 1 product reviews
Low VOC Latex Wall & Trim Paint image

Low VOC Latex Wall & Trim Paint - Cirrus: 7200 Series

Cirrus is a premium quality line of interior wall paints that feature low odor and low VOC's (Volatile Organic Compounds.) This stain and abrasion resistant product is for use in hospitals, office buildings, government facilities, schools, hotels, nursing homes, or anywhere that low VOC coatings might address health concerns related to indoor air quality.Data Sheet
Rated 5 based on 1 product reviews
Low VOC Interior Latex image

Low VOC Interior Latex - Scrubmaster: Series 7000, 7010, 7020

Very washable, low odor, fast drying satin wall paint that rejects dirt and is easy to clean with available in 4 different sheens.Data Sheet
Rated 5 based on 1 product reviews
Premium Latex Enamel Undercoater image

Premium Latex Enamel Undercoater - Glawesome: 4150 Series

Glawesome Interior Enamel Undercoater is a premium quality undercoater that provides the applicator with superior flow and leveling and excellent enamel holdout. This one-of-a kind product is designed to “bring out the gloss" of finish coats on a diverse range of interior surfaces. Make your gloss awesome with Glawesome. Data Sheet
Rated 5 based on 1 product reviews
Hi-Build Latex Primer Surfacer image

Hi-Build Latex Primer Surfacer - Hi Five: 4400 Series

Hi Five Interior Hi-Build Latex Primer Surfacer is a professional grade product designed to equalize the porosity or suction differences between the wallboard surface and wall texture. This allows the finish coat of paint to dry at a uniform rate, minimizing flashing, banding, and photographing under critical lighting conditions.Data Sheet
Rated 5 based on 1 product reviews
Industrial DTM Acrylic Primer image

Industrial DTM Acrylic Primer - Aquatra: 5350 Series

Aquatra Industrial Universal DTM Acrylic Primer is a specially formulated acrylic, rust inhibitive, cross-linking primer/sealer. Is designed for use on properly prepared interior and exterior surfaces in light to moderate industrial, maintenance, or new construction climates. Its special formulation offers ease of application, excellent coverage, superior adhesion, moisture and corrosion resistance and convenience. It dries fast, provides excellent durability, resists flash rusting, and is an excellent base coat for both water-based and alkyd/oil-based finish coatings.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
Premium 100% Acrylic Deck Coating image

Premium 100% Acrylic Deck Coating - TropiCrete: 6020 Series

TropiCrete Interior Exterior Premium 100% Acrylic Deck Coating is a unique blend of durable pigments and 100% acrylic resins specifically designed for application to properly prepared pool, patio and masonry deck surfaces, as well as properly prepared wood floors and decks. It's creamy smooth satin finish provides excellent hardness and overall durability that enhances and protects the surface, while resisting abrasion, fading, mildew, and degradation from pool chemicals and cleaning agents.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
Speed Up Topping Accelerator image

Speed Up Topping Accelerator - TropiCrete: 6086 Series

TropiCrete 6086 Speed Up Topping Accelerator is a liquid accelerator formulated to speed up the the curing time of mixed TropiCrete bag mix products or other Portland cement compositions.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
DuraDek Resin Fortifier image

DuraDek Resin Fortifier - TropiCrete: 6065 Series

TropiCrete DuraDek 100% Acrylic Resin Fortifier is a resin specifically formulated to be blended with 6060 TropiCrete DuraDek dry bag mix to create an overlay system for decorating or repairing most horizontal concrete surfaces. Just combine the proper ratio of TropiCrete DuraDek Resin Fortifier and 6060 TropiCrete DuraDek dry bag mix to decorate or repair most concrete swimming pool decks as well as walkways and patios. TropiCrete DuraDek provides a very durable, decorative finish, it maintains outstanding color integrity and is very maintenance friendly. TropiCrete DuraDek can be used to produce countless patterns and designs and can also be top coated in a variety of colors. TropiCrete DuraDek is designed for use in residential, architectural, commercial and light industrial applications on a variety of properly prepared new and existing concrete surfaces. TropiCrete DuraDek has the ability to withstand light vehicle and pedestrian traffic.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
Slow Down Topping Retarder image

Slow Down Topping Retarder - TropiCrete: 6085 Series

TropiCrete 6085 Slow Down Topping Retarder is a liquid retardant formulated to slow the mixed TropiCrete bag mix products or other Portland cement compositions from hardening prematurely and will increase the open time of TropiCrete bag mixtures due to warm conditions.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
Elastomeric Adhesive Compound image

Elastomeric Adhesive Compound - Plastiflex: Series 8510, 8520, 8530

PlastiFlex Elastomeric Adhesive Compound is an extremely flexible elastomeric patching compound designed to bridge cracks and minor surface defects ininterior and exterior concrete, stucco, masonry and wood substrates. Its special formulation also provides excellent adhesion for dis-similar substrates: metal towood, metal to masonry and wood to masonry. Once cured, it provides a permanent, yet flexible, repair that is mildew resistance. It is low odor, low VOC, cleansup with soap and water and is easy to apply by brush or flexible blade putty or broad knife.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
AquaDeck Acrylic Epoxy Adhesion Promoter image

AquaDeck Acrylic Epoxy Adhesion Promoter - TropiCrete: 6757 Series

This advanced technology formula is a hybrid epoxy ester / styrene acrylic blend for sealing previously coated wood and cementitious surfaces where superior adhesion is required. The product penetrates deeply into the substrate, locking down chalk and providing excellent adhesion for paints or stains. Helps reduce hot tire pickup, peeling and provides excellent adhesion for water-based topcoats.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
Flexicon Waterproof Coating Smooth Finish image

Flexicon Waterproof Coating Smooth Finish - TropiCrete: 6460

TropiCrete FlexiCon Waterproof Coating is a flexible, breathable, decorative and protective coating engineered to waterproof all types of above or on-grade concrete and masonry. This may include foundations, block walls, window and door openings, balconies, parapets and vertical or horizontal concrete substrates. It can be used as a finish coat or top-coated with acrylic floor coatings for improved durability and washability. Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
Flexicon Waterproof Coating Texture Finish image

Flexicon Waterproof Coating Texture Finish - TropiCrete: 6460 - 6470 Series

TropiCrete FlexiCon Waterproof Coating is a flexible, breathable, decorative and protective coating engineered to waterproof all types of above or on-grade concrete and masonry. This may include foundations, block walls, window and door openings, balconies, parapets and vertical or horizontal concrete substrates. It can be used as a finish coat or top-coated with acrylic floor coatings for improved durability and washability.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
Speed Up Topping Accelerator image

Speed Up Topping Accelerator - TropiCrete: 6086 Series

TropiCrete 6086 Speed Up Topping Accelerator is a liquid accelerator formulated to speed up the the curing time of mixed TropiCrete bag mix products or other Portland cement compositions.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
Slow Down Topping Retarder image

Slow Down Topping Retarder - TropiCrete: 6085 Series

TropiCrete 6085 Slow Down Topping Retarder is a liquid retardant formulated to slow the mixed TropiCrete bag mix products or other Portland cement compositions from hardening prematurely and will increase the open time of TropiCrete bag mixtures due to warm conditions.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
DuraDek Resin Fortifier image

DuraDek Resin Fortifier - TropiCrete: 6065 Series

TropiCrete DuraDek 100% Acrylic Resin Fortifier is a resin specifically formulated to be blended with 6060 TropiCrete DuraDek dry bag mix to create an overlay system for decorating or repairing most horizontal concrete surfaces. Just combine the proper ratio of TropiCrete DuraDek Resin Fortifier and 6060 TropiCrete DuraDek dry bag mix to decorate or repair most concrete swimming pool decks as well as walkways and patios. TropiCrete DuraDek provides a very durable, decorative finish, it maintains outstanding color integrity and is very maintenance friendly. TropiCrete DuraDek can be used to produce countless patterns and designs and can also be top coated in a variety of colors. TropiCrete DuraDek is designed for use in residential, architectural, commercial and light industrial applications on a variety of properly prepared new and existing concrete surfaces. TropiCrete DuraDek has the ability to withstand light vehicle and pedestrian traffic.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews
Premium 100% Acrylic Deck Coating image

Premium 100% Acrylic Deck Coating - TropiCrete: 6020 Series

TropiCrete Interior Exterior Premium 100% Acrylic Deck Coating is a unique blend of durable pigments and 100% acrylic resins specifically designed for application to properly prepared pool, patio and masonry deck surfaces, as well as properly prepared wood floors and decks. It's creamy smooth satin finish provides excellent hardness and overall durability that enhances and protects the surface, while resisting abrasion, fading, mildew, and degradation from pool chemicals and cleaning agents.Contact Florida Paints for detailed information.Data Sheet
Rated 5 based on 1 product reviews