Nakamoto Forestry
CONTENT

Suyaki - Exterior Black

Traditional Tung Oil This product is factory finished with a traditional tung oil for easier handling, less soot layer blemishing during installation, and an even black tone. It is delivered ready to install, and touchup oil for end cuts, notches, and rips is included with each order.  Suyaki has maximum color longevity, wood durability, and fire resistance out of all of our products. It is a true maintenance-free siding product, but can be re-oiled every couple of decades if desired to freshen up the black color. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Suyaki - Interior Black

Interior Grade Non-Toxic Waterborne Polyurethane This product comes with a polyurethane factory finish and is delivered ready to install. Touchup finish for end cuts, notches, and rips is included with each wood order shipment. Damage blemishes from daily use can easily be touched up with supplied finish or a locally sourced waterborne polyurethane pigmented black with universal pigment. Request SamplesProduct Spec Sheet  
Rated 5 based on 1 product reviews

Gendai - Black

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Pika-Pika - Black

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Gendai - Dark Gray

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Gendai - Light Gray

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet
Rated 5 based on 1 product reviews

Pika-Pika - Dark Gray

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Pika-Pika - Light Gray

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Pika-Pika - White

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Gendai - Amber

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Gendai - Rustic Brown

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Gendai - without Prefinish

No Prefinish Added This product is designed to be installed and enjoyed for a lifetime without an oil finish and is delivered ready to install.  Historically, unoiled Gendai is the most common yakisugi in vernacular Japanese construction.  We include touchup oil to match color on end cuts, notches, and rips. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Gendai Exterior - Silver Weathering Stain

Weathering Stain with Silver Pigment This product comes with a factory weathering stain pre-loaded with silver pigment and is delivered ready to install. This is a maintenance-free product due to millwork and heat treatment. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Pika-Pika - Rustic Brown

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Pika-Pika - Amber

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Pika-Pika - Natural

Semi-Transparent Traditional Oil This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment. On interior applications please apply a sealer topcoat such as an oil-based polyurethane. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Pika-Pika - Interior Clear

Factory Polyurethane Finish This product comes with an interior grade factory finish and is delivered ready to install. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Pika-Pika - Unoiled

Unoiled This product can be installed and enjoyed for a lifetime without an oil finish, or an oil finish can be applied by the customer as desired. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Sugi - Unoiled

Unoiled This product is designed to be installed and enjoyed for a lifetime without an oil finish, or an oil finish can be applied by the customer as desired. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Sugi - Interior Clear

Factory Polyurethane Finish This product comes with an interior grade factory finish and is delivered ready to install. Request SamplesProduct Spec Sheet  
Rated 5 based on 1 product reviews

Sugi Exterior - Silver Weathering Stain

Weathering Stain with Silver Pigment This product comes with a factory weathering stain pre-loaded with silver pigment and is delivered ready to install.  This is a maintenance-free product. Request SamplesProduct Spec Sheet 
Rated 5 based on 1 product reviews

Coil Nails

Standard 2″ ring-shank black-painted coil nail Product Spec Sheet
Rated 5 based on 1 product reviews

Hand-Drive Nails

Standard 2″ ring-shank black-painted nail Product Spec Sheet 
Rated 5 based on 1 product reviews

Aluminum Horizontal Z-Bar

Extruded Aluminum Profiles8' lengths Product Spec Sheet 
Rated 5 based on 1 product reviews

Aluminum Inside Corners

Extruded Aluminum Profiles10′ lengths Product Spec Sheet
Rated 5 based on 1 product reviews

Low Profile Aluminum Outside Corners

Extruded Aluminum Profiles10′ lengths | 2 colors available Product Spec Sheet 
Rated 5 based on 1 product reviews

Perforated J-Bar Aluminum Rain Screen Flashing Profile

Punched and Folded Aluminum Profiles10′ lengths Product Spec Sheet 
Rated 5 based on 1 product reviews

Standard J-Bar Aluminum Flashing Profile

Extruded Aluminum Profiles10′ lengths Product Spec Sheet 
Rated 5 based on 1 product reviews

Reveal Open Aluminum Outside Corner

Extruded Aluminum Profiles10′ lengths Product Spec Sheet 
Rated 5 based on 1 product reviews