Stellar Hearth Products a division of Hearth & Home Technologies, Inc.
CONTENT
Stellar Hearth Products a division of Hearth & Home Technologies, Inc.
CONTENT
Luxury Gas Fireplaces image

Luxury Gas Fireplaces - Galaxy Series

The Galaxy Series Luxury Gas Fireplace Collection - with taller viewing areas and more BTU's of flame than any others in its class, the Galaxy Series fireplaces are beautiful additions to any room. The multi-sided units make excellent room dividers and the optional mirrored panels create unique reflections that give endless iterations of the fire.
Rated 5 based on 1 product reviews
Custom Fireplaces image

Custom Fireplaces

Stellar Hearth Products Custom Fireplaces are there for those unique hearth projects that the standard fireplace just can't meet the needs of. We are able to design custom fireplaces sizes from 4' - 22' wide, up to 18" - 72" tall, in single, two, three or four-sided units for indoor, outdoor or indoor/outdoor installations. Whether for residential or commercial installation, we can design with traditional or contemporary interiors.
Rated 5 based on 1 product reviews
Custom Outdoor Fireplaces image

Custom Outdoor Fireplaces

Custom Outdoor FireplacesCustom Firepits
Rated 5 based on 1 product reviews