Our track and hardware we provide you are extruded aluminum and can be straight or curved. The hardware is made up of carriers that are doubled-wheeled, they will not bind up when pulled around corners.
Our commercial grade hardware and tracks are made to install directly into a drop ceiling grid ceiling. All hardware is pre-drilled and all necessary hardware is strung and included for an easy install.
Is a style of hardware specific in your project that you do not see here? We can provide any types of commercial track & hardware available on the market. Please specify the required type of hardware when you request a quote and we'll be happy to provide you competitive pricing for you project.
|
Cubicle Curtain 2.0 has arrived. CustomCube Interloc Snap Curtains are the next generation of custom snap curtains that change how facilities approach the changing standards of medical cleanliness.
CustomCube Interloc Curtains are an alternative privacy solution that meet new high standards for infection control at medical facilities. The products attributes make it functional, easy to install and saves both time and money.
Typically when a curtain becomes soiled the standard protocol is to take the entire curtain down, regardless of size, and send out to a laundry service. This requires that ladders and other equipment be brought into patient areas which may be disruptive. Then a member of the hospital staff is required to take the curtain down which that staff member may be uneasy at such heights. Once the soiled curtain is down a clean extra needs to be hung in its place.
CustomCube Interloc Curtains have one size antimicrobial mesh with snaps that receive panels of fabric that create the custom size curtain width. These panels can be taken down from an Emergency Room laundered and then installed any where else in the facility. The panels are also at a height that is easily reached without the need for a ladder or other equipment. Lastly, the facility needs to only purchase a few panels and mesh as extra change outs.