American Drapery Systems, Inc.
CONTENT
Commercial Blackout Curtains image

Commercial Blackout Curtains

Our curtains are made with top-quality material that are 100% blackout, including through the seams. Every curtain order is made-to-order with exacting specifications for your commercial application. These curtains will put you in total control of the light in your space.Your custom order will ship within 3-5 business days.BLACKOUT CURTAIN STANDARDSBlackout Curtains are made made with fire-retardant material that passes the NFPA 701 Small Scale Fire Test, one of the most rigid in the fabric industry. We are happy to provide a flameproof certificate upon request.Blackout Curtains have stainless steel grommets spaced 6" apart. Side seams and bottom seams are 1" double, with center seams also double sewn. Blackout curtains are made 15% wider than the track size to allow for full coverage.Each order comes with a 12" valance.In-Stock Blackout Fabrics: black/black, black/white, white/white.If you have ideas outside of our standard specifications, please contact us here. We are happy to work with custom orders.
Rated 5 based on 1 product reviews
Commercial Aluminum Track image

Commercial Aluminum Track

Our track and hardware we provide you are extruded aluminum and can be straight or curved. The hardware is made up of carriers that are doubled-wheeled, they will not bind up when pulled around corners. Our commercial grade hardware and tracks are made to install directly into a drop ceiling grid ceiling. All hardware is pre-drilled and all necessary hardware is strung and included for an easy install. Is a style of hardware specific in your project that you do not see here? We can provide any types of commercial track & hardware available on the market. Please specify the required type of hardware when you request a quote and we'll be happy to provide you competitive pricing for you project.
Rated 5 based on 1 product reviews
Commercial Flexible Curtain Track image

Commercial Flexible Curtain Track

Why Choose Our Flexible Curtain Track? Easy Installation: Do-it-yourself-friendly; just cut with a hacksaw to size. Highly Flexible: Bends to any angle to fit the layout and shape of a curvature. Smooth Gliding: Carries substantial load-bearing capacity. Durable: Patented structural design; made with exceptional-quality materials and a superior finish. Easy to Handle and Store: Transportable or store-able in rolls.
Rated 5 based on 1 product reviews
Cubicle Curtains image

Cubicle Curtains

We understand custom cubicle curtains are a necessity for all hospitals, clinics and medical facilities. CustomCube.com has over 35 years of experience fabricating and providing custom cubicle curtain systems per our customers specifications. At CustomCube.com, we excel in providing the best quality cubicle and privacy curtains, supplies and hardware to the healthcare industry. We work with all the major fabric companies and make your cubicle curtains to your specifications with your specified fabric or our standard fabrics. We guarantee that CustomCube.com cubicle curtains will please healthcare professionals as well as meet patient needs.
Rated 5 based on 1 product reviews
Interloc Snap Curtains  image

Interloc Snap Curtains

Cubicle Curtain 2.0 has arrived. CustomCube Interloc Snap Curtains are the next generation of custom snap curtains that change how facilities approach the changing standards of medical cleanliness. CustomCube Interloc Curtains are an alternative privacy solution that meet new high standards for infection control at medical facilities. The products attributes make it functional, easy to install and saves both time and money. Typically when a curtain becomes soiled the standard protocol is to take the entire curtain down, regardless of size, and send out to a laundry service. This requires that ladders and other equipment be brought into patient areas which may be disruptive. Then a member of the hospital staff is required to take the curtain down which that staff member may be uneasy at such heights. Once the soiled curtain is down a clean extra needs to be hung in its place. CustomCube Interloc Curtains have one size antimicrobial mesh with snaps that receive panels of fabric that create the custom size curtain width. These panels can be taken down from an Emergency Room laundered and then installed any where else in the facility. The panels are also at a height that is easily reached without the need for a ladder or other equipment. Lastly, the facility needs to only purchase a few panels and mesh as extra change outs.
Rated 5 based on 1 product reviews