DLSS Manufacturing
CONTENT
Copper image

Copper - CAFE

Copper is treated to achieve reddish, brown, blue, and sometimes purplish hues which mimic the first step of patina seen in metal aged 1 to 5 years.
Rated 5 based on 1 product reviews
Copper image

Copper - DARK VERDIGRIS

Soft blue-green highlights begin to emerge from the bronze background emulating early term patina formation between 5 to 15 years.
Rated 5 based on 1 product reviews
Copper image

Copper - LIGHT VERDIGRIS

Blue-green highlights blossom from the dark bronze background. Typical on copper during late term patina formation between 15 to 25 years.
Rated 5 based on 1 product reviews
Copper image

Copper - NEBULA

Combines the cascading crystal formation seen in nature with the hand of the artist to produce stunning visual effects
Rated 5 based on 1 product reviews
Copper image

Copper - HISTORIC

Fully developed copper patina as seen on exterior copper aged 30 or more years.
Rated 5 based on 1 product reviews
Copper image

Copper - CUSTOM COPPER

A variety of other colors and textures can be produced to meet the exact specifications of any project.
Rated 5 based on 1 product reviews
Zinc image

Zinc - SOAP STONE

Zinc is treated so that gray and black textures begin to emerge creating a more interesting surface
Rated 5 based on 1 product reviews
Zinc image

Zinc - LITHIC ZINC

Natural zinc is treated to express almost iridescent red, brown, and even purplish hues in a range of textures.
Rated 5 based on 1 product reviews
Brass image

Brass - REDDENED BRASS

Architectural grade brass sheets treated to achieve deep hues often associated with bronze statuary.
Rated 5 based on 1 product reviews
Steel image

Steel - WEATHERED STEEL

Steel is treated to express the almost blueish reds of raw iron exposed to the elements, and is seeled to prevent further rusting and runnoff.
Rated 5 based on 1 product reviews
Fourth Presbytarian Church, Chicago, IL image

Fourth Presbytarian Church, Chicago, IL

2014 Metal Architecture Design Overall and Natural Metals Winner Fourth Presbytarian Church, Chicago IL Architects: Gensler Architects Finish: Historic finish
Rated 5 based on 1 product reviews
McMaster University, Hamilton, Ontario, Canada image

McMaster University, Hamilton, Ontario, Canada

2016 Copper Development Association Award: Exotic or Unusual Applications McMaster University, Hamilton, Ontario, Canada Architects: Norr Architects Finish: Custom Nebula finish
Rated 5 based on 1 product reviews
Shrewsbury Public Library, , Shrewsbury, MA image

Shrewsbury Public Library, , Shrewsbury, MA

Shrewsbury Public Library, Shrewsbury, MA Architects: Lamoureux Pagano Finish: Dark Verdigris finish
Rated 5 based on 1 product reviews
University of Tennessee, Knoxville, Tennessee image

University of Tennessee, Knoxville, Tennessee

University of Tennessee, Knoxville, Tennessee Architects: Gensler Architects Finish: Light Verdigris finish
Rated 5 based on 1 product reviews
Providence College School of Business, Providence, RI image

Providence College School of Business, Providence, RI

Providence College School of Business, Providence, RI Architects: Gensler Architects Finish: Nebula finish
Rated 5 based on 1 product reviews
WakeMed, Raleigh, NC  image

WakeMed, Raleigh, NC

WakeMed, Raleigh, NC Architects: Gensler Architects Finish: Nebula finish
Rated 5 based on 1 product reviews