Air Performance LLC
CONTENT

Architectural Louvers

A variety of extruded 1, 2, 4, 5,6 and 7 inch louvers for mechanical and architectural applications. AMCA and NOA certified louvers available. Air Performance can accommodate special requests and new extrusions needs for custom job specifications and requirements.Louvers - 2 Inch - 4 Inch - 5 Inch - 6 Inch - 7 InchScreen Details - Cloth, Mesh, Insect, Expanded MetalStandard Formed Sill Extension - 1" x 3" x 1" Sill ExtensionArchitectural Special Shape Louvers - Special Shaped with standard and non-standard blade widths.BV4 - Brick/Block VentBV4-OBD - Brick/Block Vent with Opposed Blade DamperBV15FL - Brick/Block Vent W/1" Face FlangeBV15FL-KFD - Brick/Block Vent W/1" Face Flange & Exterior Key Flap DamperBV15FL-OBD - Brick/Block Vent W/1" Face Flange & Opposed Blade DamperBVC - Cast Aluminum Brick/Block VentBVC-KFD - Cast Aluminum Brick/Block Vent with Exterior Key Flap DamperAir Performance extends our promise of the highest quality service in the industry.
Rated 5 based on 1 product reviews

PTAC Louvers

Thin line louver for PTAC and other applications. Custom and standard size, with optional glazing, channel and perimeter frames available with non and insulated blank off also available. Manufactured to attach and function with any brand of packaged terminal air conditioner.PTG-142 - 1.250" Blades with 42 Degree AnglePTG-151 - 1.250" Blades with 42 Degree AnglePTG-1371 - 1" Blades with 42 Degree AnglePTG-1372 - 1" Blades with 42 Degree AnglePTG-1491 - 1" Blades with 42 Degree AnglePTG-1492 - 1" Blades with 42 Degree AngleAir Performance extends our promise of the highest quality service in the industry.
Rated 5 based on 1 product reviews

Sunshades

Sunshades, along with being visually pleasing, offer a wide range of benefits including: heat reduction, glare reduction, and energy cost savings. Sunshades come in variety of shapes, and are normally job specific. Air Performance has the ability to design in-house, and source through our extruders, standard or custom infill shapes. A variety of louver blade, tubular and airfoil blade designs available. 2, 4, 6, 8, and larger custom designs. We stock standard sizes and can quickly accommodate special sizes. Our facilities allow for a wide range of metal material and thicknesses for jobs large and small. Your architectural needs are only a click away. Contact us today to see how we can provide the Sunshade solutions that make your next project stand out above the crowd.
Rated 5 based on 1 product reviews

Custom Grilles

Air Performance grilles are custom built systems designed to meet project specific needs and the architects design intent. Grilles can be used for a number of applications, for example decorative screens or even as a sunshade system. Architectural Grilles are built from extruded aluminum, welded construction, and then post PVDF finished (in-house paint line) to meet AAMA 2604 or 2605 standards. We welcome the opportunity to review your specific need and application and provide costs and lead time to meet your specific project need. Our facilities allow for a wide range of metal material and thicknesses for jobs large and small. Your architectural needs are only a click away. Contact us today to see how we can provide the Custom Grille solutions that make your next project stand out above the crowd.
Rated 5 based on 1 product reviews

Brake Metal

Air Performance is a full sheet metal shop. With our state of the art machinery including routers, folders, shears and our 10′ and 14' press brake, we can supply a variety of metal panels including, but not limited to; sills, perf, flashings, shadowboxes, copings, backpans, endcaps, soffit panels, fascia panels, parapet panels, plate paneling, etc. that your project may require.Our facilities allow for a wide range of metal material and thicknesses for jobs large and small. Regardless of the complexities of your Brake Metal requirements, we can handle your fabrication with precision and care. Your architectural needs are only a click away. Contact us today to see how we can provide the Sunshade solutions that make your next project stand out above the crowd.
Rated 5 based on 1 product reviews

Automated Paint Facilities

With in house paint matching available, we can finish your products in standard or custom colors. Our 70% PVDF coatings meet 2605 specification. We also maintain a 20 year warranty on our finish and are an approved applicator of many of the superior commercial brand finishes.
Rated 5 based on 1 product reviews

HVAC

United Enertech, our sister company, provides the same high quality you expect from Air Performance, in the HVAC market.
Rated 5 based on 1 product reviews

Project Showcase

When you want to make sure your next project is showcase quality. Contact Air Performance.
Rated 5 based on 1 product reviews