Taylor Entrance Systems, Inc.
CONTENT

WestGuard Steel Doors

Tougher than ever and built for superior performance. The WestGuard Collection is constructed out of durable, 20-gauge hot-dip galvanized steel and is ideal for commercial jobs. Resists cracking, splitting, warping twisting rotting, and corrosion 20-gauge hinge reinforcementsPolyurethane foam inner core provides superior insulationBaked-on polyester primer accepts exterior grade latex paintAdjustable Hinge Plate System (optional)Limited Lifetime Warranty 
Rated 5 based on 1 product reviews

Norwood Stainable Steel Doors

Stainable steel entrance doors mimic the warmth and beauty of wood with the features and benefits of steel. These steel doors have a deeply embossed Oak wood grain surface. A special beige primer is applied that permanently bonds to the steel and accepts stain. Applying stain enhances the texture of the steel for an authentic woodgrain appearance. Constructed out of 22-gauge hot-dip galvanized steel that resists corrosion20-gauge hinge reinforcementsPolyurethane foam inner core provides superior insulationAdjustable Hinge Plate System (optional)Limited Lifetime Warranty 
Rated 5 based on 1 product reviews

Trugrain™ Steel Doors

Combine the look of wood with the strength of steel. The Trugrain™ Collection is pre-finished with a 3-step, high-quality polyester paint system that includes a color base coat, woodgrain ink pattern, and a durable, scratch-resistant topcoat. This collection is ideal for commercial and multi-family use with ADA embossment availability. Available in 4 finishes that require no finishing or maintenanceConstructed out of 22-gauge hot-dip galvanized steel that resists corrosion20-gauge hinge reinforcementsPolyurethane foam inner core provides superior insulationAdjustable Hinge Plate System (optional)10-Year Limited Warranty 
Rated 5 based on 1 product reviews

Cambridge Smooth Steel Doors

The Cambridge Collection is designed for strength, security and durability. This premium collection resists cracking, splitting, warping, twisting, rotting, and corrosion. Choose from our largest selection of door styles that range from traditional to modern to complement nearly any project type. Now available in TaylorKote Commercial Finish. Baked-on polyester primer accepts exterior grade latex paintConstructed out of 22-gauge or 24-gauge hot-dip galvanized steel that resists corrosion20-gauge hinge reinforcementsPolyurethane foam inner core provides superior insulationAdjustable Hinge Plate System (optional)Limited Lifetime Warranty on 22-gauge steel, 10-Year Warranty on 24-gauge steel 
Rated 5 based on 1 product reviews

Edgewood® Wood-Edge Steel Doors

Edgewood® is a steel entrance door system that features a wood stile and rail system, along with a composite bottom rail that guards against both rot and insects. This collection is constructed out of 25-gauge steel with a 10° face sheet bend and a white primer finish. Constructed out of 25-gauge hot-dip galvanized steel that resists corrosion1-1/4" solid wood stile and rail system, along with a composite bottom rail thatguards against both rot and insectsPolyurethane foam inner core provides superior insulation 
Rated 5 based on 1 product reviews

Grand Marais Smooth Fiberglass Doors

The Grand Marais Smooth Fiberglass Collection is designed with energy and thermal performance in mind, while also providing depth and dimension to any entryway. Surface easily accepts paint, while also being easy to cleanMade from high-impact fiberglass reinforced skinsUnaffected by moisture and humidityFull-length composite stiles and rails with HydroShield provides 6-sided protection against water filtrationPolyurethane foam inner core provides superior insulation25-year Limited Warranty 
Rated 5 based on 1 product reviews

Grand Marais Textured Fiberglass Doors

The Grand Marais Textured Fiberglass Collection is designed with energy and thermal performance in mind, while also providing depth and dimension to any entryway. This collection is available in Oak and Fir Grain. The Grand Marais Textured Fiberglass Collection is designed with energy and thermal performance in mind, while also providing depth and dimension to any entryway. This collection is available in Oak and Fir Grain. Surface easily accepts stain, while also being easy to cleanMade from high-impact fiberglass reinforced skinsUnaffected by moisture and humidityFull-length composite stiles and rails with HydroShield provides 6-sided protection against water filtrationPolyurethane foam inner core provides superior insulationLimited Lifetime Warranty 
Rated 5 based on 1 product reviews

Timbergrain Fiberglass Doors

Timbergrain fiberglass entrance doors are constructed of high resolution, grained, fiberglass skins. They offer the warmth of wood and its natural variation of grain characteristics in Cherry, Mahogany, Fir, Oak, and Knotty Alder. Square 1/2" hardwood capped edges are rot-resistantMade from high-impact fiberglass reinforced skins4" full-length engineered hinge and lock stilesAdjustable Hinge Plate System (optional)Polyurethane foam inner core provides superior insulationMatching glass frames and simulated divided lite bars availableLimited Lifetime Warranty 
Rated 5 based on 1 product reviews

TaylorKote Commercial Finish

Factory finishing eliminates errors that may occur from finishing in the field, while also providing enhanced durability and a smoother appearance. TaylorKote Commercial Finish is ideal for large commercial and multi-family jobs. Available in 8 standard colors on the Cambridge Smooth Steel CollectionDurable, exterior grade latex paintFactory applied with an innovative, 3-step finishing process that provides consistent coverageBaked-on curing process for superior adhesion25 quantity order minimumAvailable prehung, KD, or slab only 
Rated 5 based on 1 product reviews

QuikFit Fitted Frame Door System

The QuikFit Door Frame System is an entrance system that features a steel-edge door panel prehung into an adjustable steel frame. This system is easy to install and offers the industry's highest fire and security ratings, making it ideal for a variety of project types. Ideal for new construction, both residential and light commercial applications, where a 90-minute fire rating is requiredFeatures a 22- or 24-gauge smooth steel door panel pre-hung into an adjustable steel frame for ease of installationTwo-piece adjustable steel frameChoose from a variety preps, including: hinges, closer & panic reinforcements, peep site, lock prep & bore options, and more. 
Rated 5 based on 1 product reviews

Professional Remodeler Series

Bring back new life and energy efficiency to existing openings with our Professional Remodeler Frame System! This system is specially designed to fit over existing wood frames and allows for effortless installation of replacement units. Available to order with a pre-hung steel door for superior durability, efficiency, and security. Constructed of 18-gauge galvanized steel for superior corrosion resistanceDesigned to fit over existing wood frames11-gauge hinge reinforcements spot welded for maximum strengthSpecial white powder-coated finish requires no sanding or re-coatingSurpasses the most stringent forced entrance security testChoose from a variety preps, including: hinges, closer & panic reinforcements, peep site, lock prep & bore options, and more. 
Rated 5 based on 1 product reviews