FreeAxez LLC
CONTENT

tradenames - Gridd™

Rated 5 based on 1 product reviews

Adaptive Cabling Distribution System® - Gridd

FreeAxez' patented flagship product, Gridd, provides buildings the ability to route and hide all information cables in an accessible and adaptable, low-profile, all-steel structure right under their feet. The Gridd system is a Whole Building Design approach that integrates cable distribution technology throughout the entire building infrastructure, enabling a building to adapt to inevitable technology changes, remain highly functional and operational, and saves money at every stage of its life cycle. Gridd offers seamless cable integration to support your power and cable infrastructure with accessories that adapt to fast-changing technology.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Gridd 40

Gridd 40 at only 1.6" (40 mm) is the lowest height option of the Gridd system. The Gridd 40 system has a load capacity of 2,000lbs - 100 PSF. Ceiling height or transition limitations are best accommodated with Gridd 40. ADA compliant ramp at 1:12 only 19"long. 1:20 slope is 33".


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Gridd 40 Reinforced System

The Gridd 40 Reinforced system offers the same benefits of the standard Gridd 40 system but is reinforced accommodate “heavy" floor load conditions as by the International Building Code (IBC). The reinforced system is often used in high traffic areas such as museums, airports, and other public spaces. The Gridd 40 Reinforced system has an increased load capacity from the standard Gridd 40 system (3,000lbs -250PSF).

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Gridd 70 System

Gridd 70 at 2.75" (70mm) is the highest height option of the Gridd system. The Gridd 70 system has a load capacity of 2,000lbs - 100 PSF. Intense cable distribution requirements may best be served with Gridd 70. Gridd 70 has longer ramps (1:12 slopeis 33″, 1:20 is 55″). Gridd Power is compatible with Gridd 70

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Gridd 70 Reinforced System

The Gridd 70 Reinforced system offers the same benefits of the standard Gridd 70 system but is reinforced to accommodate “heavy" floor load conditions as by the International Building Code (IBC). The reinforced system is often used in high traffic areas such as museums, airports, and other public spaces. The Gridd 70 Reinforced system has an increase load capacity from the standard Gridd 70 system (3,000lbs -250PSF).


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Power Distribution System - Gridd Power

Gridd Power is an electrical energy distribution system consisting of power tracks and modular components that provide easy-to-install connections for wall receptacles, powered furniture,floor receptacles, demountable walls, and other constituent electrical modules within the finished interior environment.



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Gridd® Mobile

Gridd Mobile is a natural extension of Gridd and Gridd Power. Gridd Mobile is a revolutionary app for smart devices which incorporates Augmented Reality (AR), and all the information needed about a facility's cable and power management system.


  • Augmented Reality
  • Catalogs
  • Your Gridd Products (project specific)
  • As-Builts
  • Original Site Pictures
  • Attic Stock
  • How-to-Videos
  • QR Library (detail cut sheets connected to QR codes)

Typically, when a facility project completes, it is turned over from the builder and sub-contractor to the occupants and facility managers. The occupants move in, and the architects,builders, and installers move onto their next project. This often leaves in-house teams unaware of the systems beneath the floor.

Gridd Mobile provides augmented reality (AR), technical support, as-built drawings, how-to-videos, original site pictures and product information conveniently accessible on a smart phone or tablet. This innovation provides an “X-ray" view of power and data cabling beneath the floor covering - all without opening an access panel. Location of all IT and power infrastructure underneath are precisely identified, eliminating guess work and unnecessary labor.

Gridd Mobile is an indispensable tool for facility managers, IT teams, electricians, and maintenance personnel. Gridd Mobile truly gives the Power to Change™.



Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Commercial Offices

In today's modern workplace environment, change is constant. Technology is upgraded in commercial offices; people shuffle around, and processes are streamlined. This is where a Gridd adaptive cable management system provides the flexibility that keeps your business nimble.


It provides advantages in flexibility, aesthetics, ease of access, organization, sound quality and sustainability. Hence, Gridd saves on operating costs and eliminates the need to run power. Also, it helps keep costs down on power to voice and data cabling in ceilings and down power poles. Gridd pays for itself time and again as your space needs change and grow.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Renovations

Renovating and upgrading older buildings is often avoided due to the difficulty in running cables for power, voice, and data technology. Floor trenches and poke-throughs for wires inhibit growth and change and compromise a building's structural integrity.


A Gridd low profile adaptive cabling distribution system solves this problem because it does not attach to the subfloor or walls. Instead, it preserves the integrity of historic structures because the uniquely designed, gravity held, Gridd access floor system lays on top of existing terrazzo, marble, or wood floors without damaging them. Changes are quick and easy to make by hand and the system can go with you if you move.




Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Conference/Training Rooms

Modern conference rooms rely on technology. And business meetings include a collection of phone lines, cell phone chargers, projector cables and laptop power cords that create clutter and tripping hazards.


A Gridd low profile adaptive cabling distribution system offers an organized solution. It provides pathways under the floor and floor boxes for power/voice/data connections in an aesthetically pleasing space. It eliminates cutting trenches into concrete flooring. And cabling changes are easy to make when re-arranging floor plans.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Emergency Operations

Emergency operations and 911 police call centers include plasma screens, audio/visual equipment, computers, processors, recorders, security checkpoints and badge readers. All these devices require power and data cabling that must be constantly changed.


A Gridd low profile adaptive cabling distribution system provides a flexible and high capacity solution. It neatly organizes cabling that you can change in minutes without tools to make floor plan modifications.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Universities/K-12/Libraries

Libraries are quiet learning environments. And today they include a myriad of computers, workstations and terminals that require power and data connectivity. In addition, circulation desks, research stations and seating desks require power and data ports to access modern technology.


A Gridd low profile adaptive cabling distribution system provides superior cabling management that eliminates the clutter caused by running cabling over ceilings and down power poles. It is acoustically engineered to be solid and virtually silent. And outlets for computers and power can be relocated anywhere in the floor in minutes.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Courtrooms

Many cables and connections are needed in the well area of modern courtrooms for attorney's laptop computers, microphones, projectors, video screens and A/V equipment. And yet, this confined space must remain clutter-free.


A Gridd low profile adaptive cabling distribution system is the perfect solution. It provides organized pathways under the floor and floor boxes for power/voice/data connections that neatly manage cabling. It delivers needed cabling in an aesthetically pleasing, clutter-free space. And allows quick and easy changes without using tools.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Computer Rooms

Today's computer room flooring design focuses on optimizing connectivity and cable distribution. Many Rack systems constantly change wiring requirements. Therefore, dozens of data lines that are entering each server must also be accessed.


So, you should use a Gridd low profile adaptive cabling distribution system. It enables changes to be made faster. Also, it provides a low profile, high capacity system for organized, wire management. Furthermore, it looks and feels like a solid floor delivering excellent acoustics. Most importantly, it gives quick access for moves and changes without tools.


Rated 5 based on 1 product reviews
VIDEOS

Hospital/Medical

Medical facilities rely on visual display and patient monitoring with cameras, x-ray,viewers, and monitors that are continually upgraded. A Gridd low profile adaptive cabling distribution system provides a wiring infrastructure that is flexible to the constantly changing technology in hospitals and medical facilities.


It eliminates power poles, the hazards of exposed wiring and creates a safe patient care environment. In addition, changes are quick and easy to make without the use of tools.


Rated 5 based on 1 product reviews
VIDEOS

Museums

Museum displays and exhibits are constantly set-up, taken down and re-configured. And this involves rearranging lighting, electronics, data and audio-visual cabling.


A Gridd low profile adaptive cabling distribution system neatly organizes cabling and lets you quickly and easily reconfigure space in minutes without tools. It provides maximum flexibility with minimum downtime and without shutting down the facility.


Rated 5 based on 1 product reviews
VIDEOS

Casino

Gaming equipment and surveillance systems in casinos are regularly upgraded.Equipment is moved and floor plan layouts changed as repositioning takes place. So access to power must change too.


This is where a Gridd low profile adaptive cabling distribution system makes daily casino operations seamless. It lets you quickly and easily direct power and data to where you position your equipment, rather than force you to position equipment near stationary outlets. All without using tools.


Rated 5 based on 1 product reviews
VIDEOS

Certifications

Manufactured in USA

UL Listed

cULus Listed

IAPMO Certified

AHRAE 90.1

Greenspec Listed

ASTM

Seismic Compliant

Buy America

ADA Compliant

ICC

Rated 5 based on 1 product reviews