Fortified Building Products
CONTENT
Fortified Building Products
CONTENT

Bahama Shutters - StormSecure

The StormSecure Line of Impact Bahama Shutters offers the latest styling and test proven durability on the market today. Our Bahama Shutters are designed with the low profile look of traditional wooden shutters, coupled with the strength and durability of Aluminum. Available in a vast array of colors, our Bahama Louvered Shutters will compliment any home, business, or commercial project with unsurpassed quality and affordability. Our system has been installed on homes and commercial facilities worldwide where Hurricane and Typhoon Winds are a real threat.



StormSecure Hurricane & Typhoon Shutters ™ The Industry Standard

  • Patented Design ™ U.S. Patent # 7,677,003
  • Interior or Exterior Sliding Pinlatch Option
  • The Tropical Look
  • Protection from the Sun
  • Protection from Mother Nature™s Assault
  • Adds the Three-Dimensional Look
  • Added Privacy
  • The Latest in Architectural Design
  • 1.5" Blade Design - The Traditional Look


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS

Colonial Shutter - StormSecure

The StormSecure Colonial System features the look of traditional colonials, found in historic regions throughout the United States. The 1.25" Blade offers the look of historic wooden shutters, yet constructed of aluminum and offering exceptional protection from Hurricane or Typhoon conditions. The StormSecure Colonial System allows excellent airflow, in the closed position, allowing for protection without giving up ventilation in the process. Our system can be closed from the inside or outside of the home, giving the customer the option of architectural appeal and ease of operation.



Colonial Shutters are self storing, so closure in adverse weather conditions is quick and extremely effective. Enhance the look of your home or office, while providing outstanding protection when Nature releases its furious winds. StormSecure Colonial Shutters ™ the perfect blend of styling and performance.

  • Easy to operate
  • Optional pinlatch system
  • The traditional, historic look
  • Outstanding design pressure ratings
  • Low profile frame system
  • Available in a vast array of powdercoat finishes


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS

Accordion Shutters - Eyewall Armor

We are proud to offer the Eyewall Armor 6.8 Accordion Shutter System - in our opinion, the finest accordion shutter system on the market today. With the 6.8 Accordion System, corrosion is not an option. The assembly screws can be easily lubricated, ensuring continuous and reliable operation and protection when you need it most. The finish on the 6.8 system is the finest in the industry and the system offers the only two-step locking process in the industry. The system stacks tightly, so you maintain the clean look of your home or office.


The Eyewall Armor Accordion Shutter, manufactured by Fortified Building Products, is proof that all accordion shutters are not the same.


The Eyewall Armor 6.8 Accordion System

  • Quiet, trouble-free operation
  • Tight stack for cosmetic appeal and less obstruction
  • No lock rods or devices required
  • High quality paint finish
  • Florida Building Code HVHZ and non-HVHZ approvals
  • Texas Department of Insurance approved
  • Available in Bronze, White, Ivory or Beige


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS

Rolling Shutters

Rolling Shutters are the most convenient of our full range of Hurricane / Security Shutter Systems. Available in 56mm End-Retention or 44mm Non-retention systems, our rolling shutters offer excellent protection from the elements. Available in an array of colors, our rolling shutters can be controlled manually, or with electric motors with switches or remote control. Using the latest in rolling shutter technology, our systems meet the latest Building Code Requirements for windloads and impact ratings. If you are looking for a rolling shutter system to withstand nature™s onslaught during Hurricane or Typhoon force conditions, look no further than the Fortified Building Products line of quality Rolling Shutter Products.


Fortified Building Products ™ Aluminum Rolling Shutters

  • 56mm End-Retention or 44mm Non-retention
  • Florida Building Code ( 2010 ) and Texas Dept. of Insurance Approved
  • Meet the latest lab test requirements: ASTM E-1886, ASTM E-1996, ASTM E-33, TAS 201, TAS 202, TAS 203
  • Available in White, Bronze, Ivory, or Beige ( * custom powdercoated housing available upon request )
  • Electric motor ( switch or remote control ) and manual operators


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS

Storm Panels

Fortified UltraClear Storm Panel System
Optical grade polycarbonate for maximum clarity. The clearest storm panel system on the market. Lightweight design and laboratory tested to meet stringent building code guidelines for storm protective devices. Our system offers a UV protective coating on both sides of the panel, allowing years of protection without color change or distortion. The system is designed for direct mounting or with industry standard headers and tracks, and can be coupled with other approved panel systems. Lightweight, affordable protection™ with a view.


Ultraclear lexan storm panel flyer
UltraClear Panel Engineering download

24 Gauge Galvanized Steel Storm Panels
The 24 gauge galvanized storm panel system provides excellent protection from the fury of the storm, at an extremely affordable price. Unlike various fabric products, hard panels provide substantial protection from flying objects, allowing protection without sacrificing your windows. Our panel system can be installed with direct mount hardware, or with headers for quicker installation and removal. When your budget is tight, you can protect your home, knowing you are giving your glass a chance to weather the storm. Our panel system is lightweight, stacks tightly, requiring minimum storage space, and can be reused as often as necessary - unlike plywood alternatives. Laboratory tested and building code approved.



Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS

Fortified Windows

Fortified Building Products presents our full line of quality window products. Our window line features the Good Housekeeping Seal of Approval, and available in impact and non-impact versions.
  • New Construction
  • Replacement Windows
  • Slding Glass Doors
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS

Hurricane / Security products

Southern Extrusion, Inc., in Pensacola, Florida offers a complete line of Hurricane / Security products. Founded in 2003, SEI offers our patented StormSecure Line of Impact Louvered Bahama & Colonial Shutters and the Eyewall Armor Line of Louvered Bahama Shutters. We offer StormSecure Non-Impact Decorative Bahama & Colonial Shutters and Louverlite Decorative Bahama & Colonial Shutters. We also manufacture and distribute the Crimsafe Line of Hurricane / Security Screens ™ in our opinion, the finest screen system on the market today. SEI manufactures and distributes the Eyewall Armor 6.8 Accordion System & 40mm and 55mm Rolling Shutters. We offer a variety of Storm Panel Products, and we offer in-house Premium Powdercoating.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS VIDEOS

Custom Fabrications

Fortified Building Products offers a full line of Custom Fabricated Aluminum Products.

Custom Barriers, Railing Systems, Gates, Heavy Duty Louver Systems - with and without screen backings, and more. Serving clients throughout the United States and the Caribbean region. From CAD design, to fabrication and welding, to state of the art powdercoated finishes, our custom designs are built to meet any architectural need.
Rated 5 based on 1 product reviews
SPECWIZARDS VIDEOS