Features:• Sides, tops, bottoms, and partitions are 3/4"thick, 45#particleboard with thermofused laminate finish applied to both sides.• Back panels are 5/8" thick, 45# particleboard with thermofused laminate finish applied to both sides.• 3mm PVC edge banding is applied with hot melt glue to all visible edges.• UL GREENGUARD GOLD Certified - Product certified for low chemical emissions: ul.com/gg - UL 2818• Shelves are constructed of thermofused composite wood• Shelf spacing is 1-1/2" and shelves adj. to 3" in 1/2"increments for choral and band orchestra.• Durable, smooth-rolling swivel casters let you take your sheet music anywhere.• All folio cabs come with labeling strips. Optional Doors:• Laminate: 3/4" thick 45# particleboard with thermofused melamine finish applied to both sides. All edges covered with machine applied 3mm PVC edge banding with hot melt glue• Optional locks available for doors.
Rated 5 based on
1 product reviews