The MWE North America Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

MWE North America
CONTENT
Modern Door Systems with Pivot Hardware image

Modern Door Systems with Pivot Hardware - AKZENT, AGITUS

Most doors that we meet every day are hinged doors. There are many opportunities to make a simple hinged door a designer element within a room. The short or long rod option for pivot doors establishes the character of the door, whether it is single or double hinged. Alternatively, our AGITUS hinges are ideal for adding style to otherwise simple pivot doors.
Rated 5 based on 1 product reviews
Modern Top Mounted Barn Door Hardware image

Modern Top Mounted Barn Door Hardware - MOVE, PROTEC, KLASSIK, SUPRA, TWIN, DUPLEX, VARIO, CHRONOS, SPIDER, PURIST, AKZENT

Top mounted sliding doors have a carrier that is fastened through, or directly on top of the door as appose to the wheel being at the base of a door. These models generally have wall or ceiling mounted rails or tracks.
Rated 5 based on 1 product reviews
Modern Floor Mounted Barn Door Hardware image

Modern Floor Mounted Barn Door Hardware - TERRA, TERRA AKZENT

Floor mounted barn door hardware is not only an attractive alternative to the top mounted barn door hardware but often a solution for providing the "barn door" appearance in a bi-passing or telescoping (stacking) scenario. The floor mounted option is also perfect for applications where the wall or ceiling isn't capable of holding the doors weight. MWE has created an entire line of designs with these great advantages.
Rated 5 based on 1 product reviews
Flush Door Pulls image

Flush Door Pulls - MWENA_GR.6605.H

MWE provides many different flush pulls for a wide variety of wood and glass doors. These flush pull models are available in different depths that can be mixed and matched for a perfect installation in every scenario.
Rated 5 based on 1 product reviews
Bar Door Handles image

Bar Door Handles

MWE provides an assortment of exceptional high-quality door handles for sliding and hinged doors. Customize for various lengths and diameter for the best solution for any application. Handles are suitable for virtually any door material. Many models are specially designed to coordinate with other MWE components and sliding barn door systems. Door pulls that will excite their users day after day - that's what MWE stands for.
Rated 5 based on 1 product reviews
Door Knobs image

Door Knobs

The designs of MWE door knobs are intended to be discreet yet provide adequate grip for sliding or hinged doors.
Rated 5 based on 1 product reviews
Interior Round Ladder image

Interior Round Ladder - Klassik - MWENA_SL.6002.KL

The style of a ladder is critical to compliment the overall design of a space, we understand this and offer solutions and options to coordinate with any style. The Klassik model references the rounded side rails available in all of our ladder models from leaning to telescoping. Ladder types include: leaning ladder, hook ladder, sliding ladder, vario ladder, telescopic ladder, vario telescopic ladder, and tangens ladder.
Rated 5 based on 1 product reviews
Interior Square Ladder image

Interior Square Ladder - Akzent - MWENA_SL.6000.AK

In order to fill the design needs of project requiring more straight squared elements, the Akzent was introduced offering the same models with square side rails available for all ladder models from leaning to telescoping. Ladder types include: leaning ladder, hook ladder, sliding ladder, vario ladder, telescopic ladder, vario telescopic ladder, and tangens ladder.
Rated 5 based on 1 product reviews
Pivot Shower Door Hinged Enclosure image

Pivot Shower Door Hinged Enclosure

MWE offers sliding and hinged shower and tub enclosure solutions each designed to be attractive and superior in quality offering a long lasting impressive assembly. The options for hinges coordinate perfectly with accessories such as handles and connectors to provide a complete ensemble. Sliding systems are created with design and function in mind as well as offering a versatile product for any configuration.
Rated 5 based on 1 product reviews
Sliding Door Shower Enclosures image

Sliding Door Shower Enclosures

Modern, elegant and convenient - this is how MWE sliding door shower systems are described. In addition to a love of visual perfection, the technical details are also impressive.
Rated 5 based on 1 product reviews
Walk In Shower Telescopic Support Rod image

Walk In Shower Telescopic Support Rod

MWE has developed a rod which is solid and versatile. Manufactured of solid material allows the rod to be perfectly stable. The support rod features telescopic functions on both ends. Furthermore, all clamping mechanisms are rotatable and can be fixed in horizontal and vertical positions.
Rated 5 based on 1 product reviews