Dorr Industries
CONTENT
FLUSHWALL SYSTEM - Modern Flush Interior Door Frame image

FLUSHWALL SYSTEM - Modern Flush Interior Door Frame

DORR Industries entry into the modern flush interior door market with its“Integra Series" extruded aluminum concealed door frame, the strongest on the market, made to accommodate concealed German Tectus hinges and Italian hardware.Pre-assembled door frame, delivered in a single piece.50% faster to install than a traditional door frameLight structure but strongSimple finishingPurchase just frame or complete with frame, door and accessories.
Rated 5 based on 1 product reviews
INTEGRA DOOR FRAMES image

INTEGRA DOOR FRAMES

The 1000 SERIES frame covers both sides of the stud for optimal strength.Whereas the, 7000 SERIES frame covers one side for a more flexible use.• Integra Door Frames used for either Metal or Wood Studs• DORR Industries is the only manufacturer who can use 1-3/4" doors on the "FLUSHWALL" frames1000 SERIES: In-swing - Opening Dimensions: Metal Stud Wood Stud1000 SERIES: Out-swing - Opening Dimensions: Metal Stud Wood Stud 7000 SERIES: In-swing - Opening Dimensions: Metal Stud Wood Stud 7000 SERIES: Out-swing - Opening Dimensions: Metal Stud Wood Stud
Rated 5 based on 1 product reviews
Completely Concealed Door Frame image

Completely Concealed Door Frame - INTEGRA

Can't see the frame? That's exactly what we want.Gallery Video
Rated 5 based on 1 product reviews
Modern Flush Door Frame & Door image

Modern Flush Door Frame & Door

The modern and minimalist look at its best.
Rated 5 based on 1 product reviews
"Flushwall" Door image

"Flushwall" Door

You can purchase our ingenious frame without doors.We can also provide you with a complete productincluding door and accessories.Your “FLUSHWALL" door is manufactured according toyour specifications. You can get a rough door without aparticular finish; however, if you want to customize the door, we havea variety of colours available.• Solid/hollow core• Dimensions• Fire resistance• Inswing/outswing• Laser fused edge banding• Great textures• No finger marks• More than 75 Colour choices• Proposed Accessories: Tectus Hinge, Manital Handle, AGB Latch
Rated 5 based on 1 product reviews
Downloads image

Downloads

Technical DrawingsOpening DimensionsRequest for Quote Order Form
Rated 5 based on 1 product reviews