When a fall occurs, the powerful penetrating spikes engage, piercing into the roof insulation and metal decking, thus creating a safe, secure anchor. For use on most substrates, EXCLUDING concrete, the Penetrator has been tested for use on Built-Up, TPO, ISO, PVC, EPDM, and other standard materials that are part of a finished roof system. The Penetrator is reusable and offers the lightest mobile fall protection system available on the market today. Gross weight of Penetrator, ballasts and cart is 515 lbs.
Rated 5 based on
1 product reviews