CL-Talon
CONTENT

CL-TALON® 300 - Integrated Smart-Track System

Why Choose CL-TALON for Rainscreen & ci ApplicationsThe CL-TALON 300 is a cleverly engineered “Smart-Track" support system that offers design flexibility and truly integrates the structural elements, supporting all exterior cladding materials with one single product selection for rainscreen and ci wall applications.
Rated 5 based on 1 product reviews

One Complete System that Does it All

High Thermal PerformanceThird-party tested to over 90% thermal efficiency. Efficient thermal break achieved with polyamide clips.LEED Design Credits: Energy & Atmosphere and Materials & Resources, + Integrates with all Cladding MaterialsTerracotta, Stone, Brick, Ceramic, Fiber Cement, ACM, Composite, Zinc, + Universal InstallationHorizontal AND/OR Vertical. Optional Horizontal Flush-mountsHorizontal and vertical attachment layers embed as an integrated solution for multi-point affixing of panels on the same plane. Minimizes extension of the cladding from the substrate. Increased Stability Behind PanelsHelps prevent oil canning deformation over time, specifically for thinner panel formats.Accuracy to DesignIntegrated install measurements, leveling and minute adjusting capability. Finishing Accessories Address termination points for corners, windows & doors. Corners can be properly supported - including a wide range of acute and obtuse angles.Insulation AccommodationAccommodates up to 8" of insulation.Aluminum & Polyamide ComponentsLightweight and strong extruded aluminum Base-Track, T-Track, Horizontal Flush-Mount* Polyamide Clip - clip strength + thermal breakCustomizationCustom track lengths and system depths available.Track ColorsBlack Anodized or Silver Aluminum.
Rated 5 based on 1 product reviews

Components

Base-TrackTHERMAClip™T-TrackFlush-Mount
Rated 5 based on 1 product reviews

Finishing Accessories

Termination solutionsSeamless finished corners, windows & doors
Rated 5 based on 1 product reviews

Technical Data & Reports

NFPA 285, ASTM E331, ASTM E330, ASTM E283 View our Technical Information for more details.
Rated 5 based on 1 product reviews

Why Contractors Love Our Products

Pre-marked measurements etched into the face of Base & T-Tracks.No shimming needed at the substrate - less time and damage to the membrane.Plumb vertical leveling and finite depth adjustments are all done on the outside track - fast and easy.Slide each polyamide THERMAClip™ into the Base Track to save time over plumbing and leveling individual components over a large space.Optional pre-installed clip in location on the Base Track.Slide-in-track leveling device included.Base-Track attachment to the substrate provides slide-in rails - helps hold components together if the building or materials shift.Aluminum material composition makes the system both strong and lightweight.
Rated 5 based on 1 product reviews

Leadership in Energy and Environmental Design

​ CL-TALON® 300 Credits Credits that Apply to LEED v4 Building Design and ConstructionThe CL-TALON cladding support system is an environmentally responsible product that provides high-performance thermal isolation required for effective continuous insulation design. LEED Credits Energy & Atmosphere Exceeds ANSI/ASHRAE/IESNA Standard 90.1-2010 by eliminating any conductive fastener penetration of the insulation. Materials & ResourcesAluminum elements have 30.5% post-consumer recycled content and may be valued at 85% of the cost of those elements in calculating the credit. View the LEED Brochure for specific details.
Rated 5 based on 1 product reviews