Bright 4K LED lighting illuminates your room similar to natural lighting. The Humidity Sensing control turns on the fan when humidity is present and off when the room is dry, while the shield adds a subtle designer look to any room.Bright white LED, High Airflow, Low Sound. Mounts directly to sheetrock.One minute video, 30 minute install. Ceiling or wall mount. Ultra quiet operation. Low fan power usage.LED light (14W, 4000K Pure White, 1000 lumens)UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.Fire rated. Type IC for use in direct contact with thermal insulation. Not to be installed in a ceiling thermally insulated to a value greater than R40.
Rated 5 based on
1 product reviews