Sunview Patio Doors Ltd.
CONTENT
Thermal-Control Sliding Patio Door image

Thermal-Control Sliding Patio Door - Series 1200

The Sunview Aluminum 1200 Series, the most versatile aluminum patio door in today's aesthetically demanding market, is perfect for architectural specification, as its possibilities for customization are extensive. Whether it's colour, sill heights, glass or hardware, the 1200 Series offers the most flexibility to answer any building or climatic need.
Rated 5 based on 1 product reviews
Thermal-Control Sliding Patio Door image

Thermal-Control Sliding Patio Door - 2900 Series

The innovative 2900 Series patio door offers superior thermal and structural advantages. It comes with a level of performance unparalleled in aluminum sliding doors. Enjoy reduced maintenance with Sunview engineered quality, styling, and beauty. Plus, the 2900 Series provides enhanced insulation for energy and economy in cold weather. Aluminum doors play a vital role in moderating temperatures in the summer as well.
Rated 5 based on 1 product reviews
Aluminum/Vinyl Patio Door image

Aluminum/Vinyl Patio Door - 2900 Hybrid Series

The innovative 2900 Hybrid Series patio door offers superior thermal and structural advantages - with a level of performance unparalleled in sliding doors. Enjoy reduced maintenance with Sunview engineering's quality, styling and beauty - plus enhanced insulation for energy and economy in cold weather. Hybrid doors also play a vital role in controlling temperatures in summer. Choose the 2900 Hybrid Series door for strength and lasting value, with improved thermal technology and the ultimate in flexible configurations.
Rated 5 based on 1 product reviews
Leggera Glass Wall System image

Leggera Glass Wall System

The innovative new Leggera Glass Wall System eliminates rollers and track systems entirely from the design of your patio door. Whether it's for the upscale condo downtown or a luxury home or cottage, the Leggera offers extremely narrow sight lines to better emphasize expansive views. Regardless of the local climate, the R-factor insulation rating of R15, lets enjoy the view and comfort all year long.
Rated 5 based on 1 product reviews
Vinyl Patio Doors - Standard Series image

Vinyl Patio Doors - Standard Series - Brighton (KD)

Sunview Patio Doors' value-priced series starts with the most advanced vinyl. A high-grade resin unmatched for strength, weight reduction and freedom from wear - it will not rot, rust, pit or blister over long periods of time. Door ships knocked down for easy transport and assembly. Frame Weather seals4 7/8“ mechanically fastened vinyl frameComponents easily installed and replaceableStainless steel roller trackDurable Welded Sash Reinforced with steel to withstand higher wind loadsDouble perimeter seal for superior air-tightnessAdjustable nylon tandem ball-bearing rollers1" sealed units for optimal thermal performance
Rated 5 based on 1 product reviews
Vinyl Patio Doors - Standard Series image

Vinyl Patio Doors - Standard Series - Windsor

Sunview Patio Doors' value-priced series starts with the most advanced vinyl. A high-grade resin unmatched for strength and freedom from wear - it will not rot, rust, pit or blister over long periods of time. Door ships assembled. Frame Weather seals4 7/8“ welded vinyl frameComponents easily installed and replaceableStainless steel roller trackDurable Welded SashReinforced with steel to withstand higher wind loadsDouble perimeter seal for superior air-tightnessDoors are easily and completely reversibleAdjustable nylon tandem ball-bearing rollers1" sealed units for optimal thermal performance
Rated 5 based on 1 product reviews
Vinyl Patio Doors - Performance Series image

Vinyl Patio Doors - Performance Series - Victorian

Performance Series is manufactured from the most advanced vinyl. A high-grade resin recipe unmatched for strength and freedom from wear. Offering beauty and performance - it will not rot, rust, pit or blister over long periods of time. Our multi-chambered, all vinyl frame is durable and easy to install. Maximized strength withstands high winds and provides superior air tightness. Sunview Patio Doors are ideal for new construction and available with the highest quality accessories and upgrades including security, colour and finishing options. Our goal: the highest buyer satisfaction.Vinyl Frame 5 7/8“ mechanically fastened vinyl frameComponents easily installed and replaceable3 Weather sealsAnodized screen track/stainless steel roller track8 degree sill slope for optimal drainageDurable SashReinforced with steel to withstand higher wind loadsDouble perimeter seal for superior air-tightnessDoors are easily and completely reversibleAdjustable nylon tandem ball-bearing rollers1" sealed units for optimal thermal performance
Rated 5 based on 1 product reviews
Vinyl Patio Doors - Performance Series image

Vinyl Patio Doors - Performance Series - Buckingham Series 1000

The Buckingham Series 1000 Vinyl-Clad Patio Door is manufactured from the most advanced vinyl reinforced with a wood buck frame, offering beauty and performance. The vinyl will not rot, rust, pit or blister over long periods of time. Our wood buck frame is economical, durable and easy to install. Maximized strength withstands high winds and provides superior air tightness. Sunview Patio Doors are available with the highest quality accessories and upgrades including security, colour and finishing options. Vinyl-Clad Frame 5 7/8“ mechanically fastened vinyl-clad frameComponents easily installed and replaceable3 weather sealsAnodized screen track/stainless steel roller track8 degree sill slope for optimal drainageAll vinyl sillDurable SashReinforced with steel to withstand high wind loadsDouble perimeter seal for superior air-tightnessDoors are easily and completely reversibleAdjustable nylon tandem ball-bearing rollers1″ sealed units for optimal thermal performance
Rated 5 based on 1 product reviews
Vinyl Patio Doors - Performance Series image

Vinyl Patio Doors - Performance Series - Buckingham ECO - Series 1000

Sunview is very proud of the Buckingham Eco Patio Door, developed with our partner, Vision Ecoproducts. An industry first, the Eco door replaces a woodbuck system with a revolutionary rice hull material combined with recyclable polyolefin thermoplastic. As a result the stronger Buckingham Eco-Series Door resists mould growth that can develop in these doors. It also offers the following benefits: Enhanced fire resistanceImproved strength propertiesImproved thermal resistanceWill not warp, ensuring continual smooth operationIt's something to feel very good about. The composite material, part of a line of new building products, meets market demand for a reduced environmental footprint.
Rated 5 based on 1 product reviews
Vinyl Patio Doors - Premium Series image

Vinyl Patio Doors - Premium Series - Kent

Optional 1 3/8" triple glazed Low-E argon Interlocking rails with quadruple weather strippingStandard 1" dual Glaze Low-E argonStandard stainless steel roller trackSill with 8˚ slope3 3/4" welded steel reinforced sashDraining system with anti-return flapsAnodized Screen Track
Rated 5 based on 1 product reviews
Vinyl Patio Doors - Premium Series image

Vinyl Patio Doors - Premium Series - Newcastle

The Newcastle Patio Door Series is Sunview's pride and joy - the highest value, the best performance and with numerous sought-after upgrades standard, including welded sash, and whisper quiet rollers. Beautifully appointed in every component, offering performance and reliability. Step back and look at the fine details, the highest quality accessories and colour options. It's the execution of a uncompromising vision in state-of-the art vinyl, unmatched anywhere for durability.We are proud of the Newcastle Patio Door, and we know you will be too, as you step into the new environment it so capably provides. Standard FeaturesElegant heavy-duty screenPocket covers on interior, exterior jambs and sillTriple point stainless steel locking systemPrecision adjustable rollersAssembled (specify handing)Frame & Panel Multi-chamber frame and sillAll vinyl 4 7/8“, 6 1/8“ and 6 7/8“ frame and sillWelded 45˚ frame and sash2"x 5" vinyl steel reinforced welded sashDouble weather strip on meeting rails
Rated 5 based on 1 product reviews
Vinyl Patio Doors - Premium Series image

Vinyl Patio Doors - Premium Series - Essex

There is nothing quite like a Sunview Essex Swing Patio Door. The execution of an uncompromising vision in advanced vinyl. It was conceived to create unmatched performance with the satisfying vistas only a swinging patio door can provide. From its secure five-point locking system to its superior energy efficient dual-glazed Low E glass, it's your best choice for quality, design, and functionality. Durable Sash Reinforced with steel to withstand higher wind loads1″ sealed units for optimal thermal performance45 degrees welded corners for superior strength and water resistanceFrame & Panel4 7/8″ welded frameDouble perimeter seal for superior air-tightnessComponents easily installed and replaceableInswing or outswing configuration with adjustable hinges
Rated 5 based on 1 product reviews
Muskoka Folding Glass Wall System image

Muskoka Folding Glass Wall System

The Ultimate in Comfort and ConvenienceExperience the great outdoors whenever you like. For more light, fresh air, or simply the freedom to walk in and out as you please, the Muskoka Folding Glass Wall System will add an exciting new dimension to your home or cottage. This versatile system is also ideal for restaurants or gathering spots with a patio. As well, it offers a variety of applications for transforming indoor spaces. Key System FeaturesPanels made from Heavy Gauge Aluminum Corner Keys Encased in Welded PVCHigh-Performance Automotive Gasket SystemLow Maintenance Sill at Primary Active PanelsEasy Adjustment “Auto Locking Collar"Reinforced Polymer WheelsFull Stainless Steel SystemHeavy-duty Machined HingesPatented In-line Pivot SystemSuperior Weather Sealing
Rated 5 based on 1 product reviews