Cabinets To Go / DBA TALON CERTIFIED FLOORS
CONTENT
Cabinets To Go / DBA TALON CERTIFIED FLOORS
CONTENT
Flooring Species: Hickory image

Flooring Species: Hickory

With it's long, close grain and rougher texture, Hickory is the hardest commercially available domestic hardwood flooring option. Andrew Jackson even earned the nickname "Old Hickory" because of his grit. Contrasting color tones will appear in Hickory planks, giving the wood tons of personality. These Talon planks are natural grade and possess a perfect balance between elegance and character. The clear, semi-gloss finish specifically designed by Sherwin Williams brings out the natural beauty of the wood. Planks are 1/2" thick and 5" wide for a classic hardwood floor. A 50-year warranty is included. Ready to install matching molding is also available. All Talon flooring is proudly made in Lawrenceburg, Tennessee. Talon White Oak harvesting is FSC certified for environmental sustainability, and Talon floors never include added formaldehyde. In independent, third party testing, Talon was also ranked #1 in scratch resistance and found to be four times more durable than other leading brands.
Rated 5 based on 1 product reviews
Flooring Species: Hard-Maple image

Flooring Species: Hard-Maple

Northern Hard Maple is known for its fine, closed, and subdued grain. Uniform in texture, it has a more modern appearance. Maple will make any room feel open and airy. With such beauty and strength, it's no wonder Hard Maple is also used for bowling pins, pool cues, and butcher blocks which all take quite a beating. These Talon planks are select grade and will have few to no imperfections. The clear, semi-gloss finish specifically designed by Sherwin Williams brings out the natural beauty of the wood. Planks are 1/2" thick and 7" wide for a more open room. A 50-year warranty is included. Ready to install matching molding is also available. All Talon flooring is proudly made in Lawrenceburg, Tennessee. Talon White Oak harvesting is FSC certified for environmental sustainability, and Talon floors never include added formaldehyde. In independent, third party testing, Talon was also ranked #1 in scratch resistance and found to be four times more durable than other leading brands.
Rated 5 based on 1 product reviews
Flooring Species: Northern-Red-Oak image

Flooring Species: Northern-Red-Oak

Northern Red Oak has been America's favorite option for hardwood flooring for centuries. It is known for it's warm reddish tone and distinctive wavy grain. It typically has fewer knots than White Oak; but like it's Oak counterpart, it can make a room feel cozy or stately depending on the stain. These Talon planks are select grade and will have few to no imperfections. The clear, semi-gloss finish specifically designed by Sherwin Williams brings out the natural beauty of the wood. Planks are 1/2" thick and 7" wide for a more open room. A 50-year warranty is included. Ready to install matching molding is also available. All Talon flooring is proudly made in Lawrenceburg, Tennessee. Talon White Oak harvesting is FSC certified for environmental sustainability, and Talon floors never include added formaldehyde. In independent, third party testing, Talon was also ranked #1 in scratch resistance and found to be four times more durable than other leading brands.
Rated 5 based on 1 product reviews
Flooring Species: White-Oak image

Flooring Species: White-Oak

White Oak has forever been a symbol of strength. With longer rays and more whorls than its Northern Red Oak counterpart, White Oak has a decorative element that is amplified when stain is applied. Like Northern Red Oak, it can make any room feel cozy or stately depending on the stain. Oak was even used for ship building in Colonial America. These Talon planks are natural grade and possess a perfect balance between elegance and character. The clear, semi-gloss finish specifically designed by Sherwin Williams brings out the natural beauty of the wood. Planks are 1/2" thick and 5" wide for a classic hardwood floor. A 50-year warranty is included. Ready to install matching molding is also available. All Talon flooring is proudly made in Lawrenceburg, Tennessee. Talon White Oak harvesting is FSC certified for environmental sustainability, and Talon floors never include added formaldehyde. In independent, third party testing, Talon was also ranked #1 in scratch resistance and found to be four times more durable than other leading brands.
Rated 5 based on 1 product reviews
Flooring Type: Robusto: Engineered Hardwood image

Flooring Type: Robusto: Engineered Hardwood

Stunning and durable hardwood Robusto floors
Rated 5 based on 1 product reviews