The Palm Coast Shutters and Aluminum Products Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Palm Coast Shutters and Aluminum Products
CONTENT
Palm Coast Shutters and Aluminum Products
CONTENT
Bahama Shutters - Hurricane Rated & Non-Impact Styles image

Bahama Shutters - Hurricane Rated & Non-Impact Styles

Aluminum Bahama Shutters from Palm Coast are built to withstand harsh sun, salt, and water without fading,cracking, rusting, or mildewing. Choose from code-approved hurricane styles or low-impact decorative styles,both available in hundreds of colors.Our Bahama shutters are specially designed for ease of use and versatility. Simply adjust their precision-engineered aluminum arms to the position you prefer - completely open for cooling ventilation and relief from the scorching sun, partially open for breezy shade and privacy, or completely closed for reliable protection against severe weather and intrusion.Combine function and fashion while getting cooling shade, storm protection, and privacy along with charming curb appeal.For over 18 years, Palm Coast Shutters has been providing architects, homeowners, and contractors throughout the country with premium quality aluminum products at competitive prices. Since we manufacture everything in house, we can accommodate almost any request.Top-Grade Aluminum Bahama Shutters:● Island charm and lasting curb appeal● Protection from the sun● Protection from storms● Additional privacy from neighbors● Top-grade aluminum construction● Code approved hurricane styles and non-impact decorative styles● Easily adjust shutters to preferred position (fully open, partially open, fully closed)● Available in hundreds of colors● All stainless steel hardware included
Rated 5 based on 1 product reviews
Colonial Shutters - Hurricane Rated & Non-Impact Styles image

Colonial Shutters - Hurricane Rated & Non-Impact Styles

Colonial shutters from Palm Coast offer classic charm and code-approved hurricane protection. Engineered to exacting standards, these shutters meet and exceed the Florida Building Code, one of America's strictest codes for protection against wind-borne debris.Don't need quite that level of security? Choose our low-impact Colonial Shutters, designed for decorative charm and privacy.Our premium-grade aluminum shutters withstand water, salt, and sun - and resist hurricane-force winds -without cracking under pressure. Plus, unlike wood and vinyl, it won't attract mold or mildew.Select from two colonial shutter styles - board and batten and louvered shutters, both available in hundreds of colors.For over 18 years, Palm Coast Shutters has been providing architects, homeowners, and contractors throughout the country with premium quality aluminum products at competitive prices. Because we manufacture everything in our own facility, we can accommodate almost any request. Ask about our decorative arches, angles, curved tops, and much more.Top-Grade Aluminum Colonial Shutters:● Classic charm and enhanced curb appeal● Board and Batten shutters● Louvered shutters● Easy to open and close● Custom sizes, designs, and add-ons● Top-grade aluminum construction● Code approved hurricane styles and non-impact decorative styles● Available in hundreds of colors● All stainless steel hardware included
Rated 5 based on 1 product reviews
Accordion Shutters - Code-Approved Protection + Easy “Finger-Tip" Operation image

Accordion Shutters - Code-Approved Protection + Easy “Finger-Tip" Operation

Palm Coast Accordion Shutters meet Florida's strictest building codes. Designed much like vertical blinds,they'll help shield windows, doors, and other openings against gale-force winds, flying debris, and pouring rain.When a hurricane threatens, gently guide the shutters into the closed position. Their accordion "blades" will roll in their tracks and securely lock in the middle. Few other shutters are this fast or easy to deploy which also makes them a great option for security shutters. Close and lock the shutters to safely secure any home or business from intruders.Accordion shutters from Palm Coast require minimal storage space and are available in white, ivory, beige, or bronze. They're manufactured using premium aluminum specially designed to withstand scorching sun,corrosive rust, mold, and mildew.For over 18 years, Palm Coast Shutters has been providing architects, homeowners, and contractors throughout the country with premium quality aluminum products at competitive prices. Since we manufacture everything in house, we'll gladly accommodate your special needs - from easy-to-remove floor tracks to adjustable curved tracking that follows your floor's contours.Top-Grade Aluminum Accordion Shutters:● Effortless opening and closing● Minimal storage space required● Locks from inside or outside● Custom manufactured for exact fit● Florida Building Code approved● Available in white, ivory, beige, or bronze
Rated 5 based on 1 product reviews
Rolling Shutters - Electric or Manual Operation image

Rolling Shutters - Electric or Manual Operation

Palm Coast Rolling Shutters offer code-approved hurricane protection at the touch of a button or easy manual operation. Crafted of rugged aluminum, they're highly resistant to wind, water, shock, impact, and abrasion.Our versatile aluminum rolling shutters provide complete and secure coverage plus improved heat-and-cold insulation. They work beautifully as blackout shades for better sleep or as security shutters for extra protection against intruders. Available in white, ivory, beige, and bronze, these are a great option for any home or business.Top-Grade Aluminum Rolling Shutters:● Electric or manual operation● Florida Building Code approved● Well-designed housing units that require minimal space● Available in white, ivory, beige, or bronze
Rated 5 based on 1 product reviews
Aluminum Panels - Cost Effective Hurricane Protection image

Aluminum Panels - Cost Effective Hurricane Protection

Aluminum panels from Palm Coast offer an affordable solution for protecting homes and businesses from hurricane force winds. Our corrugated Panels consist of lightweight aluminum in .050 and 2" deep corrugation.The aluminum panels are easy to install and store in a fraction of the space required for plywood.If you're looking for a cost effective, code approved way to protect a home or business, aluminum panels from Palm Coast Shutters is just what you need!Top-Grade Aluminum Panels:● Lightweight aluminum available in .050 and 2″ deep corrugation● Panels stack neat and tight for easy storage● H-header track and F track available● Cost effective hurricane protection● Easy to install● Easy to store
Rated 5 based on 1 product reviews
Clear Panels - Affordable Code-Approved Hurricane Protection image

Clear Panels - Affordable Code-Approved Hurricane Protection

Palm Coast Shutters offers LEXAN® clear corrugated panels that allow light to enter so you can protect your property without feeling closed in.This product is so unobtrusive you may leave it in place during the most active part of the hurricane season.Our super lightweight LEXAN® clear panels have no sharp edges, won't warp and store in a fraction of the space required for plywood.Clear LEXAN Panels:● Code approved hurricane protection● Meets Class A insurance requirements for lowered premiums● LEXAN® Clear Panels● Allows Light into the home● No sharp edges● Will not warp● Requires smaller storage area than plywood
Rated 5 based on 1 product reviews
Custom Aluminum Fabrication image

Custom Aluminum Fabrication

For over 18 years we've been custom manufacturing and distributing a wide variety of high-quality aluminum products. We take great pride in providing the best products we can to our clients so they can protect their homes and businesses or simply improve the architectural beauty of their building with long-lasting, top of the line aluminum products. In addition to our extensive shutter line, we also manufacture trellises, pergolas, custom exterior railings, fences, and gates. Since we manufacture everything in our own factory, we are able to accommodate almost any request. 
Rated 5 based on 1 product reviews
Solar & Insect Screens - Remote Control or Manual Operation image

Solar & Insect Screens - Remote Control or Manual Operation

● Motorized or hand-cranked screens available● Stored in an attractive, low profile housing unit that sits above the opening● Incredibly easy and seamless to deploy● Provides instant protection from harmful UV rays, insects, debris, wind and rain● Specially designed for quality, aesthetics, dependability and longevity● Helps protect furniture and decor from damaging UV rays● Provides additional privacy● Significantly reduces your cooling bill● Good for patios, porches, lanais, balconies, garages, porticos, gazebos, windows and doors● Commercial applications include restaurants, hotels, clubhouses, marinas, and office buildings
Rated 5 based on 1 product reviews
Photo Gallery image

Photo Gallery

Rated 5 based on 1 product reviews