CoolVu Dual Layer Ceramic Tinite

CoolVu “TiN" dual layer ceramic window film series is constructed with two layers of titanium nitride (TiN) ceramic nanoparticles creating the richest looking and highest performing ceramic window film in the world. Manufactured in the US, the unique process and highest quality base materials behind CoolVu Tinite ensures that customers enjoy the clearest possible views through glass with the lowest interior and exterior reflection while experiencing impressive solar heat and UV block.


CoolVu Tinite Ceramic 35
CoolVu Tinite Ceramic 45

Rated 5 based on 1 product reviews

CoolVu Dual Reflective Series Solar Window Film

CoolVu DR series provide residential and light commercial consumers all the benefits of strong sun and glare control while maintaining clear viewing from the inside - out both day and night. Manufactured in the US, CoolVu DR architectural window films incorporate premium grade materials ensuring your home or building glass performs and looks Cool for a lifetime.


CoolVu Dual Reflective 05

CoolVu Dual Reflective 15

CoolVu Dual Reflective 25

CoolVu Dual Reflective 35


Rated 5 based on 1 product reviews

CoolVu Silver Reflective Window Film

Manufactured in the US, these films provide the ‘best bang for the buck' in solar performance keeping your building running cool while saving on HVAC costs. Daytime privacy is enhanced with CoolVu silver reflective window films. A manufacturer's commercial warranty of up to 15 years is available protecting you from bubbles, de-lamination and discoloration for the lifetime of your installation.


CoolVu Silver 15

CoolVu Silver 30

CoolVu Silver 50


Rated 5 based on 1 product reviews

CoolVu Spectrally Selective HD

Manufactured in the US utilizing a proprietary blend of titanium nitride and exotic metals, CoolVu's HD window films feature superior optically clarity, block 99% of the sun's UV radiation and have a soft, natural appearance on glass. A manufacturer's commercial warranty of up to 15 years is available protecting you from bubbles, de-lamination and discoloration for the lifetime of your installation.


CoolVu High Definition 45

CoolVu High Definition 70

Rated 5 based on 1 product reviews

CoolVu Transitional

Transitional = Managed Sun Glare Control

CoolVu photochromic window films adapt to the intensity of sunlight on your window and door glass. CoolVu “transitions" from a lighter state to a darker, tinted state when exposed to direct sun. The patented photochromic molecular structure of CoolVu is the world's first stable climate responsive window film. Now you can enjoy clear windows when wanted and tinted windows when needed.


UV Protection = Safe Daylighting

CoolVu window films block out 99% of the sun's damaging ultraviolet rays in both it's clear and tinted states. Enjoy pristine views while reducing the impact of UV exposure to skin, delicate fabrics, hardwoods and artwork. With CoolVu installed on your windows and door glass, the sunlight coming into your space will be free from this problematic radiation. CoolVu protects your valuables from premature degradation and prolongs the life of your furnishings up to 300% longer than with untreated windows.


Heat Control = Increase comfort

CoolVu transitional window films are composed of advanced ceramics that function as impressive solar heat blockers. These spectrally selective ceramic coatings are tuned to stop over 80% of the infrared heat gain through glass. With CoolVu installed, buildings no longer suffer temperature imbalances that put unnecessary stress on chillers and occupants alike. CoolVu ceramic based window films are the world's only transitional film available for installation on your windows that maximize daylighting while stopping significant solar heat gain.


CV 75/50

CV 55/35

CV 35/20

CV 25/15

CoolVu +1

CoolVu +2


Rated 5 based on 1 product reviews

Commercial

Designed with occupant wellness and optimal solar performance embedded in its DNA, CoolVu's stable photochromic technology is the world's first dynamically performing climate responsive film technology.


Building glass, curtain wall, retail storefront and residential properties all benefit from CoolVu's adaptive nature and impressive solar performance.


CoolVu maximizes daylight throughout the entire day - rain or shine - reducing reliance on artificial interior lighting sources.

  • Transition up to 35% in direct sunlight
  • Block 99.9% of the sun's UV radiation
  • Stop 80% of the sun's IR heat energy
  • Safe for insulated and LowE glass
  • Maximize nighttime viewing through glass


Rated 5 based on 1 product reviews

Residential

CoolVu Window Films can block up to 50% of the sun's heat, keeping homes cooler and more comfortable.

  • Transition up to 35% in direct sunlight
  • Block 99.9% of the sun's UV radiation
  • Stop 80% of the sun's IR heat energy
  • Available in four unique VLT's
  • Comply with window tinting state law
  • Maximize nighttime viewing through glass


CoolVu installations pay for themselves in energy savings within 3-5 years.


Ceramic based, CoolVu blocks over 80% of the sun's IR heat energy and 99.9% of UV radiation.


Rated 5 based on 1 product reviews

CoolVu Dealer Network

Architects and designers can rely on ease of access when specifying CoolVu Transitional Window Films. Currently, there are more than 150 dealers throughout the US and Canada to ensure product availability and quality installations.

Rated 5 based on 1 product reviews