Vetrina Bi-Fold Systems offer premium aluminum construction, visual elegance and the high-end form and function you want for your home. Whether your project is remodeling, or a new construction, Vetrina Bi-Fold doors will add beauty and value to your home.
All Vetrina Aluminum Bi-Fold Door Systems, also known as Folding Glass Walls, are custom made from high grade aluminum extrusion profiles, to fit your specifications, for any application, of any size. If you are looking for an alternative to other manufacturers' products, - for higher quality and affordable price - contact Vetrina Windows today.
The TP-52 is the latest addition to the new generation of ultra-versatile stick-built facades comprised from a base system, and a range of mullions and transoms. The TP-52 system was designed with the intention to accommodate large and heavy glazing modules. The wide selection of profiles and union options allows for a variety of facade solutions, such as vertical, inclined, corner, and polygonal.
The base profiles range from 5/8" to 10" for mullions, and 7/8" to 10" for the transoms.
The SG-52 is a traditional stick-built facade system suitable for a wide range of architectural applications. Comprised from a base system with a series of mullions and transoms, the TP-52 system was designed to accommodate large heavy glazing modules.
With mullion profiles ranging from 5/8" to 10", and transoms ranging from 7/8" to 10", paired with its ability to utilize a variety of union options, the SG-52 system is a universal and versatile facade solution for vertical, inclined, corner, and polygonal applications.
The TPH-52 is a hybrid system evolved through combining the best aspects of the TP 52 and the SG 52 systems. It maintains the pairing of the pressed cover on the horizontal gaskets, and uses clips and the U-profile for its vertical edges. The TPH-52 system is ready for large and heavy glazing modules. The wide selection of profiles and union options allows for a variety of facade solutions, such as vertical, inclined, corner, and polygonal, with the maximum glazing capacity of up to 2".
The base profiles range from 5/8" to 10" in mullions, and 7/8" to 10" in transoms.
The TPV-52 is a hybrid system that includes the best properties of the SG-52 and TP-52 systems. It's based on combining the pressure cover on the horizontal gaskets, with the glazing being fixed using special clips and an additional U profile on its vertical edges. The TPV-52 system is uniquely suited for large and heavy glazing modules. The wide range of profiles and union options allows for a variety of facade solutions, such as vertical, inclined, corner, and polygonal, with the
maximum glazing capacity of up to 2". The base profiles range from 5/8" to 10" in mullions, and 7/8" to 10" in transoms.
The ST-52 is a versatile curtain wall facade system suitable for a wide range of architectural applications. A wide range of mullions and transoms work in tandem with the base system to accommodate large and heavy glazing modules.
With mullion profiles ranging from 5/8" to 10", and transoms ranging from 7/8" to 10", paired with its ability to utilize a variety of union options, the ST-52 system is a universal and versatile facade solution for vertical, inclined, corner, and polygonal applications.
Our SST-52 Facade System is the ideal curtain wall solution for any architectural application. A wide range of mullions and transom options ensure compatibility with large and heavy glazing modules. With mullion profiles ranging
from 5/8" to 10", and transoms ranging from 7/8" to 10", paired with its ability to utilize a variety of union options, the SST-52 system is a universal and versatile facade solution for vertical, inclined, corner, and polygonal applications.
EQUITY is a revolutionary new facade system with a visible interior section of
less than 3/4" on both mullions and transoms. Thanks to the transoms and mullions being equal size, the EQUITY facade offers a modern
flush assembly, which results in a clean and uniform view from the outside, allowing maximum amounts of light into the building. EQUITY Facade system can utilize combinations of mullions and transoms from the following systems:
TP 52, SG 52, TPH 52, TPV 52, ST 52 and SST 52.
Side-Hung windows have a hinge on one side and open outwards (casement) or inwards, like a door. This allows the maximum amount of ventilation into the home where airflow is desired. Inward opening windows are also very easy to clean on both sides.
An awning window is a casement window that is hung horizontally, hinged on top, so that it swings outward like an awning. In addition to be used independently, they can be stacked, several in one opening, or combined with fixed glass. They are particularly useful for ventilation.
Picture windows are fixed windows that do not operate. They are usually installed in difficult to reach places to illuminate the space. For unobstructed views where ventilation is not a concern, fixed “picture" windows are ideal. These windows create a portrait-like space on walls - hence the word "picture" in their name. Picture windows are also a popular choice for letting in natural light without cold air in areas of a room that may be most susceptible to drafts.
A tilt and turn window can both tilt inwards at the top, like a hopper window, or open inwards from hinges at the side.
The tilt position provides draft-free ventilation and rain protection. In the turn position, Tilt & Turn windows act as casement windows, swinging their full glass area open.
A hopper window is a bottom-pivoting casement window that opens by tilting vertically.
The window tilts inside, like a hopper window, providing draft-free ventilation and rain protection. Tilt windows are skillfully engineered with wind loads security, water penetration, thermal resistance and ease of maintenance in mind.
Slider Window design is one of the most comprehensive mixed use window system on the market, providing several styles with a variety of design and performance options. These windows slide horizontally (left/right).
The Sliding Doors design is one of the most comprehensive mixed use doors system on the market, providing several styles with a variety of design and performance options.
Lift & Slide sliding door system provides superior thermal insulation, compared to standard sliding doors. Large maximum sash dimensions make this system ideal for enclosing large areas, letting in more natural light.
Commercial entrance doors are constructed of extruded aluminum profiles incorporating 6063-T6 alloy and 0.125" nominal wall thickness for increased strength and durability. Commercial aluminum entrance doors can accommodate a variety of custom hardware applications for functionality and increased security.
Casement windows have a hinge on one side and open outwards, like a door. This allows the maximum amount of ventilation into the home where airflow is desired. Casement windows offer an unobstructed view, because there is no rail in the center.
Euro-Groove Hidden Sash Window System - visible surface of only about 2-1⁄2" from the outside. Available with straight and curved sashes. Optional concealed hinges and advanced security hardware.
Euro-Groove Hidden Sash Window System - visible surface of only about 2-1/2" from the outside. Available with straight and curved sashes. Optional concealed hinges and advanced security hardware.
Euro-Groove Hidden Sash Window System - visible surface of only about 2-1/2" from the outside. Available with straight and curved sashes. Optional concealed hinges and advanced security hardware.
A versatile sliding system with thermal bridges consisting of multiple perimetric frames with the possibility of head or perimetric sashes. Integral opening options available to completely hide the sashes in the building's curtain wall chamber. This achieves a 100% opening surface. Single rail and dual rail frames available as well for balcony systems with 1, 2 & 4 hidden sashes.
Lift and Slide door system provides superior thermal insulation, compared to standard sliding doors. Standard central sash section of 4 21⁄64" (110mm) and the minimalist alternative of only 1 31⁄32 inch (50mm). Large maximum sash dimensions make this system ideal for enclosing large areas, letting in more natural light. Aluminum framing while highly durable, yet light enough for an easy and ultra smooth operation on a reinforced stainless steel rail.
Vetrina is partnering with B-PRO Safeguard to deliver state of the art blast-proof window and door systems, designed to meet the Department of Defense UFC 4-10-01 (2007) AT/FP criteria, and to provide the U.S. military and critical infrastructure projects with the most advanced and cost-effective protective glazing systems on the market.
The powder coating process consists of the covering of the aluminium with a layer of organic coatings. The painting of aluminium with powder paint is made through a electrostatic deposition and its subsequent polymerisation in an oven at a temperatures that reaches up to 200 degrees C. This process converts it in to a highly resistant surface, resistant to severe atmospheric conditions.
The powder coating of the profiles is one of the aluminium surface treatments that, as well as protecting it even more from natural corrosion, allows it to obtain an unlimited variety of colors to respond to our client's needs.
In this sense, we offer an extensive color range that goes from the classical finishes, shine or matt, moving to special coatings with rough textures, imitation of noble materials such as wood (pine, oak, chestnut, teak, sapelly, cherry, walnut...) up to anti-bacterial finishes.
Powder coating is guaranteed with the maximum European quality seals such as QUALICOAT, SEA-SIDE & QUALIDECO, that certificate and assure the quality of the whole process.
Profile lengths up-to 83/4 yards (8 meters)
During this process, the artificial increase, of up to a thousand times, of the thickness of the natural aluminium oxide coating is achieved, therefore obtaining great protection against corrosion and abrasion. Traditional properties of aluminum such as endurance and durability are increased, considerably, using this surface treatment, for that reason anodized aluminum becomes an an ideal material for seaside areas and places with hard weather conditions.
A wide anodizing color range: bordeaux, blue, green, ivory, black, grey, bronze, inox (stainless steel), champagne, gold, natural, copper and acier. Colors can have different finishes, the profiles are subjected to different mechanical treatments, this way we are able to obtain different finishes: matt-grain, rough brushed, bright, brushed, polished, re-polished or combinations of any of these finishes. All of which are guaranteed by the European “EWAA-EURAS" regulation, that reaches the most demanding European quality levels.
Built in 1922 as the headquarters of the Atlantic-Richfield Oil Company, The Atlantic Building is the quintessential archetype of Beaux Arts style in center city Philadelphia. Rehabilitated and renovated in 2017-19, The Atlantic is positioned to redefine elegance and quality in city living. Soaring 22 stories over the intersection of Center City's cultural and residential districts, The Atlantic offers unrivaled craftsmanship and sophistication in a historic form factor, aesthetically preserved by reproducing its period aspects exactly as they were, but with latest technologies and utilizing the best modern materials available. Completely reimagined from the ground up by architect Rafael Vinoly, and with the help of Vetrina The Atlantic heralds the arrival of Billionaire's Row residences and lifestyle amenities to Philadelphia.
Presidential City, one of Philadelphia's most prestigious 20th century landmarks, epitomizes the vision of crafting a world-class living experience. Creatively reimagined to accommodate the lifestyles of urban-paced commuters and community-minded residents, the massive high-rise complex includes four 12-story buildings and 265 apartment units. Vetrina specializes in breakthrough window and door products that offer a myriad of options to seamlessly blend with any property, bringing curb appeal to your apartments or multifamily homes. Unforgettable and modern looks lead to prospective resident signing the lease, while state-of-the-art windows make them stay for years to come.
Vetrina windows is proud to be working with Post Brothers on the upcoming Irvine Apartments building - a 150+ unit mixed use space in West Philadelphia. We're replacing old windows with custom designed durable floor to ceiling aluminum frames with operable tilt & turn mechanisms, and integrated louvers for safe and convenient living experience.
LIV contains 9 sprawling residences, each hand crafted for a pure and sophisticated living experience. Carefully tailored with exquisite details, each space maintains a contemporary aesthetic inside, while taking into consideration the transitional atmosphere of the surrounding neighborhood, complementing it through the exterior. LIV is nestled on the very best blocks in Queen Village, one of the most historic neighborhoods in Philadelphia. Its architecture reflects the colonial era, while the residents' lifestyle requires a future-forward approach, that needs to be expressed in everything from finishes to fixtures.
Vetrina designed and manufactured 46 aluminum windows and 6 doors for a luxurious private villa in a picturesque Philadelphia suburb of Huntingdon Valley. The intent was to create a spacious residence with an exceptionally well-lit interior using primarily natural lighting. We utilized a number of configurations of Tilt & Turn, Casement, Tilt & Slide, as well as Lift & Slide models to complement the transitional architecture decorated with doric accents and chamfer moldings, including curved sections with windows around the perimeter of the semi-circumference. The overall result plays well together with the surrounding environment, while providing superior energy savings, as well as security for the residents.