Trex Outdoor Kitchens
CONTENT

Cabinet Revit Files Library

Trex Outdoor Kitchens has developed a complete CAD library of our stainless steel cabinets and components in the Autodesk Revit format.


Rated 5 based on 1 product reviews
BIM

Base Cabinets

Base cabinets are the foundation for any outdoor kitchen design. The stainless steel doors,drawer fronts, and drawers come with a #4 brushed vertical grain to provide a rich contemporary look. The doors also come standard with soft-close hinges, rain gaskets, and magnetic closures. Our modular cabinets provide designers and homeowners with infinite flexibility in design configurations. We offer 5 configurations of base cabinetry: Door/Drawer, 3 Drawer, Sink, Trash, and Full Height Door.


Base cabinets are available in 3" increments from 9" to 48". The standard cabinet depth is 277/8" with a total height of 34 1/2" (30" H cabinet box plus 4 1/2" adjustable legs). A tapered stainless steel leg with adjustable foot is also available for an open contemporary look. Toe kicks may be ordered separately. Stainless pulls are included with the option for upgraded handles for an additional charge. A complete line of ADA-compliant (Americans with Disabilities Act)cabinetry is available.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Grill Base Cabinets

Trex Outdoor Kitchens offers Grill Base Cabinets in many door and drawer configurations, including grill bases that include a warming drawer or refrigerator. While we do not manufacture grills, we distribute them as a convenience when you purchase a complete outdoor kitchen.


Grill base cabinets are available in widths from 27" to 62" and are specified 6" wider than grill width. Include grill brand and specifications for quote or with order. A 'trim kit' is specifically designed for each appliance to ensure a proper fit. The standard cabinet depth is 27 7/8" with a total height of 34 1/2" (30" H cabinet box plus 4 1/2" adjustable legs). A tapered stainless steel leg with adjustable foot is also available for an open contemporary look. Toe kicks may be ordered separately. Stainless pulls are included with the option for upgrades handles for an additional charge. Stationary and pull-out shelves are available. A complete line of ADA-compliant (Americans with Disabilities Act) cabinetry is available. Extra depth cabinets are available in almost every size to accommodate those grills that require them.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Appliance Cabinets

Trex Outdoor Kitchens appliance cabinets have been designed to fit any cooking or entertaining appliance. Whether you want to add your favorite grill, smoker, side burner, bartending station, refrigerator or even a pizza oven, rest assured that your appliance selection can be incorporated into your new outdoor kitchen with ease. Our in-house design team will help guide you to the best options based on your cooking style and approach to outdoor cooking.


Appliance base cabinets must be specified 6" wider than the appliance width. Additionally, a “trim kit" is specifically designed for every major manufacturer's appliance to insure a proper fit.


The depth of standard appliance cabinets is 27 7/8" and total height is 34 1/2. Extra depth cabinets are available in most every size to accommodate specialty cooking appliances. Standard stainless steel pulls are included with upgrades are available for an additional cost. Hinges and screws are also included.


Although we manufacture cabinetry to fit various appliances, we do not manufacture grills and other cooking appliances. We do, however, distribute several quality brands at various price points for the convenience of our clients, making us the perfect one-stop shopping. All appliances and cabinetry can be drop-shipped to the project site for ease of installation.


The outdoor appliance brands we distribute include: Alfresco, Solaire, Saffire, Coyote, Crown Verity, Evo, Tuscan Chef.



Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Wall & Indoor Cabinets

Wall cabinets are both functional and flexible. They are useful for overhead storage for kitchen essentials, such as plates, glasses, and cooking tools. They can be modified and used as base cabinets as well.


Wall cabinets are available in 3" increments, from 9" to 48" wide. Standard heights start at 15"and go up to 42", with a depth of 13 7/8" (including the door). Stainless pulls are included with he option for upgraded handles for an additional charge. Doors can be ordered in different styles, and hinges can be on the left or right side. They can be fitted with standard or stainless steel legs and used as shallow depth base cabinets (with one to three shelves).



Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Outdoor Cabinetry Finishes

Our outdoor cabinets are manufactured to exacting standards. This is why our products are trusted by designers, architects, contractors, builders and dealers worldwide. From a wet bar for poolside drinks to a complete outdoor kitchen, stainless steel cabinetry provides unparalleled beauty, durability and style. We now offer wood grain and powder coat finishes in a variety of standard species and colors.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Industrial Cabinetry

Custom manufacturer with full turnkey capabilities in fabricating sheet metal products.

  • Used in telecommunications, laptop storage, military applications, aircraft service and PC Board Storage
  • As little as part production or as much as complete production and assembly for end user delivery to multiple locations
  • In-house powder coat line reduces lead times and finger pointing
  • Services include: short runs; production quantities; prototype development, reverse engineering
  • As an OEM supplier: product development; build to customer specs
  • Expertise working with stainless steel
  • We practice lean manufacturing for reduced lead times


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Grills, Burners, and Grill Hoods

Trex Outdoor Kitchens offers Grills, Burners, and Grill Hoods for your outdoor cooking needs. Our selection of grills will fit your every need, from casual family dinners to cookouts with many guests. Our grills offer both convection and infrared burners. While we do not manufacture appliances, we distribute them as a convenience when you purchase a complete outdoor kitchen.






Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Smoker Grills and Specialty Ovens/Cooking Appliances

Trex Outdoor Kitchens offers Smoker Grills and Specialty Ovens/Cooking appliances for your additional outdoor cooking needs. Whether you are feeding one or many, our selection will fit your every need.Appliances are sold only as a convenience when you purchase a complete outdoor kitchen.




Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Outdoor Refrigeration, Ice Makers & Freezers

Outdoor refrigeration is an essential amenity to complete your outdoor kitchen. There is nothing worse than running back and forth to the indoor kitchen or the basement for refrigerated products when they can be at your fingertips. We offer some of the finest refrigeration available at value pricing. Appliances are sold only as a convenience when you purchase a complete outdoor kitchen.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Bartending Centers and Beer Dispensers

Nothing completes a perfect outdoor meal better or enhances your entertaining than a nice, cold drink. Bartending Centers and Beer Dispensers are the perfect way to deliver those drinks. Trex offers built-in bartending/cocktail centers from 14 inches to 42 inches wide from 3 manufacturer's, Solaire, Alfresco and Glastender Home. We also offer Summit brand beer dispensers/keggerators with from one to three taps, guaranteed to quench your thirst.




Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Outdoor Sinks and Faucets

Trex Outdoor Kitchens offers sinks and faucets in many sizes and configurations. Whether you are bartending for a few guests or cleaning and cooking for many, we can accommodate your specific needs.


The 16 & 18 gauge sinks and faucets are crafted from 304 series stainless steel with 18/10 chromium nickel content, with full undercoating for sound dampening. When properly maintained, they will retain their brilliant satin luster for years to come.


Trex Outdoor Kitchens purchases sinks and faucets from third-party vendors and are sold only as a convenience when you purchase a complete outdoor kitchen. All are fully rated SGS and CSA tested products and come with the manufacturer's limited lifetime warranty. Trex does not warranty sinks and/or faucets.



Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Doors and Drawer Fronts

Trex Outdoor Kitchens brings function and style together through our exclusive door and drawer styles. The bare stainless steel finish of the door, drawer, and appliance fronts is a #4 brushed finish with a vertical grain, both beautiful and resilient. While the stainless steel provides functional strength and durability, our extensive color palettes - including realistic wood grains, metallic hues, and other decorative powder coat finishes - bring style, color, and design.


Although our stainless steel cabinets and doors resist stains, they must be cleaned periodically. Harsh chemicals like chlorine and muriatic acid (used when cleaning pavers) and salt from the ocean (salt breaks down to chlorine when not removed) will mar bare stainless if not cleaned regularly. To protect the stainless in these environments with a virtually maintenance-free finish, you have the option of protect-a-coat, a clear coat that takes retains the look of stainless;realistic powder coat wood grains; and a palette of powder coat colors.


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Door Styles

  • LONDON - The London features two stiles and rails with cross mullions.


  • NEWPORT - The Newport features two stiles and rails with a center stile.


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Door Styles

  • HAMPTON - is a standard solid panel stainless steel cabinet door for the outdoor space. It is our standard door and drawer front. Its style is used for end panels as well.

  • RIO - is a flat 1-piece vertical door frame that is prepped for glass, wood grain inserts, or a stainless steel panel.

  • KEY WEST - is a 5-piece stainless steel construction shaker-style door. It features two 11/16″ wide stiles and rails. The center panel can be painted to match or complement the stiles and rails.

  • FROST - is a classic Key West frame with a frosted glass center panel, available in your choice of color from the Trex® Outdoor Kitchens™ palette.

  • SEA GLASS - is a Key West style door with a frosted glass center panel representing the look of sea glass. It is available in three colors: Sky Blue, Seafoam Green, and Cloud White.


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

In the News

Rated 5 based on 1 product reviews